NXOpen .NET Reference Guide
1872
|
A manager for load, creation and activation of visual reports. More...
Properties | |
unsafe NXOpen.VisualReporting.VisualReport | Current [get, set] |
Returns or sets the current NXOpen.VisualReporting.VisualReport . More... | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
NXOpen.VisualReporting.VisualReportExplorer | VisualReportExplorer [get] |
Returns the NXOpen.VisualReporting.VisualReportExplorer belonging to this visual report manager More... | |
NXOpen.VisualReporting.VisualReportCollection | VisualReports [get] |
Returns the NXOpen.VisualReporting.VisualReportCollection belonging to this visual report manager More... | |
Properties inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageSink | NextSink [get] |
Gets the next message sink in the sink chain. More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
void | initialize () |
<exclude> More... | |
A manager for load, creation and activation of visual reports.
To obtain an instance of this class, refer to NXOpen.Session
Created in NX7.0.0
|
inline |
Activates the NXOpen.VisualReporting.VisualReportManager.Current visual report.
Created in NX7.0.0
License requirements: None.
|
inline |
Creates a NXOpen.VisualReporting.SpecifyDateBuilder .
Created in NX8.0.0
License requirements: None.
|
inline |
Creates a NXOpen.VisualReporting.VisualReportBuilder and starts editing a copy of the given NXOpen.VisualReporting.VisualReport .
Created in NX7.0.0
License requirements: nx_visual_reporting ("Visual Reporting")
visualReport | The VisualReport for which this builder is being created. Can be a null reference (Nothing in Visual Basic) |
|
inline |
Deactivates the NXOpen.VisualReporting.VisualReportManager.Current visual report.
Created in NX7.0.0
License requirements: None.
delegate bool NXOpen.VisualReporting.VisualReportManager.GetBooleanTypePropertyValue | ( | NXOpen.NXObject | nxObject | ) |
User defined method that is called when ask an boolean property value.
Created in NX12.0.0
License requirements: nx_visual_reporting ("Visual Reporting")
nxObject |
delegate NXOpen.NXObject.ComputationalTime NXOpen.VisualReporting.VisualReportManager.GetDateTypePropertyValue | ( | NXOpen.NXObject | nxObject | ) |
User defined method that is called when ask an date property value.
Created in NX12.0.0
License requirements: nx_visual_reporting ("Visual Reporting")
nxObject |
delegate int NXOpen.VisualReporting.VisualReportManager.GetIntegerTypePropertyValue | ( | NXOpen.NXObject | nxObject | ) |
User defined method that is called when ask an integer type property value.
Created in NX12.0.0
License requirements: nx_visual_reporting ("Visual Reporting")
nxObject |
delegate double NXOpen.VisualReporting.VisualReportManager.GetRealTypePropertyValue | ( | NXOpen.NXObject | nxObject | ) |
User defined method that is called when ask an double type property value.
Created in NX12.0.0
License requirements: nx_visual_reporting ("Visual Reporting")
nxObject |
delegate string NXOpen.VisualReporting.VisualReportManager.GetStringTypePropertyValue | ( | NXOpen.NXObject | nxObject | ) |
User defined method that is called when ask an string type property value.
Created in NX12.0.0
License requirements: nx_visual_reporting ("Visual Reporting")
nxObject |
|
inline |
Merges multiple existing NXOpen.VisualReporting.VisualReport into one NXOpen.VisualReporting.VisualReport , but does not set them to be the NXOpen.VisualReporting.VisualReportManager.Current visual report or activate them, and does not save the merged NXOpen.VisualReporting.VisualReport .
Created in NX8.0.0
License requirements: nx_visual_reporting ("Visual Reporting")
visualReports | array of existing reports |
mergedReportName | name of the merged report |
mergedReportDescription | description of the merged report |
|
inline |
Opens an existing NXOpen.VisualReporting.VisualReport , but does not set it to be the NXOpen.VisualReporting.VisualReportManager.Current visual report or activate it.
If the visual report file cannot be opened, or if there is a problem parsing the file, then an exception will be raised.
If opening a managed report then it is recommended to use NXOpen.VisualReporting.VisualReportManager.OpenReports which can take a container path and list of dataset names
Created in NX7.0.0
License requirements: nx_visual_reporting ("Visual Reporting")
filename | The filename of the visual report to open |
|
inline |
Opens existing NXOpen.VisualReporting.VisualReport , but does not set them to be the NXOpen.VisualReporting.VisualReportManager.Current visual report or activate them.
If the visual report file cannot be opened, or if there is a problem parsing the file, then an exception will be raised.
This can be used in native mode by sending in a folder path and filenames, or in managed mode using a container path and dataset names.
Created in NX7.5.0
License requirements: nx_visual_reporting ("Visual Reporting")
folders | array of folders to be searched |
names | array of report names |
|
inline |
Registers a string type property.
The property key and property name should be unique in current session. Parameters 'isValidInNative' and 'isValidInTeamcenter' shouldn't be 'false' at the same time.
Created in NX12.0.0
License requirements: nx_visual_reporting ("Visual Reporting")
propertyKey | property key |
propertyName | property name |
scopeType | property scope type |
objectTypes | object types |
dataType | property data type |
isValidInNative | is property valid in native mode |
isValidInTeamcenter | is property valid in Teamcenter mode |
getStringTypePropertyValue | callback function that returns a string type property value |
|
inline |
Registers an integer type property.
The property key and property name should be unique in current session. Parameters 'isValidInNative' and 'isValidInTeamcenter' shouldn't be 'false' at the same time.
Created in NX12.0.0
License requirements: nx_visual_reporting ("Visual Reporting")
propertyKey | property key |
propertyName | property name |
scopeType | property scope type |
objectTypes | object types |
dataType | property data type |
isValidInNative | is property valid in native mode |
isValidInTeamcenter | is property valid in Teamcenter mode |
getIntegerTypePropertyValue | callback function that returns a integer type property value |
|
inline |
Registers a double type property.
The property key and property name should be unique in current session. Parameters 'isValidInNative' and 'isValidInTeamcenter' shouldn't be 'false' at the same time.
Created in NX12.0.0
License requirements: nx_visual_reporting ("Visual Reporting")
propertyKey | property key |
propertyName | property name |
scopeType | property scope type |
objectTypes | object types |
dataType | property data type |
isValidInNative | is property valid in native mode |
isValidInTeamcenter | is property valid in Teamcenter mode |
getRealTypePropertyValue | callback function that returns a double type property value |
|
inline |
Registers a boolean type property.
The property key and property name should be unique in current session. Parameters 'isValidInNative' and 'isValidInTeamcenter' shouldn't be 'false' at the same time.
Created in NX12.0.0
License requirements: nx_visual_reporting ("Visual Reporting")
propertyKey | property key |
propertyName | property name |
scopeType | property scope type |
objectTypes | object types |
dataType | property data type |
isValidInNative | is property valid in native mode |
isValidInTeamcenter | is property valid in Teamcenter mode |
getBooleanTypePropertyValue | callback function that returns a bool property value |
|
inline |
Registers a NXOpen.NXObject.ComputationalTime type property.
The property key and property name should be unique in current session. Parameters 'isValidInNative' and 'isValidInTeamcenter' shouldn't be 'false' at the same time.
Created in NX12.0.0
License requirements: nx_visual_reporting ("Visual Reporting")
propertyKey | property key |
propertyName | property name |
scopeType | property scope type |
objectTypes | object types |
dataType | property data type |
isValidInNative | is property valid in native mode |
isValidInTeamcenter | is property valid in Teamcenter mode |
getDateTypePropertyValue | callback function that returns a NXOpen.NXObject.ComputationalTime type property value |
|
inline |
Unloads an opened NXOpen.VisualReporting.VisualReport .
Created in NX8.0.0
License requirements: nx_visual_reporting ("Visual Reporting")
visualReport |
|
inline |
Unregisters a property.
When the library which the property resides in is unloaded from NX session, this method should be called to unregister the property.
Created in NX12.0.0
License requirements: nx_visual_reporting ("Visual Reporting")
propertyKey | property key |
|
getset |
Returns or sets the current NXOpen.VisualReporting.VisualReport .
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the tag of this object.
|
get |
Returns the NXOpen.VisualReporting.VisualReportExplorer belonging to this visual report manager
Created in NX7.5.0
|
get |
Returns the NXOpen.VisualReporting.VisualReportCollection belonging to this visual report manager
Created in NX7.0.0