NXOpen .NET Reference Guide
1872
|
Represents a part file that validator will check against. More...
Protected Member Functions | |
override void | FreeResource () |
Frees the object from memory. More... | |
Properties | |
unsafe string | FileName [get, set] |
Returns or sets the part file name More... | |
unsafe NXOpen.Part | PartObject [get, set] |
Returns or sets the part object More... | |
Properties inherited from NXOpen.TransientObject | |
IntPtr | Handle [get] |
Handle of the internal object represented by this object. More... | |
Properties inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageSink | NextSink [get] |
Gets the next message sink in the sink chain. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.TransientObject | |
void | Dispose () |
Frees the object from memory. More... | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
new string | ToString () |
Returns a String that represents the current Object. More... | |
Represents a part file that validator will check against.
Part node contains the information of part filename and part object. You can create the part node by inputting part filename, or by inputting part object, or by inputting both. Validator will use the part object in the part node for checking. Only when the part object in the part node is a null reference (Nothing in Visual Basic), then validator will use the part filename for checking.
Created in NX7.5.0
|
inlineprotectedvirtual |
Frees the object from memory.
After this method is called, it is illegal to use the object. In .NET, this method is automatically called when the object is deleted by the garbage collector.
Created in NX7.5.0
License requirements: None.
Implements NXOpen.TransientObject.
|
getset |
Returns or sets the part file name
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the part object
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.