NXOpen .NET Reference Guide
1872
|
Contains wrappers for all 'UF_MOM' functions and data types. More...
Public Member Functions | |
void | AskAssocDoubleArray (IntPtr mom, string array_name, string index_name, out double value) |
Wrapper method for UF_MOM_ask_assoc_double_array More... | |
void | AskAssocIntArray (IntPtr mom, string array_name, string index_name, out int value) |
Wrapper method for UF_MOM_ask_assoc_int_array More... | |
unsafe void | AskAssocStringArray (IntPtr mom, string array_name, string index_name, out string value) |
Wrapper method for UF_MOM_ask_assoc_string_array More... | |
void | AskDoubleArray (IntPtr mom, string array_name, int num_of_values, double[] values) |
Wrapper method for UF_MOM_ask_double_array More... | |
void | AskDoubleArray2d (IntPtr mom, string array_name, int index1, int index2, out double value) |
Wrapper method for UF_MOM_ask_double_array_2d More... | |
void | AskIntArray (IntPtr mom, string array_name, int num_of_values, int[] values) |
Wrapper method for UF_MOM_ask_int_array More... | |
void | AskInterpFromParam (IntPtr param, out IntPtr interp) |
Wrapper method for UF_MOM_ask_interp_from_param More... | |
void | AskMom (IntPtr param, out IntPtr mom_id) |
Wrapper method for UF_MOM_ask_mom More... | |
unsafe void | AskString (IntPtr mom_id, string var_name, out string var_val) |
Wrapper method for UF_MOM_ask_string More... | |
unsafe void | AskStringArray (IntPtr mom, string array_name, int num_of_values, out byte[] values) |
Wrapper method for UF_MOM_ask_string_array More... | |
delegate int | CommandFunc (IntPtr clientData, IntPtr interp, int argc,[MarshalAs(UnmanagedType.LPArray, SizeParamIndex=2)] string[] argv) |
This delegate is equivalent to 'UF_MOM_command_func'. More... | |
void | ExecuteCommand (IntPtr mom, string command) |
Wrapper method for UF_MOM_execute_command More... | |
void | ExtendXlator (IntPtr mom_id, string command_name, CommandFunc c_func) |
Wrapper method for UF_MOM_extend_xlator More... | |
void | SetAssocDoubleArray (IntPtr mom, string array_name, string index_name, double value) |
Wrapper method for UF_MOM_set_assoc_double_array More... | |
void | SetAssocIntArray (IntPtr mom, string array_name, string index_name, int value) |
Wrapper method for UF_MOM_set_assoc_int_array More... | |
void | SetAssocStringArray (IntPtr mom, string array_name, string index_name, string value) |
Wrapper method for UF_MOM_set_assoc_string_array More... | |
void | SetDouble (IntPtr mom_id, string var_name, double var_val) |
Wrapper method for UF_MOM_set_double More... | |
void | SetDoubleArray (IntPtr mom, string array_name, int num_of_values, double[] values) |
Wrapper method for UF_MOM_set_double_array More... | |
void | SetInt (IntPtr mom_id, string var_name, int var_val) |
Wrapper method for UF_MOM_set_int More... | |
void | SetIntArray (IntPtr mom, string array_name, int num_of_values, int[] values) |
Wrapper method for UF_MOM_set_int_array More... | |
void | SetString (IntPtr mom_id, string var_name, string var_val) |
Wrapper method for UF_MOM_set_string More... | |
unsafe void | SetStringArray (IntPtr mom, string array_name, int num_of_values, string[] values) |
Wrapper method for UF_MOM_set_string_array More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
void | initialize () |
<exclude> More... | |
Properties inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageSink | NextSink [get] |
Gets the next message sink in the sink chain. More... | |
Contains wrappers for all 'UF_MOM' functions and data types.
|
inline |
Wrapper method for UF_MOM_ask_assoc_double_array
Refer to UF_MOM_ask_assoc_double_array for documentation
License requirements:None
|
inline |
Wrapper method for UF_MOM_ask_assoc_int_array
Refer to UF_MOM_ask_assoc_int_array for documentation
License requirements:None
|
inline |
Wrapper method for UF_MOM_ask_assoc_string_array
Refer to UF_MOM_ask_assoc_string_array for documentation
License requirements:None
|
inline |
Wrapper method for UF_MOM_ask_double_array
Refer to UF_MOM_ask_double_array for documentation
License requirements:None
|
inline |
Wrapper method for UF_MOM_ask_double_array_2d
Refer to UF_MOM_ask_double_array_2d for documentation
License requirements:None
|
inline |
Wrapper method for UF_MOM_ask_int_array
Refer to UF_MOM_ask_int_array for documentation
License requirements:None
|
inline |
Wrapper method for UF_MOM_ask_interp_from_param
Refer to UF_MOM_ask_interp_from_param for documentation
License requirements:None
|
inline |
Wrapper method for UF_MOM_ask_mom
Refer to UF_MOM_ask_mom for documentation
License requirements:None
|
inline |
Wrapper method for UF_MOM_ask_string
Refer to UF_MOM_ask_string for documentation
License requirements:None
|
inline |
Wrapper method for UF_MOM_ask_string_array
Refer to UF_MOM_ask_string_array for documentation
License requirements:None
delegate int NXOpen.UF.UFMom.CommandFunc | ( | IntPtr | clientData, |
IntPtr | interp, | ||
int | argc, | ||
[MarshalAs(UnmanagedType.LPArray, SizeParamIndex=2)] string[] | argv | ||
) |
This delegate is equivalent to 'UF_MOM_command_func'.
|
inline |
Wrapper method for UF_MOM_execute_command
Refer to UF_MOM_execute_command for documentation
License requirements:None
|
inline |
Wrapper method for UF_MOM_extend_xlator
Refer to UF_MOM_extend_xlator for documentation
License requirements:None
|
inline |
Wrapper method for UF_MOM_set_assoc_double_array
Refer to UF_MOM_set_assoc_double_array for documentation
License requirements:None
|
inline |
Wrapper method for UF_MOM_set_assoc_int_array
Refer to UF_MOM_set_assoc_int_array for documentation
License requirements:None
|
inline |
Wrapper method for UF_MOM_set_assoc_string_array
Refer to UF_MOM_set_assoc_string_array for documentation
License requirements:None
|
inline |
Wrapper method for UF_MOM_set_double
Refer to UF_MOM_set_double for documentation
License requirements:None
|
inline |
Wrapper method for UF_MOM_set_double_array
Refer to UF_MOM_set_double_array for documentation
License requirements:None
|
inline |
Wrapper method for UF_MOM_set_int
Refer to UF_MOM_set_int for documentation
License requirements:None
|
inline |
Wrapper method for UF_MOM_set_int_array
Refer to UF_MOM_set_int_array for documentation
License requirements:None
|
inline |
Wrapper method for UF_MOM_set_string
Refer to UF_MOM_set_string for documentation
License requirements:None
|
inline |
Wrapper method for UF_MOM_set_string_array
Refer to UF_MOM_set_string_array for documentation
License requirements:None