NXOpen .NET Reference Guide
1872
|
Contains wrappers for all 'UF_CUT_LEVELS' functions and data types. More...
Classes | |
struct | _CutLevelsStruct |
struct | CutLevelsStruct |
Wrapper for UF_CUT_LEVELS_s More... | |
Public Member Functions | |
unsafe void | AddLevelsUsingGeom (NXOpen.Tag operation_tag, int num_to_add, ref NXOpen.Tag geom_tags, double max_depth_per_cut, out CutLevelsStruct cut_levels) |
Wrapper method for UF_CUT_LEVELS_add_levels_using_geom More... | |
unsafe void | AddLevelsUsingZ (NXOpen.Tag operation_tag, int num_to_add, double[] z_levels, double max_depth_per_cut, out CutLevelsStruct cut_levels) |
Wrapper method for UF_CUT_LEVELS_add_levels_using_z More... | |
unsafe void | AskLevel (ref CutLevelsStruct cut_levels, int index, out CutLevelSingle[] level_data_ptr_addr) |
Wrapper method for UF_CUT_LEVELS_ask_level More... | |
unsafe void | AskTopOffLevel (ref CutLevelsStruct cut_levels, int index, out CutLevelSingle[] level_data_ptr_addr) |
Wrapper method for UF_CUT_LEVELS_ask_top_off_level More... | |
unsafe void | DeleteLevel (NXOpen.Tag operation_tag, int delete_level, out CutLevelsStruct cut_levels) |
Wrapper method for UF_CUT_LEVELS_delete_level More... | |
unsafe void | EditLevelUsingGeom (NXOpen.Tag operation_tag, int edit_level, NXOpen.Tag geom_tag, double max_depth_per_cut, out CutLevelsStruct cut_levels) |
Wrapper method for UF_CUT_LEVELS_edit_level_using_geom More... | |
unsafe void | EditLevelUsingZ (NXOpen.Tag operation_tag, int edit_level, double z_level, double max_depth_per_cut, out CutLevelsStruct cut_levels) |
Wrapper method for UF_CUT_LEVELS_edit_level_using_z More... | |
unsafe void | Free (out CutLevelsStruct[] cut_levels_ptr_addr) |
Wrapper method for UF_CUT_LEVELS_free More... | |
unsafe void | Load (NXOpen.Tag operation_tag, out CutLevelsStruct[] cut_levels_ptr_addr) |
Wrapper method for UF_CUT_LEVELS_load More... | |
void | ResetToDefault (NXOpen.Tag operation_tag) |
Wrapper method for UF_CUT_LEVELS_reset_to_default More... | |
unsafe void | SetRangeType (NXOpen.Tag operation_tag, ParamClvRangeType range_type, out CutLevelsStruct cut_levels) |
Wrapper method for UF_CUT_LEVELS_set_range_type More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
void | initialize () |
<exclude> More... | |
Properties inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageSink | NextSink [get] |
Gets the next message sink in the sink chain. More... | |
Contains wrappers for all 'UF_CUT_LEVELS' functions and data types.
|
inline |
Wrapper method for UF_CUT_LEVELS_add_levels_using_geom
Refer to UF_CUT_LEVELS_add_levels_using_geom for documentation
License requirements:None
|
inline |
Wrapper method for UF_CUT_LEVELS_add_levels_using_z
Refer to UF_CUT_LEVELS_add_levels_using_z for documentation
License requirements:None
|
inline |
Wrapper method for UF_CUT_LEVELS_ask_level
Refer to UF_CUT_LEVELS_ask_level for documentation
License requirements:None
|
inline |
Wrapper method for UF_CUT_LEVELS_ask_top_off_level
Refer to UF_CUT_LEVELS_ask_top_off_level for documentation
License requirements:None
|
inline |
Wrapper method for UF_CUT_LEVELS_delete_level
Refer to UF_CUT_LEVELS_delete_level for documentation
License requirements:None
|
inline |
Wrapper method for UF_CUT_LEVELS_edit_level_using_geom
Refer to UF_CUT_LEVELS_edit_level_using_geom for documentation
License requirements:None
|
inline |
Wrapper method for UF_CUT_LEVELS_edit_level_using_z
Refer to UF_CUT_LEVELS_edit_level_using_z for documentation
License requirements:None
|
inline |
Wrapper method for UF_CUT_LEVELS_free
Refer to UF_CUT_LEVELS_free for documentation
License requirements:None
|
inline |
Wrapper method for UF_CUT_LEVELS_load
Refer to UF_CUT_LEVELS_load for documentation
License requirements:None
|
inline |
Wrapper method for UF_CUT_LEVELS_reset_to_default
Refer to UF_CUT_LEVELS_reset_to_default for documentation
License requirements:None
|
inline |
Wrapper method for UF_CUT_LEVELS_set_range_type
Refer to UF_CUT_LEVELS_set_range_type for documentation
License requirements:None