NXOpen .NET Reference Guide
1872
|
Represents parameter in the spreadsheet. More...
Public Types | |
enum | Status { Lock = 1, SystemKey, UserKey = 4, HideStatus = 8, ScaleItem = 16, ReadOnly = 32, Modified = 64, ForceColor = 128, HiddenValue = 256, OptionValue = 512, NonStandardValue = 1024, ShipRule = 2048 } |
Represents the different spreadsheet parameter status More... | |
Public Member Functions | |
unsafe void | GetValueList (out string[] paraValues) |
Get the list of values by giving a parameter name in spreadsheet More... | |
unsafe bool | HasStatus (NXOpen.Tooling.SpreadsheetDataParameter.Status parameterStatus) |
Check if the parameter has the given status More... | |
Public Member Functions inherited from NXOpen.TransientObject | |
void | Dispose () |
Frees the object from memory. More... | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
new string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Protected Member Functions | |
override void | FreeResource () |
Dispose the spreadsheet object More... | |
Properties | |
unsafe string | DescriptiveName [get, set] |
Returns or sets the descriptive name of the parameter More... | |
unsafe string | ParameterName [get, set] |
Returns or sets the name of the parameter More... | |
unsafe int | ParameterStatus [get, set] |
Returns or sets the status of the parameter More... | |
unsafe string | ParameterValue [get, set] |
Returns or sets the value of the parameter More... | |
Properties inherited from NXOpen.TransientObject | |
IntPtr | Handle [get] |
Handle of the internal object represented by this object. More... | |
Properties inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageSink | NextSink [get] |
Gets the next message sink in the sink chain. More... | |
Represents parameter in the spreadsheet.
Created in NX8.0.0
Represents the different spreadsheet parameter status
|
inlineprotectedvirtual |
Dispose the spreadsheet object
Created in NX8.0.0
License requirements: None.
Implements NXOpen.TransientObject.
|
inline |
Get the list of values by giving a parameter name in spreadsheet
Created in NX10.0.0
License requirements: None.
paraValues | The list of values |
|
inline |
Check if the parameter has the given status
Created in NX10.0.0
License requirements: None.
parameterStatus | status of the parameter |
|
getset |
Returns or sets the descriptive name of the parameter
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the name of the parameter
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the status of the parameter
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the value of the parameter
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.