NXOpen .NET Reference Guide
1872
|
Represents piercing insert mini tools builder. More...
Public Types | |
enum | AssociationToolItems { AddintoList, RemovefromList } |
Specifies the association tool operation option. More... | |
Public Member Functions | |
unsafe void | DeletePiercingInsert () |
Delete piercing inserts which are selected. More... | |
unsafe void | UpdatePosition () |
Update piercing inserts position when clicking the update piercing inserts button More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen.TaggedObject | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
override string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
unsafe NXOpen.Tooling.PiercingInsertMiniToolsBuilder.AssociationToolItems | AssociationTool [get, set] |
Returns or sets the association tool type. More... | |
unsafe NXOpen.SelectBodyList | InsertsToDelete [get] |
Returns the inserts to delete. More... | |
unsafe NXOpen.SelectBodyList | SelectAssociationInsert [get] |
Returns the selection of the inserts to create association. More... | |
unsafe NXOpen.SelectBodyList | SelectAssociationScrap [get] |
Returns the selection of the scrap to create association. More... | |
unsafe NXOpen.SelectFaceList | SelectScrapOrInsert [get] |
Returns the select scrap or insert for association update. More... | |
Properties inherited from NXOpen.Builder | |
unsafe NXOpen.PreviewBuilder | PreviewBuilder [get] |
Returns the preview builder subobject. More... | |
Properties inherited from NXOpen.TaggedObject | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Properties inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageSink | NextSink [get] |
Gets the next message sink in the sink chain. More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Represents piercing insert mini tools builder.
To create a new instance of this class, use NXOpen.Tooling.ProgressiveDieManager.CreatePiercingInsertMiniToolsBuilder
Default values.
Property | Value |
---|---|
AssociationTool |
AddintoList |
Created in NX11.0.0
|
inline |
Delete piercing inserts which are selected.
Created in NX11.0.0
License requirements: prog_die_wizard ("UG/Progressive Die Wizard")
|
inline |
Update piercing inserts position when clicking the update piercing inserts button
Created in NX11.0.0
License requirements: prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the association tool type.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
get |
Returns the inserts to delete.
Created in NX11.0.0
License requirements: None.
|
get |
Returns the selection of the inserts to create association.
Created in NX11.0.0
License requirements: None.
|
get |
Returns the selection of the scrap to create association.
Created in NX11.0.0
License requirements: None.
|
get |
Returns the select scrap or insert for association update.
Created in NX11.0.0
License requirements: None.