NXOpen .NET Reference Guide
1872
|
Builder for creating Guided Extension surface in NX More...
Public Types | |
enum | SegmentType { Normal, Transition, Bypass } |
Segment type for segments More... | |
Public Member Functions | |
unsafe void | ChangeGuideLineDirectionAndLength (NXOpen.Curve guideLine, NXOpen.Vector3d guideLineVector, double guideLineLength) |
Changes the direction and length of a guide line. More... | |
unsafe NXOpen.Curve | CreateGuideLine (NXOpen.Edge assocEdge, NXOpen.Point3d guideLinePnt, NXOpen.Vector3d guideLineVector, double guideLineLength) |
Creates a guide line at one of the end points of the sheet edge in the selection. More... | |
unsafe void | MergeSegment () |
Merges the selected segment with its neighboring segments. More... | |
unsafe void | ResetAllSegments () |
The action that resets all the segments in the loop to their original state More... | |
unsafe void | RestoreSegments () |
Unmerges the selected segment restoring the original segments before the merge using Tooling.GuidedExtensionBuilder.MergeSegment . More... | |
unsafe void | SetLastSelectedLoopIndex (int lastSelectedLoopIndex) |
Sets the loop index for the last selected loop which contains the last selected edge. More... | |
unsafe void | SetReverseExtendDirection (bool reverseExtendDirection) |
Reverses surface extend direction More... | |
unsafe void | SetSelectedSegmentType (NXOpen.Tooling.GuidedExtensionBuilder.SegmentType segmentType) |
Sets the segment type for the selected segment. More... | |
unsafe void | SplitSegment () |
Splits the selected segment into multiple segments by placing guide lines at end points of the edges for the selected segment. More... | |
unsafe void | UpdateAllGuideLinesLength () |
Updates the length of all the guide lines whenever the user changes the extend length of the surfaces interactively. More... | |
unsafe void | UpdateSheetEdges () |
Updates the information for the sheet edges of the selected section whenever sheet edges are selected or de-selected. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen.TaggedObject | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
override string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
unsafe double | AngleTolerance [get, set] |
Returns or sets the angle tolerance for use in creating the guided extension surfaces More... | |
unsafe bool | CheckSurfaces [get, set] |
Returns or sets the option for checking the resulting guided extension surfaces for geometry issues More... | |
unsafe double | DistanceTolerance [get, set] |
Returns or sets the distance tolerance for use in creating the guided extension surfaces More... | |
unsafe NXOpen.Expression | ExtendLength [get] |
Returns the extend length for use in creating the guided extension surfaces More... | |
unsafe NXOpen.Expression | GuideLineAngle1 [get] |
Returns the rotation angle for the first guide line at one of the end points of the selected segment More... | |
unsafe NXOpen.Expression | GuideLineAngle2 [get] |
Returns the rotation angle for the second guide line at one of the end points of the selected segment More... | |
unsafe NXOpen.ScCollector | SegmentEdges [get] |
Returns the list of segment edges that represent a segment More... | |
unsafe NXOpen.Section | SheetEdges [get] |
Returns the sheet edges of a sheet body More... | |
Properties inherited from NXOpen.Builder | |
unsafe NXOpen.PreviewBuilder | PreviewBuilder [get] |
Returns the preview builder subobject. More... | |
Properties inherited from NXOpen.TaggedObject | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Properties inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageSink | NextSink [get] |
Gets the next message sink in the sink chain. More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Builder for creating Guided Extension surface in NX
To create a new instance of this class, use NXOpen.Tooling.GuidedExtensionManager.CreateBuilder
Default values.
Property | Value |
---|---|
AngleTolerance |
0.5 |
CheckSurfaces |
0 |
DistanceTolerance |
0.01 |
ExtendLength.Value |
10 (millimeters part), 10 (inches part) |
GuideLineAngle1.Value |
0 |
GuideLineAngle2.Value |
0 |
Created in NX9.0.0
|
inline |
Changes the direction and length of a guide line.
Created in NX9.0.0
License requirements: solid_modeling ("SOLIDS MODELING") OR nx_freeform_2 ("advanced freeform modeling") OR ug_mold_design ("UG MOLD") OR die_engineering ("DIE ENGINEERING")
guideLine | Guide line to be changed |
guideLineVector | Direction vector |
guideLineLength | Length of guide line |
|
inline |
Creates a guide line at one of the end points of the sheet edge in the selection.
Created in NX9.0.0
License requirements: solid_modeling ("SOLIDS MODELING") OR nx_freeform_2 ("advanced freeform modeling") OR ug_mold_design ("UG MOLD") OR die_engineering ("DIE ENGINEERING")
assocEdge | Associated curve of the guide line to be created |
guideLinePnt | Guide line point |
guideLineVector | Guide line vector |
guideLineLength | Guide line length |
|
inline |
Merges the selected segment with its neighboring segments.
Created in NX9.0.0
License requirements: solid_modeling ("SOLIDS MODELING") OR nx_freeform_2 ("advanced freeform modeling") OR ug_mold_design ("UG MOLD") OR die_engineering ("DIE ENGINEERING")
|
inline |
The action that resets all the segments in the loop to their original state
Created in NX9.0.0
License requirements: solid_modeling ("SOLIDS MODELING") OR nx_freeform_2 ("advanced freeform modeling") OR ug_mold_design ("UG MOLD") OR die_engineering ("DIE ENGINEERING")
|
inline |
Unmerges the selected segment restoring the original segments before the merge using Tooling.GuidedExtensionBuilder.MergeSegment .
Created in NX9.0.0
License requirements: solid_modeling ("SOLIDS MODELING") OR nx_freeform_2 ("advanced freeform modeling") OR ug_mold_design ("UG MOLD") OR die_engineering ("DIE ENGINEERING")
|
inline |
Sets the loop index for the last selected loop which contains the last selected edge.
Created in NX9.0.0
License requirements: solid_modeling ("SOLIDS MODELING") OR nx_freeform_2 ("advanced freeform modeling") OR ug_mold_design ("UG MOLD") OR die_engineering ("DIE ENGINEERING")
lastSelectedLoopIndex | Loop index of the last selected loop |
|
inline |
Reverses surface extend direction
Created in NX9.0.0
License requirements: solid_modeling ("SOLIDS MODELING") OR nx_freeform_2 ("advanced freeform modeling") OR ug_mold_design ("UG MOLD") OR die_engineering ("DIE ENGINEERING")
reverseExtendDirection | Reverse surface extend direction |
|
inline |
Sets the segment type for the selected segment.
Created in NX9.0.0
License requirements: solid_modeling ("SOLIDS MODELING") OR nx_freeform_2 ("advanced freeform modeling") OR ug_mold_design ("UG MOLD") OR die_engineering ("DIE ENGINEERING")
segmentType | Segment type for the selected segment |
|
inline |
Splits the selected segment into multiple segments by placing guide lines at end points of the edges for the selected segment.
Created in NX9.0.0
License requirements: solid_modeling ("SOLIDS MODELING") OR nx_freeform_2 ("advanced freeform modeling") OR ug_mold_design ("UG MOLD") OR die_engineering ("DIE ENGINEERING")
|
inline |
Updates the length of all the guide lines whenever the user changes the extend length of the surfaces interactively.
Created in NX9.0.0
License requirements: solid_modeling ("SOLIDS MODELING") OR nx_freeform_2 ("advanced freeform modeling") OR ug_mold_design ("UG MOLD") OR die_engineering ("DIE ENGINEERING")
|
inline |
Updates the information for the sheet edges of the selected section whenever sheet edges are selected or de-selected.
Created in NX9.0.0
License requirements: solid_modeling ("SOLIDS MODELING") OR nx_freeform_2 ("advanced freeform modeling") OR ug_mold_design ("UG MOLD") OR die_engineering ("DIE ENGINEERING")
|
getset |
Returns or sets the angle tolerance for use in creating the guided extension surfaces
Created in NX9.0.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING") OR nx_freeform_2 ("advanced freeform modeling") OR ug_mold_design ("UG MOLD") OR die_engineering ("DIE ENGINEERING")
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR nx_freeform_2 ("advanced freeform modeling") OR ug_mold_design ("UG MOLD") OR die_engineering ("DIE ENGINEERING")
|
getset |
Returns or sets the option for checking the resulting guided extension surfaces for geometry issues
Created in NX9.0.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING") OR nx_freeform_2 ("advanced freeform modeling") OR ug_mold_design ("UG MOLD") OR die_engineering ("DIE ENGINEERING")
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR nx_freeform_2 ("advanced freeform modeling") OR ug_mold_design ("UG MOLD") OR die_engineering ("DIE ENGINEERING")
|
getset |
Returns or sets the distance tolerance for use in creating the guided extension surfaces
Created in NX9.0.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING") OR nx_freeform_2 ("advanced freeform modeling") OR ug_mold_design ("UG MOLD") OR die_engineering ("DIE ENGINEERING")
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR nx_freeform_2 ("advanced freeform modeling") OR ug_mold_design ("UG MOLD") OR die_engineering ("DIE ENGINEERING")
|
get |
Returns the extend length for use in creating the guided extension surfaces
Created in NX9.0.0
License requirements: solid_modeling ("SOLIDS MODELING") OR nx_freeform_2 ("advanced freeform modeling") OR ug_mold_design ("UG MOLD") OR die_engineering ("DIE ENGINEERING")
|
get |
Returns the rotation angle for the first guide line at one of the end points of the selected segment
Created in NX9.0.0
License requirements: solid_modeling ("SOLIDS MODELING") OR free_form_modeling ("FREE-FORM MODELING") OR ug_mold_design ("UG MOLD") OR die_engineering ("DIE ENGINEERING")
|
get |
Returns the rotation angle for the second guide line at one of the end points of the selected segment
Created in NX9.0.0
License requirements: solid_modeling ("SOLIDS MODELING") OR nx_freeform_2 ("advanced freeform modeling") OR ug_mold_design ("UG MOLD") OR die_engineering ("DIE ENGINEERING")
|
get |
Returns the list of segment edges that represent a segment
Created in NX9.0.0
License requirements: solid_modeling ("SOLIDS MODELING") OR nx_freeform_2 ("advanced freeform modeling") OR ug_mold_design ("UG MOLD") OR die_engineering ("DIE ENGINEERING")
|
get |
Returns the sheet edges of a sheet body
Created in NX9.0.0
License requirements: solid_modeling ("SOLIDS MODELING") OR nx_freeform_2 ("advanced freeform modeling") OR ug_mold_design ("UG MOLD") OR die_engineering ("DIE ENGINEERING")