NXOpen .NET Reference Guide
1872
|
Represents a Machine Tool Configuration object. More...
Public Types | |
enum | ControllerLines { Solutionline, Powerline } |
The controller line More... | |
enum | MdynamicsTypes { Fiveaxmill } |
The mdynamics types More... | |
enum | PlaneTypes { Operator, G17, G18, G19 } |
The plane selection types More... | |
enum | SwivelingTypes { Cycle800, Transarot } |
The machine swiveling types More... | |
enum | TechnologyTypes { Mill, Turn, Millturn, None } |
The machine technology types More... | |
enum | UnitTypes { Mm, In } |
The units type More... | |
Public Member Functions | |
unsafe int | GetArchiveControllerType () |
Retrieves the archive controller type More... | |
unsafe string | GetArchiveControllerVersion () |
Retrieves the archive controller version More... | |
unsafe NXOpen.SIM.MachineToolConfiguration.PlaneTypes | GetChannelPlaneMill (string channelName) |
Retrieves the plane mill from a channel More... | |
unsafe NXOpen.SIM.MachineToolConfiguration.PlaneTypes | GetChannelPlaneTurn (string channelName) |
Retrieves the plane turn from a channel More... | |
unsafe NXOpen.SIM.MachineToolConfiguration.SwivelingTypes | GetChannelSwiveling (string channelName) |
Retrieves channel's swiveling mode More... | |
unsafe bool | GetChannelTcpmSupport (string channelName) |
Retrieves machine TCPM support More... | |
unsafe bool | GetChannelToolAsSubprogram (string channelName) |
Retrieves a channel's subprogram support More... | |
unsafe string | GetChannelToolCommand (string channelName) |
Retrieves a channel's tool command More... | |
unsafe string | GetChannelToolPreselect (string channelName) |
Retrieves a channel's tool preselect More... | |
unsafe double | GetCircularPrecision (string channelName) |
Retrieves the circular precision More... | |
unsafe double | GetCircularPrecisionFactor (string channelName) |
Retrieves the circular precision factor More... | |
unsafe string | GetControllerLanguage () |
Retrieves the controller language More... | |
unsafe string | GetControllerVersion () |
Retrieves the controller version More... | |
unsafe string | GetDiameterGeoAxisName (string channelName) |
Retrieves the diameter geo axis name, which change the output behavior of length values during turning. More... | |
unsafe int | GetLookahead (string channelName) |
Retrieves the controller lookahead, which indicates how many lines are evaluate from the controller ahead. More... | |
unsafe NXOpen.SIM.MachineToolConfiguration.TechnologyTypes | GetMachineTechnology (string channelName) |
Retrieves the machine technology More... | |
unsafe NXOpen.SIM.MachineToolConfiguration.MdynamicsTypes | GetMdynamics () |
Retrieve the MDynamics information More... | |
unsafe double | GetResolutionDeg () |
Retrieves the degree resolution More... | |
unsafe double | GetResolutionMm () |
Retrieves the millimeter resolution More... | |
unsafe int | GetToolCarrierDirectionSelection (string channelName, string carrierName) |
Retrieves the direction selection for a tool carrier. More... | |
unsafe int | GetToolCarrierRetraction (string channelName, string carrierName) |
Retrieves the retraction for a tool carrier. More... | |
unsafe int | GetToolCarrierSwivelMode (string channelName, string carrierName) |
Retrieves the swiveling mode for a tool carrier. More... | |
unsafe double | GetToolCarrierXRetractionPosition (string channelName, string carrierName) |
Retrieves the X retraction position for a tool carrier. More... | |
unsafe double | GetToolCarrierYRetractionPosition (string channelName, string carrierName) |
Retrieves the Y retraction position for a tool carrier. More... | |
unsafe double | GetToolCarrierZRetractionPosition (string channelName, string carrierName) |
Retrieves the Z retraction position for a tool carrier. More... | |
unsafe bool | GetToolRadiusCompensation () |
Retrieves the 3D Tool Radius Compensation information More... | |
unsafe int | GetUsedUnit () |
Retrieves the used unit More... | |
unsafe void | SetArchiveControllerType (int newArchiveControllerType) |
Sets the archive controller type More... | |
unsafe void | SetArchiveControllerVersion (string newArchiveControllerVersion) |
Sets the archive controller version More... | |
unsafe void | SetChannelPlaneMill (string channelName, NXOpen.SIM.MachineToolConfiguration.PlaneTypes newPlaneMill) |
Sets the plane mill for a channel More... | |
unsafe void | SetChannelPlaneTurn (string channelName, NXOpen.SIM.MachineToolConfiguration.PlaneTypes newPlaneTurn) |
Sets the plane turn for a channel More... | |
unsafe void | SetChannelSwiveling (string channelName, NXOpen.SIM.MachineToolConfiguration.SwivelingTypes value) |
Sets the channel's swiveling mode More... | |
unsafe void | SetChannelTcpmSupport (string channelName, bool value) |
Sets the TCPM support value More... | |
unsafe void | SetChannelToolAsSubprogram (string channelName, bool value) |
Sets a channel's subprogram support More... | |
unsafe void | SetChannelToolCommand (string channelName, string newToolCommand) |
Sets a channel's tool command More... | |
unsafe void | SetChannelToolPreselect (string channelName, string newToolPreselect) |
Sets a channel's tool preselect More... | |
unsafe void | SetCircularPrecision (string channelName, double newCircularPrecision) |
Sets the circular precision More... | |
unsafe void | SetCircularPrecisionFactor (string channelName, double newCircularPrecisionFactor) |
Sets the circular precision factor More... | |
unsafe void | SetControllerLanguage (string newLanguage) |
Sets the controller language More... | |
unsafe void | SetControllerVersion (string newVersion) |
Sets the controller version More... | |
unsafe void | SetDiameterGeoAxisName (string channelName, string newDiameterMode) |
Sets the diameter geo axis name, which change the output behavior of length values during turning. More... | |
unsafe void | SetLookahead (string channelName, int lookAhead) |
Sets the controller lookahead, which indicates how many lines are evaluate from the controller ahead. More... | |
unsafe void | SetMachineTechnology (string channelName, NXOpen.SIM.MachineToolConfiguration.TechnologyTypes technology) |
Sets the machine technology More... | |
unsafe void | SetMdynamics (NXOpen.SIM.MachineToolConfiguration.MdynamicsTypes newMDynamicsValue) |
Sets the Mdynamics value More... | |
unsafe void | SetResolutionDeg (double newResolutionValue) |
Sets the degree resolution value More... | |
unsafe void | SetResolutionMm (double newResolutionValue) |
Sets the millimeter resolution value More... | |
unsafe void | SetToolCarrierDirectionSelection (string channelName, string carrierName, int newDirectionSelection) |
Sets the direction selection for a tool carrier. More... | |
unsafe void | SetToolCarrierRetraction (string channelName, string carrierName, int newRetraction) |
Sets the retraction for a tool carrier. More... | |
unsafe void | SetToolCarrierSwivelMode (string channelName, string carrierName, int newSwivelingMode) |
Sets the swiveling mode for a tool carrier. More... | |
unsafe void | SetToolCarrierXRetractionPosition (string channelName, string carrierName, double newXPosition) |
Sets the X retraction position for a tool carrier. More... | |
unsafe void | SetToolCarrierYRetractionPosition (string channelName, string carrierName, double newYPosition) |
Sets the Y retraction position for a tool carrier. More... | |
unsafe void | SetToolCarrierZRetractionPosition (string channelName, string carrierName, double newZPosition) |
Sets the Z retraction position for a tool carrier. More... | |
unsafe void | SetToolRadiusCompensation (bool newCompensationValue) |
Sets the 3D Tool Radius Compensation information More... | |
unsafe void | SetUsedUnit (int newUsedUnit) |
Sets the used unit More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen.TaggedObject | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
override string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
unsafe NXOpen.SIM.MachineToolConfiguration.ControllerLines | ControllerLine [get, set] |
Returns or sets the controller line More... | |
unsafe string | ControllerType [get, set] |
Returns or sets the controller type More... | |
unsafe double | CycleTime [get, set] |
Returns or sets the cycle time More... | |
unsafe string | MachineName [get, set] |
Returns or sets the machine name More... | |
unsafe string | MachineVendor [get, set] |
Returns or sets the machine vendor More... | |
unsafe string | ToolCarrierName [get, set] |
Returns or sets the tool carrier name More... | |
Properties inherited from NXOpen.Builder | |
unsafe NXOpen.PreviewBuilder | PreviewBuilder [get] |
Returns the preview builder subobject. More... | |
Properties inherited from NXOpen.TaggedObject | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Properties inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageSink | NextSink [get] |
Gets the next message sink in the sink chain. More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Represents a Machine Tool Configuration object.
To create a new instance of this class, use NXOpen.SIM.KinematicConfigurator.CreateMachineToolConfigurationBuilder
Created in NX9.0.3
|
inline |
Retrieves the archive controller type
Created in NX10.0.3
License requirements: None.
|
inline |
Retrieves the archive controller version
Created in NX10.0.3
License requirements: None.
|
inline |
Retrieves the plane mill from a channel
Created in NX10.0.2
License requirements: None.
channelName | The channel in question |
|
inline |
Retrieves the plane turn from a channel
Created in NX10.0.2
License requirements: None.
channelName | The channel in question |
|
inline |
Retrieves channel's swiveling mode
Created in NX10.0.3
License requirements: None.
channelName | The channel to modify |
|
inline |
Retrieves machine TCPM support
Created in NX10.0.3
License requirements: None.
channelName | The channel to modify |
|
inline |
Retrieves a channel's subprogram support
Created in NX10.0.3
License requirements: None.
channelName | The channel to modify |
|
inline |
Retrieves a channel's tool command
Created in NX10.0.3
License requirements: None.
channelName | The channel to modify |
|
inline |
Retrieves a channel's tool preselect
Created in NX10.0.3
License requirements: None.
channelName | The channel to modify |
|
inline |
Retrieves the circular precision
Created in NX10.0.3
License requirements: None.
channelName | The channel to modify |
|
inline |
Retrieves the circular precision factor
Created in NX10.0.3
License requirements: None.
channelName | The channel to modify |
|
inline |
Retrieves the controller language
Created in NX10.0.3
License requirements: None.
|
inline |
Retrieves the controller version
Created in NX10.0.3
License requirements: None.
|
inline |
Retrieves the diameter geo axis name, which change the output behavior of length values during turning.
Created in NX11.0.0
License requirements: None.
channelName | The channel to modify |
|
inline |
Retrieves the controller lookahead, which indicates how many lines are evaluate from the controller ahead.
Created in NX9.0.3
License requirements: None.
channelName | The channel to modify |
|
inline |
Retrieves the machine technology
Created in NX9.0.3
License requirements: None.
channelName | The channel to modify |
|
inline |
Retrieve the MDynamics information
Created in NX10.0.3
License requirements: None.
|
inline |
Retrieves the degree resolution
Created in NX10.0.3
License requirements: None.
|
inline |
Retrieves the millimeter resolution
Created in NX10.0.3
License requirements: None.
|
inline |
Retrieves the direction selection for a tool carrier.
Created in NX10.0.3
License requirements: None.
channelName | The channel to which the carrier belongs |
carrierName | The name of the carrier to query |
|
inline |
Retrieves the retraction for a tool carrier.
Created in NX10.0.3
License requirements: None.
channelName | The channel to which the carrier belongs |
carrierName | The name of the carrier to query |
|
inline |
Retrieves the swiveling mode for a tool carrier.
Created in NX10.0.3
License requirements: None.
channelName | The channel to which the carrier belongs |
carrierName | The name of the carrier to query |
|
inline |
Retrieves the X retraction position for a tool carrier.
Created in NX10.0.3
License requirements: None.
channelName | The channel to which the carrier belongs |
carrierName | The name of the carrier to query |
|
inline |
Retrieves the Y retraction position for a tool carrier.
Created in NX10.0.3
License requirements: None.
channelName | The channel to which the carrier belongs |
carrierName | The name of the carrier to query |
|
inline |
Retrieves the Z retraction position for a tool carrier.
Created in NX10.0.3
License requirements: None.
channelName | The channel to which the carrier belongs |
carrierName | The name of the carrier to query |
|
inline |
Retrieves the 3D Tool Radius Compensation information
Created in NX10.0.3
License requirements: None.
|
inline |
Retrieves the used unit
Created in NX10.0.3
License requirements: None.
|
inline |
Sets the archive controller type
Created in NX10.0.3
License requirements: None.
newArchiveControllerType | The new archive controller type |
|
inline |
Sets the archive controller version
Created in NX10.0.3
License requirements: None.
newArchiveControllerVersion | The new archive controller version |
|
inline |
Sets the plane mill for a channel
Created in NX10.0.2
License requirements: None.
channelName | The channel to modify |
newPlaneMill | The new plane mill value |
|
inline |
Sets the plane turn for a channel
Created in NX10.0.2
License requirements: None.
channelName | The channel to modify |
newPlaneTurn | The new plane turn value |
|
inline |
Sets the channel's swiveling mode
Created in NX10.0.3
License requirements: None.
channelName | The channel to modify |
value | The new swiveling mode value |
|
inline |
Sets the TCPM support value
Created in NX10.0.3
License requirements: None.
channelName | The channel to modify |
value | The new TCPM support value |
|
inline |
Sets a channel's subprogram support
Created in NX10.0.3
License requirements: None.
channelName | The channel to modify |
value | The new tool as subprogram value |
|
inline |
Sets a channel's tool command
Created in NX10.0.3
License requirements: None.
channelName | The channel to modify |
newToolCommand | The new tool command |
|
inline |
Sets a channel's tool preselect
Created in NX10.0.3
License requirements: None.
channelName | The channel to modify |
newToolPreselect | The new tool preselect |
|
inline |
Sets the circular precision
Created in NX10.0.3
License requirements: None.
channelName | The channel to modify |
newCircularPrecision | The new circular precision value |
|
inline |
Sets the circular precision factor
Created in NX10.0.3
License requirements: None.
channelName | The channel to modify |
newCircularPrecisionFactor | The new circular precision factor |
|
inline |
Sets the controller language
Created in NX10.0.3
License requirements: None.
newLanguage | The new controller language |
|
inline |
Sets the controller version
Created in NX10.0.3
License requirements: None.
newVersion | The new controller version |
|
inline |
Sets the diameter geo axis name, which change the output behavior of length values during turning.
Created in NX11.0.0
License requirements: None.
channelName | The channel to modify |
newDiameterMode | The new diameter geo axis name |
|
inline |
Sets the controller lookahead, which indicates how many lines are evaluate from the controller ahead.
Created in NX9.0.3
License requirements: None.
channelName | The channel to modify |
lookAhead | The new controller lookahead |
|
inline |
Sets the machine technology
Created in NX9.0.3
License requirements: None.
channelName | The channel to modify |
technology | The new machine technology |
|
inline |
Sets the Mdynamics value
Created in NX10.0.3
License requirements: None.
newMDynamicsValue | The new mdynamics value |
|
inline |
Sets the degree resolution value
Created in NX10.0.3
License requirements: None.
newResolutionValue | The new degree resolution value |
|
inline |
Sets the millimeter resolution value
Created in NX10.0.3
License requirements: None.
newResolutionValue | The new millimeter resolution value |
|
inline |
Sets the direction selection for a tool carrier.
Created in NX10.0.3
License requirements: None.
channelName | The channel to which the carrier belongs |
carrierName | The name of the carrier to modify |
newDirectionSelection | The new swiveling mode |
|
inline |
Sets the retraction for a tool carrier.
Created in NX10.0.3
License requirements: None.
channelName | The channel to which the carrier belongs |
carrierName | The name of the carrier to modify |
newRetraction | The new swiveling mode |
|
inline |
Sets the swiveling mode for a tool carrier.
Created in NX10.0.3
License requirements: None.
channelName | The channel to which the carrier belongs |
carrierName | The name of the carrier to modify |
newSwivelingMode | The new swiveling mode |
|
inline |
Sets the X retraction position for a tool carrier.
Created in NX10.0.3
License requirements: None.
channelName | The channel to which the carrier belongs |
carrierName | The name of the carrier to modify |
newXPosition | The new X position |
|
inline |
Sets the Y retraction position for a tool carrier.
Created in NX10.0.3
License requirements: None.
channelName | The channel to which the carrier belongs |
carrierName | The name of the carrier to modify |
newYPosition | The new Y position |
|
inline |
Sets the Z retraction position for a tool carrier.
Created in NX10.0.3
License requirements: None.
channelName | The channel to which the carrier belongs |
carrierName | The name of the carrier to modify |
newZPosition | The new Z position |
|
inline |
Sets the 3D Tool Radius Compensation information
Created in NX10.0.3
License requirements: None.
newCompensationValue | The new Tool Radius Compensation value |
|
inline |
Sets the used unit
Created in NX10.0.3
License requirements: None.
newUsedUnit | The new used unit |
|
getset |
Returns or sets the controller line
Created in NX9.0.3
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the controller type
Created in NX9.0.3
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the cycle time
Created in NX9.0.3
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the machine name
Created in NX9.0.3
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the machine vendor
Created in NX9.0.3
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the tool carrier name
Created in NX9.0.3
License requirements to get this property: None.
License requirements to set this property: None.