NXOpen .NET Reference Guide
1872
|
Represents a part descriptor chrx. More...
Public Types | |
enum | CharxType { Int, Real, Sting = 4, Any = 6, Ref = 10, AnyRef = 12 } |
Charx Type for a NXOpen.Routing.RoutePartDescriptor . More... | |
enum | SourceType { Null, PartAttribute, Expression, DumbCopy } |
Descriptor Type for a NXOpen.Routing.RoutePartDescriptor . More... | |
Properties | |
unsafe NXOpen.Routing.RoutePartDescriptor.CharxType | DescriptorCharxType [get, set] |
Returns or sets the charx type for the part descriptor used by Routing. More... | |
unsafe NXOpen.Routing.RoutePartDescriptor.SourceType | DescriptorSourceType [get, set] |
Returns or sets the descriptor type for the part descriptor used by Routing. More... | |
unsafe string | Expression [get, set] |
Returns or sets the expression for the part descriptor used by Routing. More... | |
unsafe string | Title [get, set] |
Returns or sets the title for the part descriptor used by Routing. More... | |
Properties inherited from NXOpen.TaggedObject | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Properties inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageSink | NextSink [get] |
Gets the next message sink in the sink chain. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.TaggedObject | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
override string | ToString () |
Returns a String that represents the current Object. More... | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Represents a part descriptor chrx.
To create a new instance of this class, use NXOpen.Routing.RoutePartDescriptorCollection.CreatePartDescriptor
Created in NX4.0.0
Charx Type for a NXOpen.Routing.RoutePartDescriptor .
Enumerator | |
---|---|
Int | |
Real | |
Sting | |
Any | |
Ref | |
AnyRef |
Descriptor Type for a NXOpen.Routing.RoutePartDescriptor .
Enumerator | |
---|---|
Null | |
PartAttribute | |
Expression | |
DumbCopy |
|
getset |
Returns or sets the charx type for the part descriptor used by Routing.
Created in NX4.0.0
License requirements to get this property: routing_base ("Routing Basic")
License requirements to set this property: routing_base ("Routing Basic")
|
getset |
Returns or sets the descriptor type for the part descriptor used by Routing.
Created in NX4.0.0
License requirements to get this property: routing_base ("Routing Basic")
License requirements to set this property: routing_base ("Routing Basic")
|
getset |
Returns or sets the expression for the part descriptor used by Routing.
Created in NX4.0.0
License requirements to get this property: routing_base ("Routing Basic")
License requirements to set this property: routing_base ("Routing Basic")
|
getset |
Returns or sets the title for the part descriptor used by Routing.
Created in NX4.0.0
License requirements to get this property: routing_base ("Routing Basic")
License requirements to set this property: routing_base ("Routing Basic")