NXOpen .NET Reference Guide
1872
|
Builder for qualifying a Simple / Detail Cross Section More...
Properties | |
unsafe NXOpen.SelectNXObjectList | CurveSelection [get] |
Returns the curve selection More... | |
unsafe NXOpen.Expression | Offset01 [get, set] |
Returns or sets the offset01 More... | |
unsafe NXOpen.Expression | Offset02 [get, set] |
Returns or sets the offset02 More... | |
unsafe bool | SpecifyOffset [get, set] |
Returns or sets the specify offset toggle More... | |
unsafe NXOpen.Routing.StockStyle | StockStyle [get, set] |
Returns or sets the stock style More... | |
Properties inherited from NXOpen.Builder | |
unsafe NXOpen.PreviewBuilder | PreviewBuilder [get] |
Returns the preview builder subobject. More... | |
Properties inherited from NXOpen.TaggedObject | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Properties inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageSink | NextSink [get] |
Gets the next message sink in the sink chain. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Builder for qualifying a Simple / Detail Cross Section
To create a new instance of this class, use NXOpen.Routing.RouteManager.CreateCrossSectionBuilder
Default values.
Property | Value |
---|---|
Offset01.Value |
0 (millimeters part), 0 (inches part) |
Offset02.Value |
0 (millimeters part), 0 (inches part) |
Created in NX1847.0.0
|
get |
Returns the curve selection
Created in NX1847.0.0
License requirements: routing_base ("Routing Basic")
|
getset |
Returns or sets the offset01
Created in NX1847.0.0
License requirements to get this property: routing_base ("Routing Basic")
License requirements to set this property: routing_base ("Routing Basic")
|
getset |
Returns or sets the offset02
Created in NX1847.0.0
License requirements to get this property: routing_base ("Routing Basic")
License requirements to set this property: routing_base ("Routing Basic")
|
getset |
Returns or sets the specify offset toggle
Created in NX1847.0.0
License requirements to get this property: routing_base ("Routing Basic")
License requirements to set this property: routing_base ("Routing Basic")
|
getset |
Returns or sets the stock style
Created in NX1847.0.0
License requirements to get this property: routing_base ("Routing Basic")
License requirements to set this property: routing_base ("Routing Basic")