NXOpen .NET Reference Guide
1872
|
Represents a command importer to import the commands into command libary. More...
Public Types | |
enum | OverrideOption { Ignore, Replace, Copy } |
Represents the override option when there is already a command existing. More... | |
Public Member Functions | |
unsafe void | GetImportCandidates (out NXOpen.Report.Command[] pCommands) |
Gets all candidate commands in library file. More... | |
unsafe void | ImportCommands (int[] pCommandIndexes) |
Imports the selected commands into command library. More... | |
Public Member Functions inherited from NXOpen.TransientObject | |
void | Dispose () |
Frees the object from memory. More... | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
new string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Protected Member Functions | |
override void | FreeResource () |
Destroys the object More... | |
Properties | |
unsafe NXOpen.Report.CommandImporter.OverrideOption | ImportOption [get, set] |
Returns or sets the command override option. More... | |
Properties inherited from NXOpen.TransientObject | |
IntPtr | Handle [get] |
Handle of the internal object represented by this object. More... | |
Properties inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageSink | NextSink [get] |
Gets the next message sink in the sink chain. More... | |
Represents a command importer to import the commands into command libary.
Created in NX11.0.0
|
inlineprotectedvirtual |
Destroys the object
Created in NX11.0.0
License requirements: None.
Implements NXOpen.TransientObject.
|
inline |
Gets all candidate commands in library file.
Created in NX11.0.0
License requirements: None.
pCommands |
|
inline |
Imports the selected commands into command library.
Created in NX11.0.0
License requirements: None.
pCommandIndexes |
|
getset |
Returns or sets the command override option.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.