NXOpen .NET Reference Guide
1872
|
Represents the Polygon Modeling task environment associated with a session. More...
Public Member Functions | |
unsafe void | Enter () |
Starts Polygon Modeling task environment. More... | |
unsafe void | Exit () |
Ends Polygon Modeling task environment. More... | |
unsafe void | SetCancelled () |
Marks the task to be cancelled such that during task is undone and all the changes are discarded. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Properties inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageSink | NextSink [get] |
Gets the next message sink in the sink chain. More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
void | initialize () |
<exclude> More... | |
Represents the Polygon Modeling task environment associated with a session.
To obtain an instance of this class, refer to NXOpen.Session
Created in NX12.0.0
|
inline |
Starts Polygon Modeling task environment.
Created in NX12.0.0
License requirements: None.
|
inline |
Ends Polygon Modeling task environment.
Created in NX12.0.0
License requirements: None.
|
inline |
Marks the task to be cancelled such that during task is undone and all the changes are discarded.
Created in NX12.0.0
License requirements: None.
|
get |
Returns the tag of this object.