NXOpen .NET Reference Guide
1872
|
Represents a joint define object More...
Public Types | |
enum | OrientationType { Vector, Csys } |
Defines the orientation type of joint More... | |
enum | ScrewJointDisplCurveType { Spline, Profile } |
Defines the displacement curve type for screw joints More... | |
enum | ScrewJointMethodType { Ratio, Displacementcurve } |
Defines the method type of screw joints More... | |
enum | ScrewJointRatioType { Expression, Spline, Profile } |
Defines the ratio type for screw joints More... | |
enum | Type { Revolute, Slider, Cylindrical, Screw, Universal, Spherical, Planar, Fixed, Constantvelocity, Atpoint, Inline, Inplane, Orientation, Parallel, Perpendicular } |
Joint define type More... | |
enum | UniversalJointAxisType { Rotational, CrossPin } |
Defines the axis type for universal joints More... | |
Properties | |
unsafe NXOpen.Direction | ActionCrossPinVector [get, set] |
Returns or sets the cross pin direction of the Action Motion Body. More... | |
unsafe NXOpen.Motion.ParamOverrideState | ActionCrossPinVectorOvrCtrl [get, set] |
Returns or sets the override state of the action cross pin vector, which should only be used for occurrence More... | |
unsafe NXOpen.Direction | ActionSpinVector [get, set] |
Returns or sets the spin direction of the Action Motion Body. More... | |
unsafe NXOpen.Motion.ParamOverrideState | ActionSpinVectorOvrCtrl [get, set] |
Returns or sets the override state of the action spin vector, which should only be used for occurrence More... | |
unsafe NXOpen.Motion.JointDefine.UniversalJointAxisType | AxisType [get, set] |
Returns or sets the axis type. More... | |
unsafe NXOpen.Motion.ParamOverrideState | AxisTypeOvrCtrl [get, set] |
Returns or sets the override state of the axis type, which should only be used for occurrence More... | |
unsafe NXOpen.Direction | BaseCrossPinVector [get, set] |
Returns or sets the cross pin direction of the Base Motion Body. More... | |
unsafe NXOpen.Motion.ParamOverrideState | BaseCrossPinVectorOvrCtrl [get, set] |
Returns or sets the override state of the base cross pin vector, which should only be used for occurrence More... | |
unsafe NXOpen.Direction | BaseSpinVector [get, set] |
Returns or sets the spin direction of the Base Motion Body. More... | |
unsafe NXOpen.Motion.ParamOverrideState | BaseSpinVectorOvrCtrl [get, set] |
Returns or sets the override state of the base spin vector, which should only be used for occurrence More... | |
unsafe double | DisplayScale [get, set] |
Returns or sets the display scale More... | |
unsafe NXOpen.Motion.JointDefine.ScrewJointDisplCurveType | DisplCurveType [get, set] |
Returns or sets the displacemnet curve type of a screw joint More... | |
unsafe NXOpen.Motion.ParamOverrideState | DisplCurveTypeOvrCtrl [get, set] |
Returns or sets the override state of the screw displacement curve type, which should only be used for occurrence More... | |
unsafe bool | ExcludeRxConstraint [get, set] |
Returns or sets the options of excluded rx constraint. More... | |
unsafe NXOpen.Motion.ParamOverrideState | ExcludeRxConstraintOvrCtrl [get, set] |
Returns or sets the override state of the toggle of exclude Rx constraint, which should only be used for occurrence More... | |
unsafe bool | ExcludeRyConstraint [get, set] |
Returns or sets the option of excluded ry constraint. More... | |
unsafe NXOpen.Motion.ParamOverrideState | ExcludeRyConstraintOvrCtrl [get, set] |
Returns or sets the override state of the toggle of exclude Ry constraint, which should only be used for occurrence More... | |
unsafe bool | ExcludeRzConstraint [get, set] |
Returns or sets the options of excluded rz constraint. More... | |
unsafe NXOpen.Motion.ParamOverrideState | ExcludeRzConstraintOvrCtrl [get, set] |
Returns or sets the override state of the toggle of exclude Rz constraint, which should only be used for occurrence More... | |
unsafe bool | ExcludeXConstraint [get, set] |
Returns or sets the options of excluded x constraint. More... | |
unsafe NXOpen.Motion.ParamOverrideState | ExcludeXConstraintOvrCtrl [get, set] |
Returns or sets the override state of the toggle of exclude X constraint, which should only be used for occurrence More... | |
unsafe bool | ExcludeYConstraint [get, set] |
Returns or sets the options of excluded y constraint. More... | |
unsafe NXOpen.Motion.ParamOverrideState | ExcludeYConstraintOvrCtrl [get, set] |
Returns or sets the override state of the toggle of exclude Y constraint, which should only be used for occurrence More... | |
unsafe bool | ExcludeZConstraint [get, set] |
Returns or sets the options of excluded z constraint. More... | |
unsafe NXOpen.Motion.ParamOverrideState | ExcludeZConstraintOvrCtrl [get, set] |
Returns or sets the override state of the toggle of exclude Z constraint, which should only be used for occurrence More... | |
unsafe NXOpen.CoordinateSystem | FirstCsys [get, set] |
Returns or sets the CSYS of first motion body More... | |
unsafe NXOpen.Motion.ParamOverrideState | FirstCsysOvrCtrl [get, set] |
Returns or sets the override state of the action csystem, which should only be used for occurrence More... | |
unsafe NXOpen.Motion.Link | FirstLink [get, set] |
Returns or sets the first motion body object More... | |
unsafe NXOpen.Motion.SelectLink | FirstLinkSelection [get] |
Returns the first motion body selection More... | |
unsafe NXOpen.Motion.ParamOverrideState | FirstLinkSelectionOvrCtrl [get, set] |
Returns or sets the override state of the action motion body, which should only be used for occurrence More... | |
unsafe NXOpen.NXMatrix | FirstMatrix [get, set] |
Returns or sets the matrix of first motion body More... | |
unsafe NXOpen.Motion.JointDefine.OrientationType | FirstOrientationType [get, set] |
Returns or sets the first orientation type of joint More... | |
unsafe NXOpen.Motion.ParamOverrideState | FirstOrientationTypeOvrCtrl [get, set] |
Returns or sets the override state of the action orienation type, which should only be used for occurrence More... | |
unsafe NXOpen.Point | FirstOrigin [get, set] |
Returns or sets the origin of first motion body More... | |
unsafe NXOpen.Motion.ParamOverrideState | FirstOriginOvrCtrl [get, set] |
Returns or sets the override state of the action origin, which should only be used for occurrence More... | |
unsafe NXOpen.Direction | FirstVector [get, set] |
Returns or sets the direction of first motion body More... | |
unsafe NXOpen.Motion.ParamOverrideState | FirstVectorOvrCtrl [get, set] |
Returns or sets the override state of the action vector, which should only be used for occurrence More... | |
unsafe NXOpen.Motion.JointDefine.Type | JointType [get, set] |
Returns or sets the joint type More... | |
unsafe NXOpen.Expression | LowerLimitAngleExpression [get] |
Returns the lower limit angular expression. More... | |
unsafe NXOpen.Motion.ParamOverrideState | LowerLimitAngleExpressionOvrCtrl [get, set] |
Returns or sets the override state of the lower angle limit expression, which should only be used for occurrence More... | |
unsafe bool | LowerLimitDefined [get, set] |
Returns or sets the option of defining lower limit for joint More... | |
unsafe NXOpen.Motion.ParamOverrideState | LowerLimitDefinedOvrCtrl [get, set] |
Returns or sets the override state of the toggle of lower translation limit defined, which should only be used for occurrence More... | |
unsafe NXOpen.Expression | LowerLimitExpression [get] |
Returns the lower limit expression. More... | |
unsafe NXOpen.Motion.ParamOverrideState | LowerLimitExpressionOvrCtrl [get, set] |
Returns or sets the override state of the lower translation limit expression, which should only be used for occurrence More... | |
unsafe NXOpen.Motion.JointDefine.ScrewJointMethodType | MethodType [get, set] |
Returns or sets the method type of a screw joint More... | |
unsafe NXOpen.Motion.ParamOverrideState | MethodTypeOvrCtrl [get, set] |
Returns or sets the override state of the screw method type, which should only be used for occurrence More... | |
unsafe string | Name [get, set] |
Returns or sets the joint name More... | |
unsafe NXOpen.Motion.JointDefine.ScrewJointRatioType | RatioType [get, set] |
Returns or sets the ratio type of a screw joint More... | |
unsafe NXOpen.Motion.ParamOverrideState | RatioTypeOvrCtrl [get, set] |
Returns or sets the override state of the screw ratio type, which should only be used for occurrence More... | |
unsafe bool | RotationAllowed [get, set] |
Returns or sets the options of allowing rotation. More... | |
unsafe NXOpen.Motion.ParamOverrideState | RotationAllowedOvrCtrl [get, set] |
Returns or sets the override state of the toggle of rotaton allowed, which should only be used for occurrence More... | |
unsafe NXOpen.CAE.Function | ScrewDisplCurveFunction [get, set] |
Returns or sets the displacement curve function tag. More... | |
unsafe NXOpen.Motion.ParamOverrideState | ScrewDisplCurveFunctionOvrCtrl [get, set] |
Returns or sets the override state of the screw displacement curve function, which should only be used for occurrence More... | |
unsafe NXOpen.Motion.SelectFieldData | ScrewDisplCurveProfile [get] |
Returns the displacement curve Profile. More... | |
unsafe NXOpen.Motion.ParamOverrideState | ScrewDisplCurveProfileOvrCtrl [get, set] |
Returns or sets the override state of the screw displacement curve profile, which should only be used for occurrence More... | |
unsafe NXOpen.Expression | ScrewRatioExpression [get] |
Returns the screw ratio expression. More... | |
unsafe NXOpen.Motion.ParamOverrideState | ScrewRatioExpressionOvrCtrl [get, set] |
Returns or sets the override state of the screw ratio expression, which should only be used for occurrence More... | |
unsafe NXOpen.Motion.SelectFieldData | ScrewRatioProfile [get] |
Returns the ratio Profile. More... | |
unsafe NXOpen.Motion.ParamOverrideState | ScrewRatioProfileOvrCtrl [get, set] |
Returns or sets the override state of the screw ratio profile, which should only be used for occurrence More... | |
unsafe NXOpen.CAE.Function | ScrewSplineFunction [get, set] |
Returns or sets the spline function tag. More... | |
unsafe NXOpen.Motion.ParamOverrideState | ScrewSplineFunctionOvrCtrl [get, set] |
Returns or sets the override state of the screw spline function, which should only be used for occurrence More... | |
unsafe NXOpen.CoordinateSystem | SecondCsys [get, set] |
Returns or sets the csys of second motion body More... | |
unsafe NXOpen.Motion.ParamOverrideState | SecondCsysOvrCtrl [get, set] |
Returns or sets the override state of the base csystem, which should only be used for occurrence More... | |
unsafe NXOpen.Motion.Link | SecondLink [get, set] |
Returns or sets the second motion body More... | |
unsafe NXOpen.Motion.SelectLink | SecondLinkSelection [get] |
Returns the second motion body selection More... | |
unsafe NXOpen.Motion.ParamOverrideState | SecondLinkSelectionOvrCtrl [get, set] |
Returns or sets the override state of the base motion body, which should only be used for occurrence More... | |
unsafe NXOpen.NXMatrix | SecondMatrix [get, set] |
Returns or sets the matrix of second motion body More... | |
unsafe NXOpen.Motion.JointDefine.OrientationType | SecondOrientationType [get, set] |
Returns or sets the second orientation type of joint More... | |
unsafe NXOpen.Motion.ParamOverrideState | SecondOrientationTypeOvrCtrl [get, set] |
Returns or sets the override state of the base orientation type, which should only be used for occurrence More... | |
unsafe NXOpen.Point | SecondOrigin [get, set] |
Returns or sets the origin of second motion body More... | |
unsafe NXOpen.Motion.ParamOverrideState | SecondOriginOvrCtrl [get, set] |
Returns or sets the override state of the base origin, which should only be used for occurrence More... | |
unsafe NXOpen.Direction | SecondVector [get, set] |
Returns or sets the direction of second motion body More... | |
unsafe NXOpen.Motion.ParamOverrideState | SecondVectorOvrCtrl [get, set] |
Returns or sets the override state of the base vector, which should only be used for occurrence More... | |
unsafe bool | SnapLinks [get, set] |
Returns or sets the option of snap motion bodies More... | |
unsafe NXOpen.Motion.ParamOverrideState | SnapLinksOvrCtrl [get, set] |
Returns or sets the override state of the snap motion bodies, which should only be used for occurrence More... | |
unsafe bool | TranslationAllowed [get, set] |
Returns or sets the options of allowing rotation. More... | |
unsafe NXOpen.Motion.ParamOverrideState | TranslationAllowedOvrCtrl [get, set] |
Returns or sets the override state of the toggle of translation allowed, which should only be used for occurrence More... | |
unsafe NXOpen.Expression | UpperLimitAngleExpression [get] |
Returns the upper limit angular expression. More... | |
unsafe NXOpen.Motion.ParamOverrideState | UpperLimitAngleExpressionOvrCtrl [get, set] |
Returns or sets the override state of the upper angle limit expression, which should only be used for occurrence More... | |
unsafe bool | UpperLimitDefined [get, set] |
Returns or sets the option of defining upper limit for joint More... | |
unsafe NXOpen.Motion.ParamOverrideState | UpperLimitDefinedOvrCtrl [get, set] |
Returns or sets the override state of the toggle of the upper translation limit defined, which should only be used for occurrence More... | |
unsafe NXOpen.Expression | UpperLimitExpression [get] |
Returns the upper limit expression. More... | |
unsafe NXOpen.Motion.ParamOverrideState | UpperLimitExpressionOvrCtrl [get, set] |
Returns or sets the override state of the upper translation limit expression, which should only be used for occurrence More... | |
Properties inherited from NXOpen.TaggedObject | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Properties inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageSink | NextSink [get] |
Gets the next message sink in the sink chain. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.TaggedObject | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
override string | ToString () |
Returns a String that represents the current Object. More... | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Represents a joint define object
Created in NX5.0.0
Joint define type
|
getset |
Returns or sets the cross pin direction of the Action Motion Body.
Used only when joint subtype is Motion.JointDefine.Type.Universal
Created in NX1872.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the override state of the action cross pin vector, which should only be used for occurrence
Created in NX1872.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the spin direction of the Action Motion Body.
Used only when joint subtype is Motion.JointDefine.Type.Universal
Created in NX1872.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the override state of the action spin vector, which should only be used for occurrence
Created in NX1872.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the axis type.
Used only when joint subtype is Motion.JointDefine.Type.Universal
Created in NX12.0.0
Deprecated in NX1872.0.0. Use Motion.JointDefine.ActionSpinVector /Motion.JointDefine.ActionCrossPinVector or Motion.JointDefine.BaseSpinVector /Motion.JointDefine.BaseCrossPinVector instead.
License requirements to get this property: mechanisms ("MECHANISMS")
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the override state of the axis type, which should only be used for occurrence
Created in NX1847.0.0
Deprecated in NX1872.0.0. Use Motion.JointDefine.ActionSpinVectorOvrCtrl /Motion.JointDefine.ActionCrossPinVectorOvrCtrl orMotion.JointDefine.BaseSpinVectorOvrCtrl /Motion.JointDefine.BaseCrossPinVectorOvrCtrl instead.
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the cross pin direction of the Base Motion Body.
Used only when joint subtype is Motion.JointDefine.Type.Universal
Created in NX1872.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the override state of the base cross pin vector, which should only be used for occurrence
Created in NX1872.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the spin direction of the Base Motion Body.
Used only when joint subtype is Motion.JointDefine.Type.Universal
Created in NX1872.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the override state of the base spin vector, which should only be used for occurrence
Created in NX1872.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the display scale
Created in NX5.0.0
License requirements to get this property: mechanisms ("MECHANISMS")
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the displacemnet curve type of a screw joint
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the override state of the screw displacement curve type, which should only be used for occurrence
Created in NX1847.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the options of excluded rx constraint.
Used only when joint subtype is Motion.JointDefine.Type.Fixed
Created in NX12.0.0
License requirements to get this property: mechanisms ("MECHANISMS")
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the override state of the toggle of exclude Rx constraint, which should only be used for occurrence
Created in NX1847.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the option of excluded ry constraint.
Used only when joint subtype is Motion.JointDefine.Type.Fixed
Created in NX12.0.0
License requirements to get this property: mechanisms ("MECHANISMS")
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the override state of the toggle of exclude Ry constraint, which should only be used for occurrence
Created in NX1847.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the options of excluded rz constraint.
Used only when joint subtype is Motion.JointDefine.Type.Fixed
Created in NX12.0.0
License requirements to get this property: mechanisms ("MECHANISMS")
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the override state of the toggle of exclude Rz constraint, which should only be used for occurrence
Created in NX1847.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the options of excluded x constraint.
Used only when joint subtype is Motion.JointDefine.Type.Fixed
Created in NX12.0.0
License requirements to get this property: mechanisms ("MECHANISMS")
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the override state of the toggle of exclude X constraint, which should only be used for occurrence
Created in NX1847.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the options of excluded y constraint.
Used only when joint subtype is Motion.JointDefine.Type.Fixed
Created in NX12.0.0
License requirements to get this property: mechanisms ("MECHANISMS")
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the override state of the toggle of exclude Y constraint, which should only be used for occurrence
Created in NX1847.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the options of excluded z constraint.
Used only when joint subtype is Motion.JointDefine.Type.Fixed
Created in NX12.0.0
License requirements to get this property: mechanisms ("MECHANISMS")
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the override state of the toggle of exclude Z constraint, which should only be used for occurrence
Created in NX1847.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the CSYS of first motion body
Created in NX5.0.0
License requirements to get this property: mechanisms ("MECHANISMS")
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the override state of the action csystem, which should only be used for occurrence
Created in NX1847.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the first motion body object
Created in NX5.0.0
Deprecated in NX1847.0.0. Use Motion.JointDefine.FirstLink instead.
License requirements to get this property: mechanisms ("MECHANISMS")
License requirements to set this property: mechanisms ("MECHANISMS")
|
get |
Returns the first motion body selection
Created in NX1847.0.0
License requirements: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the override state of the action motion body, which should only be used for occurrence
Created in NX1847.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the matrix of first motion body
Created in NX5.0.0
Deprecated in NX1847.0.0. Use Motion.JointDefine.FirstCsys or Motion.JointDefine.FirstVector instead.
License requirements to get this property: mechanisms ("MECHANISMS")
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the first orientation type of joint
Created in NX8.0.0
License requirements to get this property: mechanisms ("MECHANISMS")
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the override state of the action orienation type, which should only be used for occurrence
Created in NX1847.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the origin of first motion body
Created in NX5.0.0
License requirements to get this property: mechanisms ("MECHANISMS")
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the override state of the action origin, which should only be used for occurrence
Created in NX1847.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the direction of first motion body
Created in NX5.0.0
License requirements to get this property: mechanisms ("MECHANISMS")
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the override state of the action vector, which should only be used for occurrence
Created in NX1847.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the joint type
Created in NX5.0.0
License requirements to get this property: mechanisms ("MECHANISMS")
License requirements to set this property: mechanisms ("MECHANISMS")
|
get |
Returns the lower limit angular expression.
Only used when limits option is TRUE
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the override state of the lower angle limit expression, which should only be used for occurrence
Created in NX1847.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the option of defining lower limit for joint
Created in NX11.0.0
License requirements to get this property: mechanisms ("MECHANISMS")
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the override state of the toggle of lower translation limit defined, which should only be used for occurrence
Created in NX1847.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
get |
Returns the lower limit expression.
Only used when limits option is TRUE
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the override state of the lower translation limit expression, which should only be used for occurrence
Created in NX1847.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the method type of a screw joint
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the override state of the screw method type, which should only be used for occurrence
Created in NX1847.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the joint name
Created in NX5.0.0
License requirements to get this property: mechanisms ("MECHANISMS")
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the ratio type of a screw joint
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the override state of the screw ratio type, which should only be used for occurrence
Created in NX1847.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the options of allowing rotation.
Used only when joint subtype is Motion.JointDefine.Type.Planar
Created in NX12.0.0
License requirements to get this property: mechanisms ("MECHANISMS")
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the override state of the toggle of rotaton allowed, which should only be used for occurrence
Created in NX1847.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the displacement curve function tag.
Only valid for Simcenter Solver if method type is Motion.JointDefine.ScrewJointMethodType.Displacementcurve
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the override state of the screw displacement curve function, which should only be used for occurrence
Created in NX1847.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
get |
Returns the displacement curve Profile.
Created in NX12.0.0
License requirements: None.
|
getset |
Returns or sets the override state of the screw displacement curve profile, which should only be used for occurrence
Created in NX1847.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
get |
Returns the screw ratio expression.
Used only when joint subtype is Motion.JointDefine.Type.Screw . For Simcenter Solver, method type must be Motion.JointDefine.ScrewJointMethodType.Ratio which is the pitch of a screw's thread, and ratio type must be Motion.JointDefine.ScrewJointRatioType.Expression
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the override state of the screw ratio expression, which should only be used for occurrence
Created in NX1847.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
get |
Returns the ratio Profile.
Created in NX12.0.0
License requirements: None.
|
getset |
Returns or sets the override state of the screw ratio profile, which should only be used for occurrence
Created in NX1847.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the spline function tag.
Only valid for LMS solver if method type is Motion.JointDefine.ScrewJointMethodType.Ratio , and ratio type is Motion.JointDefine.ScrewJointRatioType.Spline
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the override state of the screw spline function, which should only be used for occurrence
Created in NX1847.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the csys of second motion body
Created in NX5.0.0
License requirements to get this property: mechanisms ("MECHANISMS")
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the override state of the base csystem, which should only be used for occurrence
Created in NX1847.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the second motion body
Created in NX5.0.0
Deprecated in NX1847.0.0. Use Motion.JointDefine.SecondLink instead.
License requirements to get this property: mechanisms ("MECHANISMS")
License requirements to set this property: mechanisms ("MECHANISMS")
|
get |
Returns the second motion body selection
Created in NX1847.0.0
License requirements: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the override state of the base motion body, which should only be used for occurrence
Created in NX1847.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the matrix of second motion body
Created in NX5.0.0
Deprecated in NX1847.0.0. Use Motion.JointDefine.SecondCsys or Motion.JointDefine.SecondVector instead.
License requirements to get this property: mechanisms ("MECHANISMS")
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the second orientation type of joint
Created in NX8.0.0
License requirements to get this property: mechanisms ("MECHANISMS")
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the override state of the base orientation type, which should only be used for occurrence
Created in NX1847.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the origin of second motion body
Created in NX5.0.0
License requirements to get this property: mechanisms ("MECHANISMS")
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the override state of the base origin, which should only be used for occurrence
Created in NX1847.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the direction of second motion body
Created in NX5.0.0
License requirements to get this property: mechanisms ("MECHANISMS")
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the override state of the base vector, which should only be used for occurrence
Created in NX1847.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the option of snap motion bodies
Created in NX5.0.0
License requirements to get this property: mechanisms ("MECHANISMS")
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the override state of the snap motion bodies, which should only be used for occurrence
Created in NX1847.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the options of allowing rotation.
Used only when joint subtype is Motion.JointDefine.Type.Constantvelocity
Created in NX12.0.0
License requirements to get this property: mechanisms ("MECHANISMS")
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the override state of the toggle of translation allowed, which should only be used for occurrence
Created in NX1847.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
get |
Returns the upper limit angular expression.
Only used when limits option is TRUE
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the override state of the upper angle limit expression, which should only be used for occurrence
Created in NX1847.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the option of defining upper limit for joint
Created in NX11.0.0
License requirements to get this property: mechanisms ("MECHANISMS")
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the override state of the toggle of the upper translation limit defined, which should only be used for occurrence
Created in NX1847.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
get |
Returns the upper limit expression.
Only used when limits option is TRUE
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the override state of the upper translation limit expression, which should only be used for occurrence
Created in NX1847.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")