NXOpen .NET Reference Guide
1872
|
Represents a collection of Virtual Axis. More...
Public Member Functions | |
unsafe NXOpen.Mechatronics.VirtualAxisBuilder | CreateVirtualAxisBuilder (NXOpen.Mechatronics.VirtualAxis objectSrc) |
Creates a NXOpen.Mechatronics.VirtualAxisBuilder . More... | |
unsafe NXOpen.Mechatronics.VirtualAxis | FindObject (string name) |
Finds the NXOpen.Mechatronics.VirtualAxis with the given name. More... | |
NXOpen.Mechatronics.VirtualAxis[] | ToArray () |
Returns an array of NXOpen.Mechatronics.VirtualAxis objects. More... | |
Public Member Functions inherited from NXOpen.TaggedObjectCollection | |
IEnumerator | GetEnumerator () |
Returns an enumerator that iterates through a collection. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Protected Member Functions inherited from NXOpen.TaggedObjectCollection | |
new void | initialize () |
<exclude> More... | |
Protected Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
void | initialize () |
<exclude> More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of Virtual Axis.
To obtain an instance of this class, refer to NXOpen.Mechatronics.PhysicsManager
Created in NX10.0.0
|
inline |
Creates a NXOpen.Mechatronics.VirtualAxisBuilder .
Created in NX10.0.0
License requirements: nx_mcd_core ("Mechatronics Concept Designer")
objectSrc | NXOpen.Mechatronics.VirtualAxis to be edited, if a null reference (Nothing in Visual Basic) then create a new one |
|
inlineprotectedvirtual |
Advances the enumerator to the next element of the collection.
Implements NXOpen.TaggedObjectCollection.
|
inline |
Finds the NXOpen.Mechatronics.VirtualAxis with the given name.
An exception will be thrown if no object can be found with given name.
Created in NX10.0.0
License requirements: nx_mcd_core ("Mechatronics Concept Designer")
name | The name of the NXOpen.Mechatronics.VirtualAxis . |
|
inline |
Returns an array of NXOpen.Mechatronics.VirtualAxis objects.
|
get |
Returns the tag of this object.