NXOpen .NET Reference Guide
|
Represents a collection of NXOpen.Xform objects. More...
Public Types | |
enum | AxisAndPlaneType { XaxisXyPlane, XaxisXzPlane, YaxisXyPlane, YaxisYzPlane, ZaxisXzPlane, ZaxisYzPlane } |
Axis and plane type for PQR Csys More... | |
enum | RotationSequence { ZXZ, XYX, YZY, ZYZ, XZX, YXY, XYZ, YZX, ZXY, XZY, ZYX, YXZ } |
Rotation sequences for Euler/Tait-Bryan Angles More... | |
Public Member Functions | |
unsafe NXOpen.Xform | CreateExtractXform (NXOpen.NXObject @object, NXOpen.SmartObject.UpdateOption updateOption, bool forceXformCreation, out NXOpen.NXObject proto) |
Creates an extract Xform based on an object. More... | |
unsafe NXOpen.Xform | CreateXform (NXOpen.Point3d origin, NXOpen.Vector3d xDirection, NXOpen.Vector3d yDirection, NXOpen.SmartObject.UpdateOption updateOption, double scale) |
Creates a Xform without parameters. More... | |
unsafe NXOpen.Xform | CreateXform (NXOpen.Point3d origin, NXOpen.Matrix3x3 orientation, NXOpen.SmartObject.UpdateOption update, double scale) |
Creates an Xform More... | |
unsafe NXOpen.Xform | CreateXform (NXOpen.SmartObject.UpdateOption updateOption, double scale) |
Creates an Xform that is based off the model space coordinate system. More... | |
unsafe NXOpen.Xform | CreateXform (NXOpen.Point point1, NXOpen.Point point2, NXOpen.Point point3, NXOpen.SmartObject.UpdateOption updateOption, double scale) |
Create an Xform based on three points. More... | |
unsafe NXOpen.Xform | CreateXform (NXOpen.DisplayableObject plane1, NXOpen.DisplayableObject plane2, NXOpen.DisplayableObject plane3, NXOpen.SmartObject.UpdateOption updateOption, double scale) |
Creates an Xform by three planes. More... | |
unsafe NXOpen.Xform | CreateXform (NXOpen.CoordinateSystem csys, NXOpen.Point point0, NXOpen.Point point1, NXOpen.Scalar rotationScalarX, NXOpen.Scalar rotationScalarY, NXOpen.Scalar rotationScalarZ, int rotationOption, NXOpen.SmartObject.UpdateOption updateOption, double scale) |
Creates a Xform by picking up a point from an existing coordinate system More... | |
unsafe NXOpen.Xform | CreateXform (NXOpen.CoordinateSystem csys, NXOpen.Offset point0, NXOpen.Offset point1, NXOpen.Scalar rotationScalarX, NXOpen.Scalar rotationScalarY, NXOpen.Scalar rotationScalarZ, int rotationOption, NXOpen.SmartObject.UpdateOption updateOption, double scale) |
Creates a Xform by offsetting an existing coordinate system through a translation and a rotation More... | |
unsafe NXOpen.Xform | CreateXform (NXOpen.Point origin, NXOpen.Direction xDirection, NXOpen.Direction yDirection, NXOpen.SmartObject.UpdateOption updateOption, double scale) |
Creates an Xform based on a point and two vectors. More... | |
unsafe NXOpen.Xform | CreateXform (NXOpen.Direction xDirection, NXOpen.Direction yDirection, NXOpen.SmartObject.UpdateOption updateOption, double scale) |
Creates an Xform based on two vectors. More... | |
unsafe NXOpen.Xform | CreateXform (NXOpen.DisplayableObject plane, NXOpen.Direction axis, NXOpen.SmartObject.UpdateOption updateOption, double scale) |
Creates a Xform based on a plane and a vector. More... | |
unsafe NXOpen.Xform | CreateXform (NXOpen.Point xPoint, NXOpen.Axis zAxis, NXOpen.SmartObject.UpdateOption updateOption) |
Creates an Xform using a Z axis and X point The X-Axis is the vector from the Z-Axis vector to the point; the Y-Axis is computed from the X and Z axis; the origin is the intersection of the three vectors. More... | |
unsafe NXOpen.Xform | CreateXform (NXOpen.Point point, NXOpen.Point helperPoint, NXOpen.ICurve curve, NXOpen.SmartObject.UpdateOption updateOption) |
Creates an Xform through a point and perpendicular to a curve or edge. More... | |
unsafe NXOpen.Xform | CreateXform (NXOpen.Assemblies.Component workOcc, NXOpen.Assemblies.Component contextObject, NXOpen.SmartObject.UpdateOption updateOption) |
Creates an Xform in the context of the given NXOpen.Assemblies.Component . More... | |
unsafe NXOpen.Xform | CreateXform (NXOpen.NXObject @object, NXOpen.SmartObject.UpdateOption updateOption) |
Creates an Xform from the Xform of a selected curve, plane, or drafting object. More... | |
unsafe NXOpen.Xform | CreateXform (NXOpen.NXObject @object, NXOpen.Assemblies.Explosion explosion, NXOpen.SmartObject.UpdateOption updateOption) |
Creates an Xform based on an object and an explosion. More... | |
unsafe NXOpen.Xform | CreateXform (NXOpen.Assemblies.Explosion explosion, NXOpen.Assemblies.Component sourceComponent, NXOpen.Assemblies.Component destComponent, NXOpen.SmartObject.UpdateOption updateOption) |
Creates an Xform based on the delta difference between the source and destination components in the explosion. More... | |
unsafe NXOpen.Xform | CreateXform (NXOpen.Point origin, NXOpen.XYZAxis axis, NXOpen.Direction direction, NXOpen.Scalar scale, NXOpen.SmartObject.UpdateOption updateOption) |
Creates an Xform based on origin and a direction. More... | |
unsafe NXOpen.Xform | CreateXformAngleAxis (NXOpen.Axis axis, NXOpen.Expression angle, NXOpen.SmartObject.UpdateOption updateOption) |
Creates a Motion Xform based on the axis and angle. More... | |
unsafe NXOpen.Xform | CreateXformAxisVector (NXOpen.Axis axis, NXOpen.Direction vector, NXOpen.SmartObject.UpdateOption updateOption) |
Creates a Motion Xform based on a axis and vector. More... | |
unsafe NXOpen.Xform | CreateXformByDynamicOffset (NXOpen.CoordinateSystem csys, NXOpen.Vector3d originOffset, NXOpen.Matrix3x3 trasformMatrix, NXOpen.SmartObject.UpdateOption updateOption, double scale) |
Creates an Xform whose location and orientation are determined by applying a specified origin offset and transformation matrix to an existing coordinate system. More... | |
unsafe NXOpen.Xform | CreateXformByPlaneXDirPoint (NXOpen.DisplayableObject plane, NXOpen.Direction xDirection, NXOpen.Point point, NXOpen.SmartObject.UpdateOption updateOption, double scale, bool flipXDirection, bool flipZDirection) |
Creates an Xform based on a planar face or datum plane, an X-axis vector direction, and a point. More... | |
unsafe NXOpen.Xform | CreateXformByPlaneYDirPoint (NXOpen.DisplayableObject plane, NXOpen.Direction yDirection, NXOpen.Point point, NXOpen.SmartObject.UpdateOption updateOption, double scale, bool flipYDirection, bool flipZDirection) |
Creates an Xform based on a planar face or datum plane, a Y-axis vector direction, and a point. More... | |
unsafe NXOpen.Xform | CreateXformByPointXDirZDir (NXOpen.Point origin, NXOpen.Direction xDirection, NXOpen.Direction zDirection, NXOpen.SmartObject.UpdateOption updateOption, double scale) |
Creates an Xform based on a point and two vectors. More... | |
unsafe NXOpen.Xform | CreateXformByPointYDirZDir (NXOpen.Point origin, NXOpen.Direction yDirection, NXOpen.Direction zDirection, NXOpen.SmartObject.UpdateOption updateOption, double scale) |
Creates an Xform based on a point and two vectors. More... | |
unsafe NXOpen.Xform | CreateXformCsysToCsys (NXOpen.CoordinateSystem from, NXOpen.CoordinateSystem to, NXOpen.SmartObject.UpdateOption updateOption) |
Creates a Motion Xform based on two csys. More... | |
unsafe NXOpen.Xform | CreateXformDeltaXyz (NXOpen.Scalar[] delta, NXOpen.SmartObject.UpdateOption updateOption) |
Creates a Motion Xform based on delta x, y, and z values where the x, y, and z directions are relative to a reference coordinate system. More... | |
unsafe NXOpen.Xform | CreateXformDistanceAngle (NXOpen.Expression distance, NXOpen.Expression angle, NXOpen.Axis dirr, NXOpen.Direction angulardirr, NXOpen.SmartObject.UpdateOption updateOption) |
Creates a Motion Xform based on the distance and angle on object. More... | |
unsafe NXOpen.Xform | CreateXformDistanceBetweenPoints (NXOpen.Point origin, NXOpen.Point measure, NXOpen.Direction vector, NXOpen.Expression distance, NXOpen.Expression originDistance, NXOpen.SmartObject.UpdateOption updateOption) |
Creates a Motion Xform based on the direction and points. More... | |
unsafe NXOpen.Xform | CreateXformDistanceDirection (NXOpen.Direction direction, NXOpen.Expression distance, NXOpen.SmartObject.UpdateOption updateOption) |
Creates a Motion Xform based on the direction and distance. More... | |
unsafe NXOpen.Xform | CreateXformDistanceRadial (NXOpen.Axis axis, NXOpen.Point point, NXOpen.Expression distance, NXOpen.Expression originDistance, NXOpen.SmartObject.UpdateOption updateOption) |
Creates a Motion Xform based on the axis and points. More... | |
unsafe NXOpen.Xform | CreateXformDynamic (NXOpen.Scalar[] org, NXOpen.Scalar[] mtx, NXOpen.SmartObject.UpdateOption updateOption) |
Creates a Motion Xform based on the manip. More... | |
unsafe NXOpen.Xform | CreateXformEulerTaitBryanAngles (NXOpen.CoordinateSystem csys, NXOpen.Point originPoint, NXOpen.XformCollection.RotationSequence sequence, NXOpen.Scalar rotationScalarX, NXOpen.Scalar rotationScalarY, NXOpen.Scalar rotationScalarZ, double scale, NXOpen.SmartObject.UpdateOption updateOption) |
Creates a Motion Xform based on the Euler/Tait-Bryan Angles. More... | |
unsafe NXOpen.Xform | CreateXformExtract (NXOpen.SmartObject.UpdateOption updateOption, NXOpen.Xform xform1, NXOpen.Xform xform2) |
Creates an xform via extract xform with optional transformation. More... | |
unsafe NXOpen.Xform | CreateXformFromCurrentView (NXOpen.SmartObject.UpdateOption updateOption, double scale) |
Creates an XForm using the current viewing coordinate system. More... | |
unsafe NXOpen.Xform | CreateXformPqr (NXOpen.SmartObject.UpdateOption updateOption, NXOpen.Point origin, NXOpen.Point pPoint, NXOpen.Point qPoint, double scale, NXOpen.XformCollection.AxisAndPlaneType axisAndPlaneType) |
Creates a Motion Xform based on PQR P=Origin, Q=Q-axis(X,Y,Z) R=R-plane((XY,YZ),(XY,YZ),(ZX,YZ)) More... | |
unsafe NXOpen.Xform | CreateXformRotateThreePoints (NXOpen.Axis vector, NXOpen.Point start, NXOpen.Point end, NXOpen.SmartObject.UpdateOption updateOption) |
Creates a Motion Xform based on the three points and vector. More... | |
unsafe NXOpen.Xform | CreateXformTwoPoints (NXOpen.Point from, NXOpen.Point to, NXOpen.SmartObject.UpdateOption updateOption) |
Creates a Motion Xform based on two points. More... | |
unsafe NXOpen.Xform | CreateXformWithReverseNormal (NXOpen.Xform xform, NXOpen.SmartObject.UpdateOption updateOption) |
Creates an Xform based on the delta difference between the source and destination components in the explosion. More... | |
unsafe NXOpen.Xform | CreateXformWithView (NXOpen.View view, NXOpen.SmartObject.UpdateOption updateOption) |
Creates a Xform with an existing view More... | |
NXOpen.Xform[] | ToArray () |
Returns an array of NXOpen.Xform objects. More... | |
Public Member Functions inherited from NXOpen.TaggedObjectCollection | |
IEnumerator | GetEnumerator () |
Returns an enumerator that iterates through a collection. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Protected Member Functions inherited from NXOpen.TaggedObjectCollection | |
new void | initialize () |
<exclude> More... | |
Protected Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
void | initialize () |
<exclude> More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of NXOpen.Xform objects.
Iterating this collection only returns live uncondemned objects contained in the owning part of the collection. Note that NXOpen.Xform is a smart object and many smart objects are condemned as they only exist to support other objects and are not displayed.
To obtain an instance of this class, refer to NXOpen.BasePart
Created in NX3.0.0
Axis and plane type for PQR Csys
Rotation sequences for Euler/Tait-Bryan Angles
|
inline |
Creates an extract Xform based on an object.
Created in NX5.0.0
License requirements: None.
object | NX object |
updateOption | Update option of smart object |
forceXformCreation | Force the interpart xform to be created |
proto | Prototype of the object being extracted |
|
inline |
Creates a Xform without parameters.
Created in NX3.0.0
License requirements: None.
origin | Origin point |
xDirection | X direction |
yDirection | Y direction |
updateOption | |
scale |
|
inline |
Creates an Xform
Created in NX5.0.1
License requirements: None.
origin | Origin point |
orientation | Orientation |
update | The update option |
scale | Scale |
|
inline |
Creates an Xform that is based off the model space coordinate system.
The X and Y Axes are the X and Y Axes of the absolute transform. The origin is the origin of the absolute transform.
Created in NX3.0.0
License requirements: None.
updateOption | |
scale |
|
inline |
Create an Xform based on three points.
The origin is the first point, the X-Axis is the vector from the first to the second point, and the Y-Axis is the vector from the first to the third point.
Created in NX3.0.0
License requirements: None.
point1 | |
point2 | |
point3 | |
updateOption | |
scale |
|
inline |
Creates an Xform by three planes.
Defines an xform based on the input of three planes. These can be either planar faces, datum planes or plane objects. The X-Axis is normal of the first plane, the Y-Axis is normal of the second plane, the origin is the intersection of the three plane. The plane can either be a planar NXOpen.Face , a NXOpen.DatumPlane or a a NXOpen.Plane . If the xform is to be used to create a CSYS, then the planes should be NXOpen.Plane objects.
Created in NX3.0.0
License requirements: None.
plane1 | |
plane2 | |
plane3 | |
updateOption | |
scale |
|
inline |
Creates a Xform by picking up a point from an existing coordinate system
Created in NX4.0.0
License requirements: None.
csys | Existing coordinate system |
point0 | Start point |
point1 | End point |
rotationScalarX | Scalar of X rotation |
rotationScalarY | Scalar of Y rotation |
rotationScalarZ | Scalar of Z rotation |
rotationOption | Determine the sequence of applying rotation and translation. If the value is 0, then a translation is first applied. Otherwise, a roation is first applied. |
updateOption | Update option of smart object |
scale | Xform scalar |
|
inline |
Creates a Xform by offsetting an existing coordinate system through a translation and a rotation
Created in NX4.0.0
License requirements: None.
csys | Existing coordinate system |
point0 | Start point |
point1 | End point |
rotationScalarX | Scalar of X rotation |
rotationScalarY | Scalar of Y rotation |
rotationScalarZ | Scalar of Z rotation |
rotationOption | Determine the sequence of applying rotation and translation. If the value is 0, then a translation is first applied. Otherwise, a roation is first applied. |
updateOption | Update option of smart object |
scale | Xform scalar |
|
inline |
Creates an Xform based on a point and two vectors.
The X and Y Axes are the vectors.
Created in NX3.0.0
License requirements: None.
origin | |
xDirection | |
yDirection | |
updateOption | |
scale |
|
inline |
Creates an Xform based on two vectors.
The X and Y Axes are vectors, with the origin being the vector intersection point.
Created in NX3.0.0
License requirements: None.
xDirection | |
yDirection | |
updateOption | |
scale |
|
inline |
Creates a Xform based on a plane and a vector.
The X-Axis is the plane normal direction, the Y-Axis is the direction of the projection of the vector onto the plane, and the origin is the intersection of the plane and the vector. The plane can either be a planar NXOpen.Face or a NXOpen.DatumPlane .
Created in NX3.0.0
License requirements: None.
plane | |
axis | |
updateOption | |
scale |
|
inline |
Creates an Xform using a Z axis and X point The X-Axis is the vector from the Z-Axis vector to the point; the Y-Axis is computed from the X and Z axis; the origin is the intersection of the three vectors.
Created in NX5.0.0
License requirements: None.
xPoint | |
zAxis | |
updateOption |
|
inline |
Creates an Xform through a point and perpendicular to a curve or edge.
The Z-axis is tangent to the curve or edge, and the X-Y plane goes through the point. When you select a linear curve, the X-Axis is a perpendicular vector from the curve to the point. When you select a non-linear curve, the X-Axis points in an arbitrary orientation and not towards the selected point.
Created in NX5.0.0
License requirements: None.
point | The X-Y plane will go through this point |
helperPoint | |
curve | The Z-axis will be tangent to the curve |
updateOption |
|
inline |
Creates an Xform in the context of the given NXOpen.Assemblies.Component .
Created in NX5.0.0
License requirements: None.
workOcc | |
contextObject | |
updateOption |
|
inline |
Creates an Xform from the Xform of a selected curve, plane, or drafting object.
If the selected curve is non-planar an error will be thrown. If the curve is an arc, ellipse, hyperbola, parabola, or circle, the origin will be at the respective curve's center. If the object is a planar face or a datum plane, the Z-axis is the normal vector of the plane.
Created in NX5.0.0
License requirements: None.
object | Object from which XForm creates |
updateOption | Update option of smart object |
|
inline |
Creates an Xform based on an object and an explosion.
Created in NX4.0.0
License requirements: None.
object | NX object |
explosion | Explosion |
updateOption | Update option of smart object |
|
inline |
Creates an Xform based on the delta difference between the source and destination components in the explosion.
Created in NX4.0.0
License requirements: None.
explosion | Explosion |
sourceComponent | Source component |
destComponent | Destination component |
updateOption | Update option of smart object |
|
inline |
Creates an Xform based on origin and a direction.
The direction passed is taken as the X, Y or Z axis based on the NXOpen.XYZAxis passed. The other two directions are evaluated from the cross product to a non-parallel global axis (global X, Y or Z)
Created in NX5.0.0
License requirements: None.
origin | origin of the Xform |
axis | specifies whether the direction passed is X, Y or Z of the Xform |
direction | specifies X direction |
scale | scalar factor |
updateOption | update option to be used after creating the Xform |
|
inline |
Creates a Motion Xform based on the axis and angle.
Created in NX6.0.0
License requirements: None.
axis | angular axis |
angle | angle |
updateOption | Update option of smart object |
|
inline |
Creates a Motion Xform based on a axis and vector.
Created in NX6.0.0
License requirements: None.
axis | axis of AxisToVectorParms xfrom |
vector | vector of AxisToVectorParms xform |
updateOption | Update option of smart object |
|
inline |
Creates an Xform whose location and orientation are determined by applying a specified origin offset and transformation matrix to an existing coordinate system.
Created in NX6.0.0
License requirements: None.
csys | Existing coordinate system |
originOffset | Offset for coordinate system origin |
trasformMatrix | Transformation matrix for coordinate system orientation |
updateOption | Update option of smart object |
scale | Scale factor |
|
inline |
Creates an Xform based on a planar face or datum plane, an X-axis vector direction, and a point.
Created in NX7.5.0
License requirements: None.
plane | planar face or datum plane |
xDirection | x vector direction |
point | point |
updateOption | Update option of smart object |
scale | Scale factor |
flipXDirection | flag to flip the X direction of CSYS |
flipZDirection | flag to flip the Z direction of CSYS |
|
inline |
Creates an Xform based on a planar face or datum plane, a Y-axis vector direction, and a point.
Created in NX11.0.0
License requirements: None.
plane | planar face or datum plane |
yDirection | y vector direction |
point | point |
updateOption | Update option of smart object |
scale | Scale factor |
flipYDirection | flag to flip the Y direction of CSYS |
flipZDirection | flag to flip the Z direction of CSYS |
|
inline |
Creates an Xform based on a point and two vectors.
The X and Z Axes are the vectors.
Created in NX6.0.0
License requirements: None.
origin | point |
xDirection | x vector |
zDirection | z vector |
updateOption | Update option of smart object |
scale | Scale factor |
|
inline |
Creates an Xform based on a point and two vectors.
The Y and Z Axes are the vectors.
Created in NX6.0.0
License requirements: None.
origin | point |
yDirection | y vector |
zDirection | z vector |
updateOption | Update option of smart object |
scale | Scale factor |
|
inline |
Creates a Motion Xform based on two csys.
Created in NX6.0.0
License requirements: None.
from | "from csys" of CsysToCsysParms xform |
to | "to csys" where object is moved for of CsysToCsysParms xform |
updateOption | Update option of smart object |
|
inline |
Creates a Motion Xform based on delta x, y, and z values where the x, y, and z directions are relative to a reference coordinate system.
Created in NX7.0.0
License requirements: None.
delta | delta xyz values |
updateOption | Update option of smart object |
|
inline |
Creates a Motion Xform based on the distance and angle on object.
Created in NX6.0.0
License requirements: None.
distance | linear transform |
angle | angular transform |
dirr | linear direction |
angulardirr | angular direction |
updateOption | Update option of smart object |
|
inline |
Creates a Motion Xform based on the direction and points.
Created in NX6.0.0
License requirements: None.
origin | origin point of DistanceBetweenPtsParms xform |
measure | measure point of DistanceBetweenPtsParms xform |
vector | direction of DistanceBetweenPtsParms xform |
distance | distance of DistanceBetweenPtsParms xform |
originDistance | distance between origin point and object to be moved |
updateOption | Update option of smart object |
|
inline |
Creates a Motion Xform based on the direction and distance.
Created in NX6.0.0
License requirements: None.
direction | direction of DistanceDirectionParms xform |
distance | distance of DistanceDirectionParms xform |
updateOption | Update option of smart object |
|
inline |
Creates a Motion Xform based on the axis and points.
Created in NX6.0.0
License requirements: None.
axis | axis of DistanceRadialParms xform |
point | measure point of DistanceRadialParms xfrom |
distance | distance of DistanceRadialParms xfrom |
originDistance | distance between axis point and face |
updateOption | Update option of smart object |
|
inline |
Creates a Motion Xform based on the manip.
Created in NX6.0.0
License requirements: None.
org | origin point of manipulator |
mtx | matrix of manipulator |
updateOption | Update option of smart object |
|
inline |
Creates a Motion Xform based on the Euler/Tait-Bryan Angles.
Created in NX1847.0.0
License requirements: None.
csys | Existing coordinate system |
originPoint | Start point |
sequence | Sequence of rotations |
rotationScalarX | Scalar of X rotation |
rotationScalarY | Scalar of Y rotation |
rotationScalarZ | Scalar of Z rotation |
scale | Scalar factor |
updateOption | Update option of smart object |
|
inline |
Creates an xform via extract xform with optional transformation.
Created in NX12.0.2
License requirements: None.
updateOption | Update option of smart object |
xform1 | Extracted Xform |
xform2 | Optional Xform, identity is used if a null reference (Nothing in Visual Basic) is input |
|
inline |
Creates an XForm using the current viewing coordinate system.
The X-Axis is parallel to the bottom of the view, the Y-Axis is parallel to the side of the view, and the origin is the origin of the view (the middle of the graphics screen). The coordinate system uses the right-hand rule so the Z-axis points out of the screen. Since the current viewing coordinate system does not exist if the NX session is running in batch mode, the absolute coordinate system will be returned instead.
Created in NX4.0.0
License requirements: None.
updateOption | |
scale |
|
inline |
Creates a Motion Xform based on PQR P=Origin, Q=Q-axis(X,Y,Z) R=R-plane((XY,YZ),(XY,YZ),(ZX,YZ))
Created in NX1847.0.0
License requirements: None.
updateOption | Update option of smart object |
origin | Origin point |
pPoint | P point |
qPoint | Q point |
scale | Scale factor |
axisAndPlaneType | Axis and plane type |
|
inline |
Creates a Motion Xform based on the three points and vector.
Created in NX6.0.0
License requirements: None.
vector | axis of RotateThreePtsParms xform |
start | start point of RotateThreePtsParms xform |
end | end point of RotateThreePtsParms xform |
updateOption | Update option of smart object |
|
inline |
Creates a Motion Xform based on two points.
Created in NX6.0.0
License requirements: None.
from | The "from point" of TwoPointsParms xform |
to | The "to point" of TwoPointsParms xform |
updateOption | Update option of smart object |
|
inline |
Creates an Xform based on the delta difference between the source and destination components in the explosion.
Created in NX5.0.0
License requirements: None.
xform | XForm to be reversed normal |
updateOption | Update option of smart object |
|
inline |
Creates a Xform with an existing view
Created in NX6.0.0
License requirements: None.
view | Existing view |
updateOption | Update option of smart object |
|
inlineprotectedvirtual |
Advances the enumerator to the next element of the collection.
Implements NXOpen.TaggedObjectCollection.
|
inline |
Returns an array of NXOpen.Xform objects.
|
get |
Returns the tag of this object.