NXOpen .NET Reference Guide
|
Represents a Spot Weld feature More...
Public Member Functions | |
unsafe void | CalculateDatumMeasurementDefaultDirection () |
Calculate location and default direction of datum and measurement, need to set the current point prior to calling this method More... | |
unsafe void | CalculateWeldPoints (out NXOpen.Point3d[] points) |
To calculate all weld points More... | |
unsafe void | ClearFaceSets () |
The clear for all existed facesets More... | |
unsafe void | CommitFaceSets () |
More... | |
unsafe void | CommitReferenceSheets (NXOpen.Weld.WeldOverlapStatus createStatus) |
The commit for reference sheets More... | |
unsafe void | CommitSection (NXOpen.Section path) |
Commit created section More... | |
unsafe NXOpen.Section | CreateCenterLine () |
To create center line More... | |
unsafe NXOpen.Section | CreateOffsetCurve () |
Create offset curve More... | |
unsafe NXOpen.Section | CreateSectionPlaneCurves () |
Create section curve More... | |
unsafe void | CreateSingleWeldPoint (NXOpen.Point3d pointCoord) |
The creation for single weld point More... | |
unsafe void | FlipZAxis () |
Flip the z axis More... | |
unsafe void | GetCsys (out NXOpen.Point3d origin, out NXOpen.Matrix3x3 matrix) |
Get coordinate system for point More... | |
unsafe int | GetCurrentReferenceSheet () |
The current refsheet More... | |
unsafe void | GetFaceSet (int facesetIndex, out NXOpen.DisplayableObject[] objects, out NXOpen.Features.Feature[] frecs) |
Gets the user selected faces for the indicated face set More... | |
unsafe NXOpen.Section | GetFirstSection () |
Get the first section. More... | |
unsafe void | GetMirrorTranslateReferenceObjects (out NXOpen.DisplayableObject[] objects) |
Get mirror translate reference objects More... | |
unsafe int | GetNumFaceSets () |
Get the amount of face sets More... | |
unsafe NXOpen.Features.Feature | GetReferenceSheets () |
The refernence sheet feature More... | |
unsafe NXOpen.Section | GetSecondSection () |
Get the second section. More... | |
unsafe void | GetSectionCurves (NXOpen.Section section, out NXOpen.Curve[] curves) |
Gets the curves contained in the input section More... | |
unsafe void | MovePoint (NXOpen.Point3d origin) |
Move selected points More... | |
unsafe void | ProjectPoints () |
Project selected points along the specified vector to reference sheets More... | |
unsafe void | RemoveCharacteristics (string attrTitle, NXOpen.Weld.WeldAttribType attrType, string attrValue) |
Remove characteristics for selected points, need to set the current point prior to calling this method More... | |
unsafe void | RemoveWeldPoint () |
Remove the current selected point, need to set the current point prior to calling this method More... | |
unsafe void | SetCharacteristics (string attrTitle, NXOpen.Weld.WeldAttribType attrType, string attrValue) |
Set or edit characteristics for selected points More... | |
unsafe void | SetCurrentReferenceSheet (int currentRefSheet) |
Set current refsheet More... | |
unsafe void | SetFaceSet (NXOpen.Weld.WeldFacesetIndex facesetIndex, NXOpen.DisplayableObject[] objects) |
Sets the user selected faces for the indicated face set More... | |
unsafe void | SetFirstSection (NXOpen.Section section) |
The commit for first section More... | |
unsafe void | SetMirrorTranslateReferenceObjects (NXOpen.TaggedObject[] refs) |
Add or remove mirror translate reference objects More... | |
unsafe void | SetPoint (int index) |
Set the selected point More... | |
unsafe void | SetSecondSection (NXOpen.Section section) |
Create second section More... | |
unsafe void | SetSelectionType (NXOpen.Weld.WeldSelectionType selectionType) |
Set the selection type More... | |
unsafe void | UpdateCsys (NXOpen.Point3d origin, NXOpen.Matrix3x3 matrix) |
Update coordinate system for selected points More... | |
unsafe void | UpdateFirstSection (NXOpen.Section totalSection) |
Update first section More... | |
unsafe void | UpdateSecondSection (NXOpen.Section totalSection) |
Update second section More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen.TaggedObject | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
override string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
unsafe bool | ConnectingOnlyOnePart [get, set] |
Returns or sets More... | |
unsafe NXOpen.Weld.WeldCreationDirection | CreationDirection [get, set] |
Returns or sets the creation direction type. More... | |
unsafe bool | CsysAssemblyState [get, set] |
Returns or sets the assy coordinate system state More... | |
unsafe bool | CsysWorkPartState [get, set] |
Returns or sets the work coordinate systemstate More... | |
unsafe double | CustomCylinderAbove [get, set] |
Returns or sets the distance the custom cylinder should be created above the weld point More... | |
unsafe double | CustomRadius [get, set] |
Returns or sets the radius to create the sphere, cylinder, or cone with More... | |
unsafe double | CustomTotalCylinderLength [get, set] |
Returns or sets the total length of the cylinder to be created. More... | |
unsafe NXOpen.Weld.WeldDatumControlDirection | DatumFirstReferenceDirection [get, set] |
Returns or sets the datum reference direction type. More... | |
unsafe NXOpen.Weld.WeldDatumControlDirection | DatumMajorDirection [get, set] |
Returns or sets the datum major direction type. More... | |
unsafe NXOpen.Weld.WeldDatumControlDirection | DatumSecondReferenceDirection [get, set] |
Returns or sets the datum reference direction type. More... | |
unsafe double | DistanceTolerance [get, set] |
Returns or sets the distance tolerance for the weld point More... | |
unsafe string | EndDistance [get, set] |
Returns or sets the end dist More... | |
unsafe NXOpen.Weld.WeldParasetLocation | EndDistanceLocation [get, set] |
Returns or sets the end dist location More... | |
unsafe NXOpen.Weld.WeldPointExtendMethod | ExtendMethod [get, set] |
Returns or sets the offset curve extend method. More... | |
unsafe NXOpen.Weld.WeldPointLocation | Location [get, set] |
Returns or sets the processing method to use for generating weld points along reference section(s) More... | |
unsafe double | MeasurementDefaultHeight [get, set] |
Returns or sets the default height of the object for measurement to be created. More... | |
unsafe double | MeasurementDefaultWidth [get, set] |
Returns or sets the default width of the object for measurement to be created. More... | |
unsafe double | MeasurementHoleSize [get, set] |
Returns or sets the hole_size of the object for measurement to be created. More... | |
unsafe double | MeasurementSlotLength [get, set] |
Returns or sets the slot height of the object for measurement to be created. More... | |
unsafe double | MeasurementSlotWidth [get, set] |
Returns or sets the slot width of the object for measurement to be created. More... | |
unsafe double | MeasurementStudSize [get, set] |
Returns or sets the stud size of the object for measurement to be created. More... | |
unsafe bool | MirrorByType [get, set] |
Returns or sets the mirror by type More... | |
unsafe NXOpen.Plane | MirrorPlane [get, set] |
Returns or sets the plane that a point is to be mirrored about. More... | |
unsafe int | NumberConnectedPanels [get, set] |
Returns or sets the num connected panels. More... | |
unsafe string | OffsetDistance [get, set] |
Returns or sets the offset distance from edges in guide_collector1 to place weld points More... | |
unsafe NXOpen.Weld.OutputType | OutputType [get, set] |
Returns or sets the output type. More... | |
unsafe NXOpen.Weld.WeldPointMethod | PointMethod [get, set] |
Returns or sets the method for creating weld points. More... | |
unsafe double | PointsGuideDistance [get, set] |
Returns or sets the distance percentage from the start of the curve where the weld point should be. More... | |
unsafe NXOpen.Vector3d | ProjectDirection [get, set] |
Returns or sets the project direction More... | |
unsafe NXOpen.Direction | ProjectDirectionObject [get, set] |
Returns or sets the project direction NXOpen object More... | |
unsafe NXOpen.Weld.WeldProjectionMethod | ProjectionMethod [get, set] |
Returns or sets the project method type. More... | |
unsafe NXOpen.Weld.WeldPointSpacingMethod | ReferenceSheetSpacingMethod [get, set] |
Returns or sets the refsheet spacing method More... | |
unsafe NXOpen.Weld.WeldPointReferenceSheetType | ReferenceSheetType [get, set] |
Returns or sets the type of sheet to create to place weld points on. More... | |
unsafe NXOpen.Plane | SectionPlaneEntity [get, set] |
Returns or sets More... | |
unsafe int | SequenceNumber [get, set] |
Returns or sets the sequence number for the weld point feature. More... | |
unsafe bool | ShowThroughAssemblyState [get, set] |
Returns or sets the through assy coordinate system state More... | |
unsafe bool | ShowThroughWorkPartState [get, set] |
Returns or sets the through work coordinate system state More... | |
unsafe NXOpen.Weld.WeldMeasurementSizeMethod | SizeMethod [get, set] |
Returns or sets the measurement size method. More... | |
unsafe NXOpen.Weld.WeldCustom | SolidType [get, set] |
Returns or sets the output solid type. More... | |
unsafe NXOpen.Weld.WeldSpacingCalcMethod | SpacingCalculateMethod [get, set] |
Returns or sets the project method type. More... | |
unsafe string | SpacingNumber [get, set] |
Returns or sets the spacing number More... | |
unsafe string | StartDistance [get, set] |
Returns or sets the start dist More... | |
unsafe NXOpen.Weld.WeldParasetLocation | StartDistanceLocation [get, set] |
Returns or sets the start dist location More... | |
unsafe NXOpen.CoordinateSystem | TranslateCsys [get, set] |
Returns or sets the coordinate system that a point is to be translated about. More... | |
unsafe string | TranslateXDistance [get, set] |
Returns or sets the tran x dist More... | |
unsafe string | TranslateYDistance [get, set] |
Returns or sets the trans y dist More... | |
unsafe string | TranslateZDistance [get, set] |
Returns or sets the translate distance for weld points in z axis direction. More... | |
unsafe NXOpen.Weld.WeldFeatureSetType | WeldType [get, set] |
Returns or sets the weld type. More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Represents a Spot Weld feature
To create a new instance of this class, use NXOpen.Weld.WeldManager.CreateWeldPointBuilder
Default values.
Property | Value |
---|---|
ConnectingOnlyOnePart |
false |
CreationDirection |
Default |
CsysAssemblyState |
false |
CsysWorkPartState |
false |
CustomCylinderAbove |
0.5 (millimeters part), 0.02 (inches part) |
CustomRadius |
0.5 (millimeters part), 0.02 (inches part) |
CustomTotalCylinderLength |
1 (millimeters part), 0.04 (inches part) |
DatumFirstReferenceDirection |
X |
DatumMajorDirection |
X |
DatumSecondReferenceDirection |
X |
DistanceTolerance |
0.025 (millimeters part), 0.001 (inches part) |
EndDistance |
6.25 (millimeters part), 0.25 (inches part) |
EndDistanceLocation |
Length |
ExtendMethod |
Boundary |
Location |
AlongGuideEdge |
MeasurementDefaultHeight |
10 (millimeters part), 0.4 (inches part) |
MeasurementDefaultWidth |
3 (millimeters part), 0.12 (inches part) |
MeasurementHoleSize |
0.0 (millimeters part), 0.0 (inches part) |
MeasurementSlotLength |
0.0 (millimeters part), 0.0 (inches part) |
MeasurementSlotWidth |
0.0 (millimeters part), 0.0 (inches part) |
MeasurementStudSize |
0.0 (millimeters part), 0 (inches part) |
MirrorByType |
false |
NumberConnectedPanels |
2 |
OffsetDistance |
6.25 (millimeters part), 0.25 (inches part) |
OutputType |
Fixed |
PointMethod |
Multiple |
PointsGuideDistance |
0.0 (millimeters part), 0.0 (inches part) |
ProjectionMethod |
None |
ReferenceSheetSpacingMethod |
Distance |
ReferenceSheetType |
Overlap |
ShowThroughAssemblyState |
false |
ShowThroughWorkPartState |
false |
SizeMethod |
Auto |
SolidType |
SolidNone |
SpacingCalculateMethod |
Arclength |
SpacingNumber |
12.5 (millimeters part), 0.5 (inches part) |
StartDistance |
6.25 (millimeters part), 0.25 (inches part) |
StartDistanceLocation |
Length |
TranslateXDistance |
0 (millimeters part), 0 (inches part) |
TranslateYDistance |
0 (millimeters part), 0 (inches part) |
TranslateZDistance |
0 (millimeters part), 0 (inches part) |
WeldType |
ResistanceSpot |
Created in NX6.0.0
|
inline |
Calculate location and default direction of datum and measurement, need to set the current point prior to calling this method
Created in NX7.5.5
License requirements: ugweld ("UG WELD")
|
inline |
To calculate all weld points
Created in NX6.0.0
License requirements: ugweld ("UG WELD")
points | weld points |
|
inline |
The clear for all existed facesets
Created in NX6.0.0
License requirements: ugweld ("UG WELD")
|
inline |
Created in NX6.0.0
License requirements: ugweld ("UG WELD")
|
inline |
The commit for reference sheets
Created in NX6.0.0
License requirements: ugweld ("UG WELD")
createStatus | create status |
|
inline |
Commit created section
Created in NX6.0.0
License requirements: ugweld ("UG WELD")
path | the created path |
|
inline |
To create center line
Created in NX6.0.0
License requirements: ugweld ("UG WELD")
|
inline |
Create offset curve
Created in NX6.0.0
License requirements: ugweld ("UG WELD")
|
inline |
Create section curve
Created in NX7.0.0
License requirements: ugweld ("UG WELD")
|
inline |
The creation for single weld point
Created in NX6.0.0
License requirements: ugweld ("UG WELD")
pointCoord | point coordinate |
|
inline |
Flip the z axis
Created in NX6.0.0
License requirements: ugweld ("UG WELD")
|
inline |
Get coordinate system for point
Created in NX8.0.0
License requirements: ugweld ("UG WELD")
origin | origin point |
matrix | rotate matrix |
|
inline |
The current refsheet
Created in NX6.0.0
License requirements: ugweld ("UG WELD")
|
inline |
Gets the user selected faces for the indicated face set
Created in NX6.0.0
License requirements: ugweld ("UG WELD")
facesetIndex | Which faceset to get the faces for. 0 is the first |
objects | the face set reference objects |
frecs | the face set wave linked frecs |
|
inline |
Get the first section.
For guide curves method, this section contains curves that used to create weld path, For centerline method, this section contians the first group of curves used to create centerline
Created in NX8.0.0
License requirements: ugweld ("UG WELD")
|
inline |
Get mirror translate reference objects
Created in NX8.0.0
License requirements: ugweld ("UG WELD")
objects | the mirror translate reference objects |
|
inline |
Get the amount of face sets
Created in NX8.0.0
License requirements: ugweld ("UG WELD")
|
inline |
The refernence sheet feature
Created in NX8.0.0
License requirements: ugweld ("UG WELD")
|
inline |
Get the second section.
this method for centerline method weld only, this section contains the second group of curves used to create centerline
Created in NX8.0.0
License requirements: ugweld ("UG WELD")
|
inline |
Gets the curves contained in the input section
Created in NX10.0.0
License requirements: ugweld ("UG WELD")
section | the section container for the curves |
curves | the curves of the section |
|
inline |
Move selected points
Created in NX6.0.0
License requirements: ugweld ("UG WELD")
origin | the new position to be located |
|
inline |
Project selected points along the specified vector to reference sheets
Created in NX8.0.0
License requirements: ugweld ("UG WELD")
|
inline |
Remove characteristics for selected points, need to set the current point prior to calling this method
Created in NX7.5.5
License requirements: ugweld ("UG WELD")
attrTitle | attribute title |
attrType | attribute type |
attrValue | attribute value |
|
inline |
Remove the current selected point, need to set the current point prior to calling this method
Created in NX7.5.5
License requirements: ugweld ("UG WELD")
|
inline |
Set or edit characteristics for selected points
Created in NX6.0.0
License requirements: ugweld ("UG WELD")
attrTitle | attribute title |
attrType | attribute type |
attrValue | attribute value |
|
inline |
Set current refsheet
Created in NX6.0.0
License requirements: ugweld ("UG WELD")
currentRefSheet | current refsheet |
|
inline |
Sets the user selected faces for the indicated face set
Created in NX6.0.0
License requirements: ugweld ("UG WELD")
facesetIndex | Which faceset to get the faces for. 0 is the first |
objects | the face set reference objects |
|
inline |
The commit for first section
Created in NX6.0.0
License requirements: ugweld ("UG WELD")
section | the section from uicomp |
|
inline |
Add or remove mirror translate reference objects
Created in NX7.5.5
License requirements: ugweld ("UG WELD")
refs | the mirror translate reference objects to be added |
|
inline |
Set the selected point
Created in NX6.0.0
License requirements: ugweld ("UG WELD")
index | point index |
|
inline |
Create second section
Created in NX6.0.0
License requirements: ugweld ("UG WELD")
section | the section from uicomp |
|
inline |
Set the selection type
Created in NX6.0.0
License requirements: ugweld ("UG WELD")
selectionType | selection type |
|
inline |
Update coordinate system for selected points
Created in NX6.0.0
License requirements: ugweld ("UG WELD")
origin | origin point |
matrix | rotate matrix |
|
inline |
Update first section
Created in NX6.0.0
License requirements: ugweld ("UG WELD")
totalSection | the total section |
|
inline |
Update second section
Created in NX6.0.0
License requirements: ugweld ("UG WELD")
totalSection | the total section |
|
getset |
Returns or sets
Created in NX6.0.0
License requirements to get this property: ugweld ("UG WELD")
License requirements to set this property: ugweld ("UG WELD")
|
getset |
Returns or sets the creation direction type.
Created in NX6.0.0
License requirements to get this property: ugweld ("UG WELD")
License requirements to set this property: ugweld ("UG WELD")
|
getset |
Returns or sets the assy coordinate system state
Created in NX6.0.0
License requirements to get this property: ugweld ("UG WELD")
License requirements to set this property: ugweld ("UG WELD")
|
getset |
Returns or sets the work coordinate systemstate
Created in NX6.0.0
License requirements to get this property: ugweld ("UG WELD")
License requirements to set this property: ugweld ("UG WELD")
|
getset |
Returns or sets the distance the custom cylinder should be created above the weld point
Created in NX6.0.0
License requirements to get this property: ugweld ("UG WELD")
License requirements to set this property: ugweld ("UG WELD")
|
getset |
Returns or sets the radius to create the sphere, cylinder, or cone with
Created in NX6.0.0
License requirements to get this property: ugweld ("UG WELD")
License requirements to set this property: ugweld ("UG WELD")
|
getset |
Returns or sets the total length of the cylinder to be created.
Created in NX6.0.0
License requirements to get this property: ugweld ("UG WELD")
License requirements to set this property: ugweld ("UG WELD")
|
getset |
Returns or sets the datum reference direction type.
Created in NX6.0.0
License requirements to get this property: ugweld ("UG WELD")
License requirements to set this property: ugweld ("UG WELD")
|
getset |
Returns or sets the datum major direction type.
Created in NX6.0.0
License requirements to get this property: ugweld ("UG WELD")
License requirements to set this property: ugweld ("UG WELD")
|
getset |
Returns or sets the datum reference direction type.
Created in NX6.0.0
License requirements to get this property: ugweld ("UG WELD")
License requirements to set this property: ugweld ("UG WELD")
|
getset |
Returns or sets the distance tolerance for the weld point
Created in NX6.0.0
License requirements to get this property: ugweld ("UG WELD")
License requirements to set this property: ugweld ("UG WELD")
|
getset |
Returns or sets the end dist
Created in NX6.0.0
License requirements to get this property: ugweld ("UG WELD")
License requirements to set this property: ugweld ("UG WELD")
|
getset |
Returns or sets the end dist location
Created in NX6.0.0
License requirements to get this property: ugweld ("UG WELD")
License requirements to set this property: ugweld ("UG WELD")
|
getset |
Returns or sets the offset curve extend method.
Created in NX6.0.0
License requirements to get this property: ugweld ("UG WELD")
License requirements to set this property: ugweld ("UG WELD")
|
getset |
Returns or sets the processing method to use for generating weld points along reference section(s)
Created in NX6.0.0
License requirements to get this property: ugweld ("UG WELD")
License requirements to set this property: ugweld ("UG WELD")
|
getset |
Returns or sets the default height of the object for measurement to be created.
Created in NX6.0.0
License requirements to get this property: ugweld ("UG WELD")
License requirements to set this property: ugweld ("UG WELD")
|
getset |
Returns or sets the default width of the object for measurement to be created.
Created in NX6.0.0
License requirements to get this property: ugweld ("UG WELD")
License requirements to set this property: ugweld ("UG WELD")
|
getset |
Returns or sets the hole_size of the object for measurement to be created.
Created in NX6.0.0
License requirements to get this property: ugweld ("UG WELD")
License requirements to set this property: ugweld ("UG WELD")
|
getset |
Returns or sets the slot height of the object for measurement to be created.
Created in NX6.0.0
License requirements to get this property: ugweld ("UG WELD")
License requirements to set this property: ugweld ("UG WELD")
|
getset |
Returns or sets the slot width of the object for measurement to be created.
Created in NX6.0.0
License requirements to get this property: ugweld ("UG WELD")
License requirements to set this property: ugweld ("UG WELD")
|
getset |
Returns or sets the stud size of the object for measurement to be created.
Created in NX6.0.0
License requirements to get this property: ugweld ("UG WELD")
License requirements to set this property: ugweld ("UG WELD")
|
getset |
Returns or sets the mirror by type
Created in NX6.0.0
License requirements to get this property: ugweld ("UG WELD")
License requirements to set this property: ugweld ("UG WELD")
|
getset |
Returns or sets the plane that a point is to be mirrored about.
Created in NX6.0.0
License requirements to get this property: ugweld ("UG WELD")
License requirements to set this property: ugweld ("UG WELD")
|
getset |
Returns or sets the num connected panels.
Created in NX6.0.0
License requirements to get this property: ugweld ("UG WELD")
License requirements to set this property: ugweld ("UG WELD")
|
getset |
Returns or sets the offset distance from edges in guide_collector1 to place weld points
Created in NX6.0.0
License requirements to get this property: ugweld ("UG WELD")
License requirements to set this property: ugweld ("UG WELD")
|
getset |
Returns or sets the output type.
Created in NX6.0.0
License requirements to get this property: ugweld ("UG WELD")
License requirements to set this property: ugweld ("UG WELD")
|
getset |
Returns or sets the method for creating weld points.
Weld points can be created using guide entities or Point objects.
Created in NX6.0.0
License requirements to get this property: ugweld ("UG WELD")
License requirements to set this property: ugweld ("UG WELD")
|
getset |
Returns or sets the distance percentage from the start of the curve where the weld point should be.
0.0 is the start of the curve 100.0 is the end of the curve.
Created in NX6.0.0
License requirements to get this property: ugweld ("UG WELD")
License requirements to set this property: ugweld ("UG WELD")
|
getset |
Returns or sets the project direction
Created in NX6.0.0
License requirements to get this property: ugweld ("UG WELD")
License requirements to set this property: ugweld ("UG WELD")
|
getset |
Returns or sets the project direction NXOpen object
Created in NX6.0.0
License requirements to get this property: ugweld ("UG WELD")
License requirements to set this property: ugweld ("UG WELD")
|
getset |
Returns or sets the project method type.
Created in NX6.0.0
License requirements to get this property: ugweld ("UG WELD")
License requirements to set this property: ugweld ("UG WELD")
|
getset |
Returns or sets the refsheet spacing method
Created in NX6.0.0
License requirements to get this property: ugweld ("UG WELD")
License requirements to set this property: ugweld ("UG WELD")
|
getset |
Returns or sets the type of sheet to create to place weld points on.
Created in NX6.0.0
License requirements to get this property: ugweld ("UG WELD")
License requirements to set this property: ugweld ("UG WELD")
|
getset |
Returns or sets
Created in NX6.0.0
License requirements to get this property: ugweld ("UG WELD")
License requirements to set this property: ugweld ("UG WELD")
|
getset |
Returns or sets the sequence number for the weld point feature.
Each Weld point feature contains a single point. If multiple Weld points are to be created, you must specify the sequence of the point you want. For example if you are expecting 3 points to be created. You must create 3 weld point features. The features will have sequence numbers 0,1 and 2.
Created in NX6.0.0
License requirements to get this property: ugweld ("UG WELD")
License requirements to set this property: ugweld ("UG WELD")
|
getset |
Returns or sets the through assy coordinate system state
Created in NX6.0.0
License requirements to get this property: ugweld ("UG WELD")
License requirements to set this property: ugweld ("UG WELD")
|
getset |
Returns or sets the through work coordinate system state
Created in NX6.0.0
License requirements to get this property: ugweld ("UG WELD")
License requirements to set this property: ugweld ("UG WELD")
|
getset |
Returns or sets the measurement size method.
Created in NX6.0.0
License requirements to get this property: ugweld ("UG WELD")
License requirements to set this property: ugweld ("UG WELD")
|
getset |
Returns or sets the output solid type.
Created in NX6.0.0
License requirements to get this property: ugweld ("UG WELD")
License requirements to set this property: ugweld ("UG WELD")
|
getset |
Returns or sets the project method type.
Created in NX6.0.0
License requirements to get this property: ugweld ("UG WELD")
License requirements to set this property: ugweld ("UG WELD")
|
getset |
Returns or sets the spacing number
Created in NX6.0.0
License requirements to get this property: ugweld ("UG WELD")
License requirements to set this property: ugweld ("UG WELD")
|
getset |
Returns or sets the start dist
Created in NX6.0.0
License requirements to get this property: ugweld ("UG WELD")
License requirements to set this property: ugweld ("UG WELD")
|
getset |
Returns or sets the start dist location
Created in NX6.0.0
License requirements to get this property: ugweld ("UG WELD")
License requirements to set this property: ugweld ("UG WELD")
|
getset |
Returns or sets the coordinate system that a point is to be translated about.
Created in NX6.0.0
License requirements to get this property: ugweld ("UG WELD")
License requirements to set this property: ugweld ("UG WELD")
|
getset |
Returns or sets the tran x dist
Created in NX6.0.0
License requirements to get this property: ugweld ("UG WELD")
License requirements to set this property: ugweld ("UG WELD")
|
getset |
Returns or sets the trans y dist
Created in NX6.0.0
License requirements to get this property: ugweld ("UG WELD")
License requirements to set this property: ugweld ("UG WELD")
|
getset |
Returns or sets the translate distance for weld points in z axis direction.
Created in NX6.0.0
License requirements to get this property: ugweld ("UG WELD")
License requirements to set this property: ugweld ("UG WELD")
|
getset |
Returns or sets the weld type.
Created in NX6.0.0
License requirements to get this property: ugweld ("UG WELD")
License requirements to set this property: ugweld ("UG WELD")