NXOpen .NET Reference Guide
|
Create weld labels for multiple welds and BIW locators, this builder's Commit can produce more than one object, the GetCommittedObjects can be used to get the objects and the order of GetCommittedObject's output array is stable. More...
Public Types | |
enum | OrientationPlaneType { XYPlane, XZPlane, YZPlane, ModelView, LastUserDefined, UserDefined } |
This represents the Orientation Plane Type. More... | |
Properties | |
unsafe bool | IncludeLeader [get, set] |
Returns or sets the leader option, indicates whether to create a leader More... | |
unsafe NXOpen.Annotations.LeaderBuilder | Leader [get] |
Returns the NXOpen.Annotations.LeaderBuilder for the annotation More... | |
unsafe NXOpen.SelectNXObjectList | Objects [get] |
Returns the objects that are used to create labels. More... | |
unsafe NXOpen.Annotations.OriginBuilder | Origin [get] |
Returns the NXOpen.Annotations.OriginBuilder for the annotation More... | |
unsafe NXOpen.Weld.WeldLabelBuilder.OrientationPlaneType | PlaneType [get, set] |
Returns or sets the plane type. More... | |
unsafe NXOpen.Annotations.StyleBuilder | Style [get] |
Returns the NXOpen.Annotations.StyleBuilder for the annotation More... | |
unsafe NXOpen.Annotations.TextWithEditControlsBuilder | Text [get] |
Returns the NXOpen.Annotations.TextWithEditControlsBuilder for the annotation More... | |
unsafe NXOpen.CoordinateSystem | UserCsys [get, set] |
Returns or sets the user specified coordinate system. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Create weld labels for multiple welds and BIW locators, this builder's Commit can produce more than one object, the GetCommittedObjects can be used to get the objects and the order of GetCommittedObject's output array is stable.
To create a new instance of this class, use NXOpen.Weld.WeldManager.CreateWeldLabelBuilder
Default values.
Property | Value |
---|---|
IncludeLeader |
1 |
Text.TextBlock.CustomSymbolScale |
1.0 |
Text.TextBlock.SymbolAspectRatio |
1.0 |
Text.TextBlock.SymbolHeight |
25.4 (millimeters part), 1.0 (inches part) |
Text.TextBlock.SymbolLength |
25.4 (millimeters part), 1.0 (inches part) |
Text.TextBlock.SymbolPreferences |
UseCurrent |
Text.TextBlock.SymbolScale |
1.0 |
Text.TextBlock.SymbolSizeMethod |
ScaleAndAspectRatio |
Created in NX8.5.0
|
getset |
Returns or sets the leader option, indicates whether to create a leader
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: ugweld ("UG WELD") OR structure_weld ("STRUCTURE WELD")
|
get |
Returns the NXOpen.Annotations.LeaderBuilder for the annotation
Created in NX8.5.0
License requirements: None.
|
get |
Returns the objects that are used to create labels.
Created in NX8.5.0
License requirements: None.
|
get |
Returns the NXOpen.Annotations.OriginBuilder for the annotation
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the plane type.
Created in NX8.5.2
License requirements to get this property: None.
License requirements to set this property: ugweld ("UG WELD") OR structure_weld ("STRUCTURE WELD")
|
get |
Returns the NXOpen.Annotations.StyleBuilder for the annotation
Created in NX8.5.0
License requirements: None.
|
get |
Returns the NXOpen.Annotations.TextWithEditControlsBuilder for the annotation
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the user specified coordinate system.
Created in NX8.5.2
License requirements to get this property: None.
License requirements to set this property: ugweld ("UG WELD") OR structure_weld ("STRUCTURE WELD")