NXOpen .NET Reference Guide
|
Creates Weld features by reading a csv file More...
Properties | |
unsafe bool | ConfirmWarningMessages [get, set] |
Returns or sets the option to indicate if warning messages need to be confirmed. More... | |
unsafe bool | CreateFeatureGroups [get, set] |
Returns or sets the option to create Feature Group features to collect Weld Point features that have the same connected part combinations. More... | |
unsafe string | InputFile [get, set] |
Returns or sets the input csv file More... | |
unsafe string | TemplateFile [get, set] |
Returns or sets the template file indicating attribute mapping. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Creates Weld features by reading a csv file
To create a new instance of this class, use NXOpen.Weld.WeldManager.CreateImportBuilder
Created in NX7.5.1
|
getset |
Returns or sets the option to indicate if warning messages need to be confirmed.
If false setting, all warnings will be accepted.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: structure_weld ("STRUCTURE WELD")
|
getset |
Returns or sets the option to create Feature Group features to collect Weld Point features that have the same connected part combinations.
Connected parts A-B-C and C-B-A will be in the same group.
Created in NX11.0.2
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the input csv file
Created in NX7.5.1
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the template file indicating attribute mapping.
Created in NX7.5.1
License requirements to get this property: None.
License requirements to set this property: None.