NXOpen .NET Reference Guide
|
Used to create or edit a NXOpen.Weld.WeldBead feature. More...
Public Types | |
enum | BeadLocationMethod { SecondaryParts, PrimaryParts, InSpace } |
Settings to indicate the desired location of the bead. More... | |
enum | FaceInferMethodType { TangentFaces, None } |
Settings to indicate the method for obtaining faces used when creating the guide curve path. More... | |
enum | OutputTypes { Fixed, Associative } |
Settings to indicate the update behaviour of the bead feature More... | |
enum | Types { Ellipse, Tube, Sketch, Triangle, Rectangle } |
Settings to indicate the sweep shape of the bead. More... | |
Public Member Functions | |
unsafe NXOpen.Spline | CreatePreviewPath () |
Creates a preview curve that will be used to create the bead solid. More... | |
unsafe NXOpen.Spline | GetPreviewPath () |
The preview curve that will be used to create the bead solid. More... | |
unsafe NXOpen.Weld.WeldBeadPathBuilder | NewPath () |
Creates a NXOpen.Weld.WeldBeadPathBuilder object. More... | |
unsafe NXOpen.Weld.WeldBeadSizeBuilder | NewSize () |
Creates a NXOpen.Weld.WeldBeadSizeBuilder object. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen.TaggedObject | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
override string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
unsafe NXOpen.Weld.WeldBeadBuilder.BeadLocationMethod | BeadLocation [get, set] |
Returns or sets the desired bead location. More... | |
unsafe NXOpen.Weld.CharacteristicsBuilder | Characteristics [get] |
Returns the characteristics to assign to the object created. More... | |
unsafe double | DistanceTolerance [get, set] |
Returns or sets the distance tolerance for constructing the bead. More... | |
unsafe bool | ExtendToBoundary [get, set] |
Returns or sets the option to control if the bead guide curve should extend to the nearest face boundary. More... | |
unsafe NXOpen.Weld.WeldBeadBuilder.FaceInferMethodType | FaceInferMethod [get, set] |
Returns or sets the method to use when inferring faces to create the bead guide curve path. More... | |
unsafe NXOpen.Weld.WeldBeadBuilder.OutputTypes | OutputType [get, set] |
Returns or sets the output type which controls the update behaviour of the bead feature. More... | |
unsafe NXOpen.Weld.WeldBeadPathBuilderList | PathList [get] |
Returns the list containing the defined path segments. More... | |
unsafe NXOpen.ScCollector | SelectBottomParts [get] |
Returns the collector containing the secondary bodies the bead is attached to. More... | |
unsafe NXOpen.ScCollector | SelectTopParts [get] |
Returns the collector containing the primary bodies the bead is attached to. More... | |
unsafe NXOpen.Weld.WeldBeadSizeBuilderList | SizeList [get] |
Returns the list containing the sizes used to create the bead. More... | |
unsafe double | TangentAngle [get, set] |
Returns or sets the tangent angle used to find faces tangent to the seed face specified. More... | |
unsafe bool | TransformSketchToBeadCenterline [get, set] |
Returns or sets the indication whether Sketch On Path is defined in relation to the bead centerline or if it needs to be transformed to be in proper position. More... | |
unsafe NXOpen.Weld.WeldBeadBuilder.Types | Type [get, set] |
Returns or sets the shape of the bead to create. More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Used to create or edit a NXOpen.Weld.WeldBead feature.
To create a new instance of this class, use NXOpen.Weld.WeldManager.CreateWeldBeadBuilder
Default values.
Property | Value |
---|---|
BeadLocation |
SecondaryParts |
FaceInferMethod |
None |
TangentAngle |
45.0 |
TransformSketchToBeadCenterline |
0 |
Created in NX7.5.0
|
inline |
Creates a preview curve that will be used to create the bead solid.
Created in NX11.0.0
License requirements: None.
|
inline |
The preview curve that will be used to create the bead solid.
Created in NX10.0.3
License requirements: None.
|
inline |
Creates a NXOpen.Weld.WeldBeadPathBuilder object.
Created in NX7.5.0
License requirements: ugweld ("UG WELD")
|
inline |
Creates a NXOpen.Weld.WeldBeadSizeBuilder object.
Created in NX7.5.0
License requirements: ugweld ("UG WELD")
|
getset |
Returns or sets the desired bead location.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: ugweld ("UG WELD")
|
get |
Returns the characteristics to assign to the object created.
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the distance tolerance for constructing the bead.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: ugweld ("UG WELD")
|
getset |
Returns or sets the option to control if the bead guide curve should extend to the nearest face boundary.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: ugweld ("UG WELD")
|
getset |
Returns or sets the method to use when inferring faces to create the bead guide curve path.
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: ugweld ("UG WELD")
|
getset |
Returns or sets the output type which controls the update behaviour of the bead feature.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: ugweld ("UG WELD")
|
get |
Returns the list containing the defined path segments.
Created in NX7.5.0
License requirements: None.
|
get |
Returns the collector containing the secondary bodies the bead is attached to.
Created in NX7.5.0
License requirements: None.
|
get |
Returns the collector containing the primary bodies the bead is attached to.
Created in NX7.5.0
License requirements: None.
|
get |
Returns the list containing the sizes used to create the bead.
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the tangent angle used to find faces tangent to the seed face specified.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: ugweld ("UG WELD")
|
getset |
Returns or sets the indication whether Sketch On Path is defined in relation to the bead centerline or if it needs to be transformed to be in proper position.
Created in NX1847.0.0
License requirements to get this property: None.
License requirements to set this property: ugweld ("UG WELD")
|
getset |
Returns or sets the shape of the bead to create.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: ugweld ("UG WELD")