NXOpen .NET Reference Guide
|
Represents a NXOpen.Weld.TransformBuilder builder More...
Public Types | |
enum | ConnectedPartMethods { TransformBody, ParentFaces } |
The type to define the method used to find connected parts More... | |
enum | TransformationTypes { Mirror, Translate } |
The transformation types More... | |
Properties | |
unsafe bool | Associative [get, set] |
Returns or sets the indication to create associative feature More... | |
unsafe NXOpen.Weld.CharacteristicsBuilder | Characteristics [get] |
Returns the collection of welding characteristics defined by attributes. More... | |
unsafe NXOpen.Weld.TransformBuilder.ConnectedPartMethods | ConnectedPartMethod [get, set] |
Returns or sets the method used to find connected parts More... | |
unsafe NXOpen.Expression | ConnectedPartTolerance [get] |
Returns the expression containing the value of the connected part tolerance. More... | |
unsafe NXOpen.SelectNXObjectList | Features [get] |
Returns the weld features to transform More... | |
unsafe NXOpen.Plane | MirrorPlane [get, set] |
Returns or sets the mirror plane, used when NXOpen.Weld.TransformBuilder.TransformationTypes is set to NXOpen.Weld.TransformBuilder.TransformationTypes.Mirror More... | |
unsafe NXOpen.CoordinateSystem | TranslateCsys [get, set] |
Returns or sets the coordinate system that defines the translate offset directions. More... | |
unsafe NXOpen.Expression | TranslateX [get] |
Returns the expression containing the value of the x translation distance. More... | |
unsafe NXOpen.Expression | TranslateY [get] |
Returns the expression containing the value of the y translation distance. More... | |
unsafe NXOpen.Expression | TranslateZ [get] |
Returns the expression containing the value of the z translation distance. More... | |
unsafe NXOpen.Weld.TransformBuilder.TransformationTypes | Type [get, set] |
Returns or sets the transformation type More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Represents a NXOpen.Weld.TransformBuilder builder
To create a new instance of this class, use NXOpen.Weld.WeldManager.CreateTransformBuilder
Created in NX11.0.1
|
getset |
Returns or sets the indication to create associative feature
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: ugweld ("UG WELD")
|
get |
Returns the collection of welding characteristics defined by attributes.
Created in NX11.0.1
License requirements: ugweld ("UG WELD")
|
getset |
Returns or sets the method used to find connected parts
Created in NX12.0.0
License requirements to get this property: ugweld ("UG WELD")
License requirements to set this property: ugweld ("UG WELD")
|
get |
Returns the expression containing the value of the connected part tolerance.
This is used to find connected part information for the transformed weld.
Created in NX11.0.1
License requirements: None.
|
get |
Returns the weld features to transform
Created in NX11.0.1
License requirements: None.
|
getset |
Returns or sets the mirror plane, used when NXOpen.Weld.TransformBuilder.TransformationTypes is set to NXOpen.Weld.TransformBuilder.TransformationTypes.Mirror
Created in NX11.0.1
License requirements to get this property: ugweld ("UG WELD")
License requirements to set this property: ugweld ("UG WELD")
|
getset |
Returns or sets the coordinate system that defines the translate offset directions.
If not specified the absolute coordinate system will be used. Used when NXOpen.Weld.TransformBuilder.TransformationTypes is set to NXOpen.Weld.TransformBuilder.TransformationTypes.Translate
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: ugweld ("UG WELD")
|
get |
Returns the expression containing the value of the x translation distance.
Used when NXOpen.Weld.TransformBuilder.TransformationTypes is set to NXOpen.Weld.TransformBuilder.TransformationTypes.Translate
Created in NX11.0.1
License requirements: None.
|
get |
Returns the expression containing the value of the y translation distance.
Created in NX11.0.1
License requirements: None.
|
get |
Returns the expression containing the value of the z translation distance.
Created in NX11.0.1
License requirements: None.
|
getset |
Returns or sets the transformation type
Created in NX11.0.1
License requirements to get this property: ugweld ("UG WELD")
License requirements to set this property: ugweld ("UG WELD")