NXOpen .NET Reference Guide
|
Used to create or edit a point in the list of points for Jointmark More...
Additional Inherited Members | |
Public Types inherited from NXOpen.Weld.JointmarkPointsBuilder | |
enum | PointPosition { None, MovedAlongGuide, MovedOffGuide } |
The point classification More... | |
Public Member Functions inherited from NXOpen.Weld.JointmarkPointsBuilder | |
unsafe void | UpdateCsys (NXOpen.Matrix3x3 matrix) |
Update the csys using a new matrix. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Properties inherited from NXOpen.Weld.JointmarkPointsBuilder | |
unsafe NXOpen.Expression | Angle [get] |
Returns the angle through which X and Y axis to rotate More... | |
unsafe bool | FlipDirection [get, set] |
Returns or sets the flip of Z axis. More... | |
unsafe NXOpen.Features.SelectFeature | MappingFeature [get] |
Returns the selected feature to move to the location specified. More... | |
unsafe NXOpen.Point | Point [get, set] |
Returns or sets the point at which the feature is created More... | |
Used to create or edit a point in the list of points for Jointmark
To create a new instance of this class, use NXOpen.Weld.PointMarkBuilder.NewPointsOverride
Created in NX10.0.0