NXOpen .NET Reference Guide
|
This class is used by "Fabrication Information" to output fabrication objects information. More...
Public Types | |
enum | AttributeOriginType { Object, Df } |
the Object Type enum More... | |
Public Member Functions | |
unsafe double | GetTotalLength () |
Get the total length of the selection weld objects. More... | |
unsafe double | GetTotalVolume () |
Get the total volume of the selection weld objects. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen.TaggedObject | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
override string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
unsafe NXOpen.Weld.InformationBuilder.AttributeOriginType | AttributeOrigin [get, set] |
Returns or sets the option indicating where the attributes are read from, welding object or corresponding Design Feature. More... | |
unsafe bool | ConnectedToInformation [get, set] |
Returns or sets the option to specify if the connected to information should be displayed in the output. More... | |
unsafe NXOpen.SelectNXObjectList | FabricationObjects [get] |
Returns the list of weld fabrication objects to create the output. More... | |
unsafe bool | OutputAttributes [get, set] |
Returns or sets the option to specify if the weld attributes should be included in the output. More... | |
unsafe bool | OutputLengthAndVolume [get, set] |
Returns or sets the option to specify if the weld length and volume should be calculated for the output. More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
This class is used by "Fabrication Information" to output fabrication objects information.
When commit is called, attributes and total weld length and volume of selected objects will be output into a list window. No objects are returned when Commit is called.
To create a new instance of this class, use NXOpen.Weld.WeldManager.CreateInformationBuilder
Default values.
Property | Value |
---|---|
AttributeOrigin |
Object |
OutputAttributes |
1 |
OutputLengthAndVolume |
0 |
Created in NX9.0.0
|
inline |
Get the total length of the selection weld objects.
This function may be time intensive and should be used after all weld data has been defined.
Created in NX9.0.0
License requirements: ugweld ("UG WELD") OR structure_weld ("STRUCTURE WELD")
|
inline |
Get the total volume of the selection weld objects.
This function may be time intensive and should be used after all weld data has been defined.
Created in NX9.0.0
License requirements: ugweld ("UG WELD") OR structure_weld ("STRUCTURE WELD")
|
getset |
Returns or sets the option indicating where the attributes are read from, welding object or corresponding Design Feature.
Created in NX10.0.0
License requirements to get this property: ugweld ("UG WELD") OR structure_weld ("STRUCTURE WELD")
License requirements to set this property: ugweld ("UG WELD") OR structure_weld ("STRUCTURE WELD")
|
getset |
Returns or sets the option to specify if the connected to information should be displayed in the output.
Created in NX11.0.1
License requirements to get this property: ugweld ("UG WELD") OR structure_weld ("STRUCTURE WELD")
License requirements to set this property: ugweld ("UG WELD") OR structure_weld ("STRUCTURE WELD")
|
get |
Returns the list of weld fabrication objects to create the output.
Created in NX9.0.0
License requirements: ugweld ("UG WELD") OR structure_weld ("STRUCTURE WELD")
|
getset |
Returns or sets the option to specify if the weld attributes should be included in the output.
Created in NX9.0.0
License requirements to get this property: ugweld ("UG WELD") OR structure_weld ("STRUCTURE WELD")
License requirements to set this property: ugweld ("UG WELD") OR structure_weld ("STRUCTURE WELD")
|
getset |
Returns or sets the option to specify if the weld length and volume should be calculated for the output.
Created in NX9.0.0
License requirements to get this property: ugweld ("UG WELD") OR structure_weld ("STRUCTURE WELD")
License requirements to set this property: ugweld ("UG WELD") OR structure_weld ("STRUCTURE WELD")