NXOpen .NET Reference Guide
|
Used to view or edit the values used to define the welding joint and edge preparation. More...
Public Types | |
enum | Apply { ToAllValues, ToChangedValuesOnly } |
Option to indicate how the values are to be updated. More... | |
enum | Option { Entered, Computed } |
Option to indicate how the values are to be used. More... | |
Public Member Functions | |
unsafe void | DeleteExitBuilder () |
Deletes the NXOpen.Weld.JointExitBuilder . More... | |
unsafe NXOpen.Curve | GetSegmentFromIndex (int value) |
Creates the path to be used for the limits. More... | |
unsafe void | ReadEdgePrepValues (NXOpen.Features.Feature feature) |
Reads the edge prep values from the feature. More... | |
unsafe void | ReadEdgePrepValuesFromCurve (NXOpen.Curve curve) |
Reads the edge prep values from joint curve. More... | |
unsafe void | RecreateCurves () |
Recreates the curves after changes to edge prep values. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen.TaggedObject | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
override string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
unsafe bool | EdgesPrepared [get, set] |
Returns or sets the indication that the edges are prepared for welding More... | |
unsafe bool | EditingManagedAttributeGroup [get, set] |
Returns or sets the indication that the modifications will be applied to a Managed Attribute Group, not the feature More... | |
unsafe NXOpen.SelectCurveList | Joint [get] |
Returns the welding joint curves. More... | |
unsafe NXOpen.Weld.JointExitBuilder | JointExitBuilder [get] |
Returns the NXOpen.Weld.JointExitBuilder . More... | |
unsafe double | PrimaryThicknessUser [get, set] |
Returns or sets the user defined value for primary thickness More... | |
unsafe double | RootOpening [get, set] |
Returns or sets the root opening More... | |
unsafe double | SecondaryThicknessUser [get, set] |
Returns or sets the user defined value for secondary thickness More... | |
unsafe NXOpen.Weld.EdgePrepValuesBuilder.Apply | ValuesApplyOption [get, set] |
Returns or sets the apply values option which indicates whether the all the values of each selected joint should be updated or just the values that were changed in the NXOpen.Weld.JointExitBuilder . More... | |
unsafe NXOpen.SelectCurve | ValueSegment [get] |
Returns the selected segment. More... | |
unsafe NXOpen.Weld.EdgePrepValuesBuilder.Option | ValuesOption [get, set] |
Returns or sets the values option which indicates whether the entered or computed values should be used. More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Used to view or edit the values used to define the welding joint and edge preparation.
This sub feature is created via the main feature builder.
Default values.
Property | Value |
---|---|
JointExitBuilder.NumberSegments |
2 |
JointExitBuilder.RootOpening |
0 |
JointExitBuilder.SplitAngle |
5.0 |
RootOpening |
0 |
Created in NX8.0.0
|
inline |
Deletes the NXOpen.Weld.JointExitBuilder .
Created in NX9.0.0
License requirements: structure_weld ("STRUCTURE WELD")
|
inline |
Creates the path to be used for the limits.
Created in NX8.0.0
License requirements: None.
value | index of curve. |
|
inline |
Reads the edge prep values from the feature.
Created in NX8.5.0
License requirements: structure_weld ("STRUCTURE WELD")
feature | Welding Joint feature |
|
inline |
Reads the edge prep values from joint curve.
Created in NX8.5.0
License requirements: structure_weld ("STRUCTURE WELD")
curve | Welding Joint curve |
|
inline |
Recreates the curves after changes to edge prep values.
Created in NX8.0.0
License requirements: structure_weld ("STRUCTURE WELD")
|
getset |
Returns or sets the indication that the edges are prepared for welding
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: structure_weld ("STRUCTURE WELD")
|
getset |
Returns or sets the indication that the modifications will be applied to a Managed Attribute Group, not the feature
Created in NX11.0.2
License requirements to get this property: None.
License requirements to set this property: structure_weld ("STRUCTURE WELD")
|
get |
Returns the welding joint curves.
Created in NX8.5.0
License requirements: None.
|
get |
Returns the NXOpen.Weld.JointExitBuilder .
Created in NX8.0.0
License requirements: structure_weld ("STRUCTURE WELD")
|
getset |
Returns or sets the user defined value for primary thickness
Created in NX10.0.2
License requirements to get this property: None.
License requirements to set this property: structure_weld ("STRUCTURE WELD")
|
getset |
Returns or sets the root opening
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: structure_weld ("STRUCTURE WELD")
|
getset |
Returns or sets the user defined value for secondary thickness
Created in NX10.0.2
License requirements to get this property: None.
License requirements to set this property: structure_weld ("STRUCTURE WELD")
|
getset |
Returns or sets the apply values option which indicates whether the all the values of each selected joint should be updated or just the values that were changed in the NXOpen.Weld.JointExitBuilder .
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: structure_weld ("STRUCTURE WELD")
|
get |
Returns the selected segment.
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the values option which indicates whether the entered or computed values should be used.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: structure_weld ("STRUCTURE WELD")