NXOpen .NET Reference Guide
|
Represents a NXOpen.Weld.DatumIconBuilder class used to control the part navigator icon for Datum Pin and Surface Locators. More...
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen.TaggedObject | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
override string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
unsafe NXOpen.Weld.DatumCommonBuilder.CustomTypes | CustomType [get] |
Returns the custom datum type from the customer defaults that was used. More... | |
unsafe NXOpen.Weld.DatumPin | DatumPin [get] |
Returns the DatumPin feature. More... | |
unsafe NXOpen.Weld.DatumSurface | DatumSurface [get] |
Returns the DatumSurface feature. More... | |
unsafe bool | Derived [get] |
Returns the indicator if this datum was derived from another datum. More... | |
unsafe string | IconName [get, set] |
Returns or sets the bit map name for the icon to be used. More... | |
Properties inherited from NXOpen.TaggedObject | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Properties inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageSink | NextSink [get] |
Gets the next message sink in the sink chain. More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Represents a NXOpen.Weld.DatumIconBuilder class used to control the part navigator icon for Datum Pin and Surface Locators.
This class is used to set the Datum Surface or Datum Pin icon, but never both at the same time. If the icon is not being set for a feature, that feature will be set to a null reference (Nothing in Visual Basic). See example in DatumIconCallback.cxx in ugweld/samples kit.
Created in NX9.0.0
|
inline |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
get |
Returns the custom datum type from the customer defaults that was used.
Created in NX9.0.0
License requirements: None.
|
get |
Returns the DatumPin feature.
This will be a null reference (Nothing in Visual Basic) if setting the icon for a DatumSurface
Created in NX9.0.0
License requirements: None.
|
get |
Returns the DatumSurface feature.
This will be a null reference (Nothing in Visual Basic) if setting the icon for a DatumPin.
Created in NX9.0.0
License requirements: None.
|
get |
Returns the indicator if this datum was derived from another datum.
Created in NX9.0.0
License requirements: None.
|
getset |
Returns or sets the bit map name for the icon to be used.
If the bit map cannot be found a default one will be used.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: None.