NXOpen .NET Reference Guide
|
Represents a VirtuallabImporter to be used when importing the Virtuallab Data This class is created using DexManager . More...
Public Member Functions | |
unsafe void | SaveSettings (string filename) |
Save the settings - this will save the settings to a file specified More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen.TaggedObject | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
override string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
unsafe string | OutputDirectory [get, set] |
Returns or sets the output directory - where the sim file will be created More... | |
unsafe string | SettingsFile [get, set] |
Returns or sets the settings file - definition file for default options More... | |
unsafe bool | UseFileDirectory [get, set] |
Returns or sets the use file directory - if set to true then sim files will be created in the same directory as the input file More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Represents a VirtuallabImporter to be used when importing the Virtuallab Data This class is created using DexManager .
NULL object will be returned from Commit()
To create a new instance of this class, use NXOpen.DexManager.CreateVirtuallabImporter
Default values.
Property | Value |
---|---|
UseFileDirectory |
1 |
Created in NX12.0.0
|
inline |
Save the settings - this will save the settings to a file specified
Created in NX12.0.0
License requirements: None.
filename |
|
getset |
Returns or sets the output directory - where the sim file will be created
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the settings file - definition file for default options
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the use file directory - if set to true then sim files will be created in the same directory as the input file
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: None.