NXOpen .NET Reference Guide
|
Contains information about run options of check-mate checking process. More...
Public Types | |
enum | LogModeTypes { LogPerSession, LogPerPart } |
The log mode type. More... | |
enum | ResultsDisplayModeTypes { AlwaysDisplay, DisplayIfNotPass, DoNotDisplay } |
The results display mode type. More... | |
enum | SaveModeTypes { DoNotSave, SaveIfPassed, AlwaysSave } |
The save mode type. More... | |
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen.TaggedObject | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
override string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
unsafe NXOpen.Validate.ValidatorOptions.ResultsDisplayModeTypes | AutoDisplayResults [get, set] |
Returns or sets the configuration of auto display results More... | |
unsafe bool | ExcludeNonOwnerParts [get, set] |
Returns or sets the configuration of excluding parts not owned by the user. More... | |
unsafe bool | ExcludeReadonlyParts [get, set] |
Returns or sets the configuration of excluding read-only parts. More... | |
unsafe bool | GenerateCheckFlag [get, set] |
Returns or sets the configuration of generating check flag if checking results are PASS More... | |
unsafe bool | GenerateLogFile [get, set] |
Returns or sets the configuration of generating log file after checking. More... | |
unsafe string | LogFileDirectory [get, set] |
Returns or sets the configuration of log file directory where the log file will be saved. More... | |
unsafe NXOpen.Validate.ValidatorOptions.LogModeTypes | LogFileMode [get, set] |
Returns or sets the configuration of log file mode how to generate the log files. More... | |
unsafe bool | ResultsAutoUpdate [get, set] |
Returns or sets the configuration of results auto update when work part change More... | |
unsafe NXOpen.Validate.ValidatorOptions.SaveModeTypes | SavePartFile [get, set] |
Returns or sets the configuration of saving part file after checking finished. More... | |
unsafe bool | SaveResultInPart [get, set] |
Returns or sets the configuration of saving check results into part file. More... | |
unsafe NXOpen.Validate.ValidatorOptions.SaveModeTypes | SaveResultInTeamcenter [get, set] |
Returns or sets the configuration of saving check results into Teamcenter. More... | |
unsafe bool | SkipChecking [get, set] |
Returns or sets the configuration of skip checking based on result up-to-date status. More... | |
unsafe bool | SkipCheckingDontLoadPart [get, set] |
Returns or sets the configuration of skipping checking without loading parts More... | |
unsafe bool | SkipOverriddenResultOption [get, set] |
Returns or sets the configuration of skip checking based on result overriden state. More... | |
unsafe bool | StopOnError [get, set] |
Returns or sets the configuration of stopping checking process on error status. More... | |
unsafe bool | StopOnWarning [get, set] |
Returns or sets the configuration of stopping checking on warning status. More... | |
unsafe bool | TreatWarningAsFail [get, set] |
Returns or sets the configuration of treating warning status as fail status. More... | |
Properties inherited from NXOpen.TaggedObject | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Properties inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageSink | NextSink [get] |
Gets the next message sink in the sink chain. More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Contains information about run options of check-mate checking process.
Created in NX7.5.0
|
inline |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the configuration of auto display results
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the configuration of excluding parts not owned by the user.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the configuration of excluding read-only parts.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the configuration of generating check flag if checking results are PASS
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the configuration of generating log file after checking.
If True, log file will be generated.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the configuration of log file directory where the log file will be saved.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the configuration of log file mode how to generate the log files.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the configuration of results auto update when work part change
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the configuration of saving part file after checking finished.
If True, part file will be saved.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the configuration of saving check results into part file.
If True, results will be saved in part file after checking finished.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the configuration of saving check results into Teamcenter.
If true, results will be saved into Teamcenter. This parameter is for NX Manager mode only
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the configuration of skip checking based on result up-to-date status.
If True, checking will be skipped if the results are PASS and up-to-date.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the configuration of skipping checking without loading parts
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the configuration of skip checking based on result overriden state.
If True, checking will be skipped if the results are overridden.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the configuration of stopping checking process on error status.
If True, stop checking when there is checker returned error status.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the configuration of stopping checking on warning status.
If True, stop checking when there is checker returned warning status.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the configuration of treating warning status as fail status.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.