NXOpen .NET Reference Guide
|
Represents a NXOpen.Validate.Override builder More...
Public Types | |
enum | DecisionActions { Approved, Rejected, Pending } |
Represents the override request decision action More... | |
enum | RequestTypes { Permanent, Temporary } |
Represents the override request type More... | |
enum | ToStates { Passed, Failed } |
Represents the override request to state More... | |
Public Member Functions | |
unsafe string[] | GetDecisionComments () |
Returns the decision comments More... | |
unsafe string[] | GetDetailReason () |
Returns the detail reason More... | |
unsafe void | SetDecisionComments (string[] decisionComments) |
Sets the decision comments The decision comments is optional. More... | |
unsafe void | SetDetailReason (string[] detailReason) |
Sets the detail reason The detail reason is optional unless override reason configuration is mandatory in Teamcenter. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen.TaggedObject | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
override string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
unsafe string | Category [get, set] |
Returns or sets the category of override request. More... | |
unsafe NXOpen.Validate.OverrideBuilder.DecisionActions | DecisionAction [get, set] |
Returns or sets the decision action of override request The decision action is automatically pending while override request is created. More... | |
unsafe string | DecisionUser [get, set] |
Returns or sets the decision user The decision user is a Teamcenter user in the Validation Administration group. More... | |
unsafe string | Reason [get, set] |
Returns or sets the reason of override request. More... | |
unsafe NXOpen.Validate.OverrideBuilder.RequestTypes | RequestType [get, set] |
Returns or sets the type of override request More... | |
unsafe NXOpen.Validate.OverrideBuilder.ToStates | ToState [get, set] |
Returns or sets the to state of override request More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Represents a NXOpen.Validate.Override builder
To create a new instance of this class, use NXOpen.Validate.ResultObject.CreateOverrideBuilder
Default values.
Property | Value |
---|---|
RequestType |
Permanent |
ToState |
Passed |
Created in NX8.5.0
|
inline |
Returns the decision comments
Created in NX8.5.0
License requirements: None.
|
inline |
Returns the detail reason
Created in NX8.5.0
License requirements: None.
|
inline |
Sets the decision comments The decision comments is optional.
Created in NX8.5.0
License requirements: ug_checkmate ("UG Check Mate")
decisionComments |
|
inline |
Sets the detail reason The detail reason is optional unless override reason configuration is mandatory in Teamcenter.
Created in NX8.5.0
License requirements: ug_checkmate ("UG Check Mate")
detailReason |
|
getset |
Returns or sets the category of override request.
The category is optional unless override reason configuration is mandatory in Teamcenter.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: ug_checkmate ("UG Check Mate")
|
getset |
Returns or sets the decision action of override request The decision action is automatically pending while override request is created.
If any property of override request is changed, the decision action will be pending.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: ug_checkmate ("UG Check Mate")
|
getset |
Returns or sets the decision user The decision user is a Teamcenter user in the Validation Administration group.
If the decision user is empty, it means thant any user in the group can review override request.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: ug_checkmate ("UG Check Mate")
|
getset |
Returns or sets the reason of override request.
The reason is optional unless override reason configuration is mandatory in Teamcenter.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: ug_checkmate ("UG Check Mate")
|
getset |
Returns or sets the type of override request
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: ug_checkmate ("UG Check Mate")
|
getset |
Returns or sets the to state of override request
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: ug_checkmate ("UG Check Mate")