NXOpen .NET Reference Guide
|
Represents a PageSwitchData for UI Styler More...
Protected Member Functions | |
override void | FreeResource () |
Free resources associated with the instance. More... | |
Properties | |
unsafe int | ActivatedPage [get] |
Returns the activated page More... | |
unsafe int | DeactivatedPage [get] |
Returns the deactivated page More... | |
Properties inherited from NXOpen.TransientObject | |
IntPtr | Handle [get] |
Handle of the internal object represented by this object. More... | |
Properties inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageSink | NextSink [get] |
Gets the next message sink in the sink chain. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.TransientObject | |
void | Dispose () |
Frees the object from memory. More... | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
new string | ToString () |
Returns a String that represents the current Object. More... | |
Represents a PageSwitchData for UI Styler
Created in NX5.0.0
|
inlineprotectedvirtual |
Free resources associated with the instance.
After this method is called, it is illegal to use the object. In .NET or Java, this method is automatically called when the object is deleted by the garbage collector.
Created in NX5.0.0
License requirements: None.
Implements NXOpen.TransientObject.
|
get |
Returns the activated page
Created in NX5.0.0
License requirements: None.
|
get |
Returns the deactivated page
Created in NX5.0.0
License requirements: None.