NXOpen .NET Reference Guide
|
Represents a FileOperationData for UI Styler More...
Public Types | |
enum | FileOperationState { Enter, Exit } |
Describes file state More... | |
enum | FileOperationType { New, Open, Save, SaveAs, SaveAll, Close, Quit, SaveAndExit, ChangePart, Execute, Reopen, SaveAllAndClose, SaveAndClose, SaveAsAndClose } |
Describes file operation More... | |
Protected Member Functions | |
override void | FreeResource () |
Free resources associated with the instance. More... | |
Properties | |
unsafe NXOpen.UIStyler.FileOperationData.FileOperationState | State [get] |
Returns the state More... | |
unsafe NXOpen.UIStyler.FileOperationData.FileOperationType | Type [get] |
Returns the file operation type More... | |
Properties inherited from NXOpen.TransientObject | |
IntPtr | Handle [get] |
Handle of the internal object represented by this object. More... | |
Properties inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageSink | NextSink [get] |
Gets the next message sink in the sink chain. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.TransientObject | |
void | Dispose () |
Frees the object from memory. More... | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
new string | ToString () |
Returns a String that represents the current Object. More... | |
Represents a FileOperationData for UI Styler
Created in NX5.0.0
Describes file operation
|
inlineprotectedvirtual |
Free resources associated with the instance.
After this method is called, it is illegal to use the object. In .NET or Java, this method is automatically called when the object is deleted by the garbage collector.
Created in NX5.0.0
License requirements: None.
Implements NXOpen.TransientObject.
|
get |
Returns the state
Created in NX5.0.0
License requirements: None.
|
get |
Returns the file operation type
Created in NX5.0.0
License requirements: None.