NXOpen .NET Reference Guide
|
Contains wrappers for all 'UF_TURN' functions and data types. More...
Public Types | |
enum | CutRegionsLocation |
Wrapper for UF_TURN_cut_regions_location_e More... | |
Public Member Functions | |
unsafe void | AskCutRegionOfIndex (NXOpen.Tag oper_tag, int index_of_cut_region, out double area_of_cut_region,[Out] double[] selection_point_for_cut_region, out bool cut_region_exists, out string message) |
Wrapper method for UF_TURN_ask_cut_region_of_index More... | |
unsafe void | AskCutRegionsExist (NXOpen.Tag oper_tag, out int number_of_cut_regions_found, out double total_area_of_cut_regions_found, out CutRegionsLocation cut_regions_location, out string message) |
Wrapper method for UF_TURN_ask_cut_regions_exist More... | |
unsafe void | CreateBlankFromBoundary (NXOpen.Tag object_tag, int count, NXOpen.Tag[] curves, ref UFCambnd.BoundaryData boundary_data, UFCambnd.AppData[] app_data, double stock_equi, double stock_face, double stock_radial) |
Wrapper method for UF_TURN_create_blank_from_boundary More... | |
void | CreateParametricBlank (NXOpen.Tag object_tag, ParamTurnWorkpieceType workpiece_type, ParamTurnWorkpieceDirection direction, NXOpen.Tag mounting_point, double length, double outer_diameter, double inner_diameter) |
Wrapper method for UF_TURN_create_parametric_blank More... | |
unsafe void | IpwBox (NXOpen.Tag oper_tag, out double length, out double diameter,[Out] double[] bottom_left_in_plane,[Out] double[] top_right_in_plane,[Out] double[] bottom_left_pnt3,[Out] double[] bottom_right_pnt3,[Out] double[] top_left_pnt3,[Out] double[] top_right_pnt3, out string message) |
Wrapper method for UF_TURN_ipw_box More... | |
double | MapAngleFromWcs (NXOpen.Tag oper_tag, double wcs_angle) |
Wrapper method for UF_TURN_map_angle_from_wcs More... | |
double | MapAngleToWcs (NXOpen.Tag oper_tag, double scs_angle) |
Wrapper method for UF_TURN_map_angle_to_wcs More... | |
void | MapPnt2FromWcs (NXOpen.Tag oper_tag, double[] wcs_pnt2,[Out] double[] scs_pnt2) |
Wrapper method for UF_TURN_map_pnt2_from_wcs More... | |
void | MapPnt2ToAcs (NXOpen.Tag oper_tag, double[] scs_pnt2,[Out] double[] acs_pnt3) |
Wrapper method for UF_TURN_map_pnt2_to_acs More... | |
void | MapPnt2ToWcs (NXOpen.Tag oper_tag, double[] scs_pnt2,[Out] double[] wcs_pnt2) |
Wrapper method for UF_TURN_map_pnt2_to_wcs More... | |
void | MapPnt3FromAcs (NXOpen.Tag oper_tag, double[] acs_pnt3,[Out] double[] scs_pnt2) |
Wrapper method for UF_TURN_map_pnt3_from_acs More... | |
void | MapTooltrackingpointFromWcs (NXOpen.Tag oper_tag, int wcs_tooltrackingpoint) |
Wrapper method for UF_TURN_map_tooltrackingpoint_from_wcs More... | |
void | MapTooltrackingpointToWcs (NXOpen.Tag oper_tag, int scs_tooltrackingpoint) |
Wrapper method for UF_TURN_map_tooltrackingpoint_to_wcs More... | |
void | MapVec2FromWcs (NXOpen.Tag oper_tag, double[] wcs_vec2,[Out] double[] scs_vec2) |
Wrapper method for UF_TURN_map_vec2_from_wcs More... | |
void | MapVec2ToAcs (NXOpen.Tag oper_tag, double[] scs_vec2,[Out] double[] acs_vec3) |
Wrapper method for UF_TURN_map_vec2_to_acs More... | |
void | MapVec2ToWcs (NXOpen.Tag oper_tag, double[] scs_vec2,[Out] double[] wcs_vec2) |
Wrapper method for UF_TURN_map_vec2_to_wcs More... | |
void | MapVec3FromAcs (NXOpen.Tag oper_tag, double[] acs_vec3,[Out] double[] scs_vec2) |
Wrapper method for UF_TURN_map_vec3_from_acs More... | |
unsafe void | SaveSpinningIpwAsPart (NXOpen.Tag oper_tag, string filename, out string message) |
Wrapper method for UF_TURN_save_spinning_ipw_as_part More... | |
unsafe void | TeachmodeCreateSubop (NXOpen.Tag oper_tag, ParamTtmoprSubopType subop_type, out NXOpen.Tag subop_tag, out string message) |
Wrapper method for UF_TURN_teachmode_create_subop More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
void | initialize () |
<exclude> More... | |
Properties inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageSink | NextSink [get] |
Gets the next message sink in the sink chain. More... | |
Contains wrappers for all 'UF_TURN' functions and data types.
Wrapper for UF_TURN_cut_regions_location_e
Refer to UF_TURN_cut_regions_location_e for documentation
|
inline |
Wrapper method for UF_TURN_ask_cut_region_of_index
Refer to UF_TURN_ask_cut_region_of_index for documentation
License requirements:None
|
inline |
Wrapper method for UF_TURN_ask_cut_regions_exist
Refer to UF_TURN_ask_cut_regions_exist for documentation
License requirements:None
|
inline |
Wrapper method for UF_TURN_create_blank_from_boundary
Refer to UF_TURN_create_blank_from_boundary for documentation
License requirements:None
|
inline |
Wrapper method for UF_TURN_create_parametric_blank
Refer to UF_TURN_create_parametric_blank for documentation
License requirements:None
|
inline |
Wrapper method for UF_TURN_ipw_box
Refer to UF_TURN_ipw_box for documentation
License requirements:None
|
inline |
Wrapper method for UF_TURN_map_angle_from_wcs
Refer to UF_TURN_map_angle_from_wcs for documentation
License requirements:None
|
inline |
Wrapper method for UF_TURN_map_angle_to_wcs
Refer to UF_TURN_map_angle_to_wcs for documentation
License requirements:None
|
inline |
Wrapper method for UF_TURN_map_pnt2_from_wcs
Refer to UF_TURN_map_pnt2_from_wcs for documentation
License requirements:None
|
inline |
Wrapper method for UF_TURN_map_pnt2_to_acs
Refer to UF_TURN_map_pnt2_to_acs for documentation
License requirements:None
|
inline |
Wrapper method for UF_TURN_map_pnt2_to_wcs
Refer to UF_TURN_map_pnt2_to_wcs for documentation
License requirements:None
|
inline |
Wrapper method for UF_TURN_map_pnt3_from_acs
Refer to UF_TURN_map_pnt3_from_acs for documentation
License requirements:None
|
inline |
Wrapper method for UF_TURN_map_tooltrackingpoint_from_wcs
Refer to UF_TURN_map_tooltrackingpoint_from_wcs for documentation
License requirements:None
|
inline |
Wrapper method for UF_TURN_map_tooltrackingpoint_to_wcs
Refer to UF_TURN_map_tooltrackingpoint_to_wcs for documentation
License requirements:None
|
inline |
Wrapper method for UF_TURN_map_vec2_from_wcs
Refer to UF_TURN_map_vec2_from_wcs for documentation
License requirements:None
|
inline |
Wrapper method for UF_TURN_map_vec2_to_acs
Refer to UF_TURN_map_vec2_to_acs for documentation
License requirements:None
|
inline |
Wrapper method for UF_TURN_map_vec2_to_wcs
Refer to UF_TURN_map_vec2_to_wcs for documentation
License requirements:None
|
inline |
Wrapper method for UF_TURN_map_vec3_from_acs
Refer to UF_TURN_map_vec3_from_acs for documentation
License requirements:None
|
inline |
Wrapper method for UF_TURN_save_spinning_ipw_as_part
Refer to UF_TURN_save_spinning_ipw_as_part for documentation
License requirements:None
|
inline |
Wrapper method for UF_TURN_teachmode_create_subop
Refer to UF_TURN_teachmode_create_subop for documentation
License requirements:None