NXOpen .NET Reference Guide
|
Contains wrappers for all 'UF_SCOP' functions and data types. More...
Classes | |
struct | VectorData |
Wrapper for UF_SCOP_vector_data_s More... | |
Public Types | |
enum | TxIntpDataType |
Wrapper for UF_SCOP_tx_intp_data_type_t More... | |
enum | TxIntpMethod |
Wrapper for UF_SCOP_tx_intp_method_t More... | |
Public Member Functions | |
void | AskRowColumnCount (NXOpen.Tag object_tag, out int num_row, out int num_col) |
Wrapper method for UF_SCOP_ask_row_column_count More... | |
void | AskTxIntpDataType (NXOpen.Tag object_tag, out TxIntpDataType tx_intp_data_type) |
Wrapper method for UF_SCOP_ask_tx_intp_data_type More... | |
void | AskTxIntpMethod (NXOpen.Tag object_tag, out TxIntpMethod tx_intp_method) |
Wrapper method for UF_SCOP_ask_tx_intp_method More... | |
unsafe void | AskTxIntpVectorData (NXOpen.Tag object_tag, out int count, out VectorData[] vector_data) |
Wrapper method for UF_SCOP_ask_tx_intp_vector_data More... | |
void | DisplayUvDirs (NXOpen.Tag object_tag) |
Wrapper method for UF_SCOP_display_uv_dirs More... | |
void | EvalGrid (NXOpen.Tag object_tag, ref double uv, NXOpen.Tag entity, out ModlSrfValue srf_value) |
Wrapper method for UF_SCOP_eval_grid More... | |
void | GetNextDrivePoint (NXOpen.Tag object_tag, out IntPtr drpos, out int point_count) |
Wrapper method for UF_SCOP_get_next_drive_point More... | |
void | RewindDrivePoint (NXOpen.Tag object_tag) |
Wrapper method for UF_SCOP_rewind_drive_point More... | |
void | SetTxIntpDataType (NXOpen.Tag object_tag, TxIntpDataType tx_intp_data_type) |
Wrapper method for UF_SCOP_set_tx_intp_data_type More... | |
void | SetTxIntpMethod (NXOpen.Tag object_tag, TxIntpMethod tx_intp_method) |
Wrapper method for UF_SCOP_set_tx_intp_method More... | |
void | SetTxIntpVectorData (NXOpen.Tag object_tag, int count, ref VectorData vector_data, out bool all_on_surface) |
Wrapper method for UF_SCOP_set_tx_intp_vector_data More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
void | initialize () |
<exclude> More... | |
Properties inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageSink | NextSink [get] |
Gets the next message sink in the sink chain. More... | |
Contains wrappers for all 'UF_SCOP' functions and data types.
Wrapper for UF_SCOP_tx_intp_data_type_t
Refer to UF_SCOP_tx_intp_data_type_t for documentation
Wrapper for UF_SCOP_tx_intp_method_t
Refer to UF_SCOP_tx_intp_method_t for documentation
|
inline |
Wrapper method for UF_SCOP_ask_row_column_count
Refer to UF_SCOP_ask_row_column_count for documentation
License requirements:None
|
inline |
Wrapper method for UF_SCOP_ask_tx_intp_data_type
Refer to UF_SCOP_ask_tx_intp_data_type for documentation
License requirements:None
|
inline |
Wrapper method for UF_SCOP_ask_tx_intp_method
Refer to UF_SCOP_ask_tx_intp_method for documentation
License requirements:None
|
inline |
Wrapper method for UF_SCOP_ask_tx_intp_vector_data
Refer to UF_SCOP_ask_tx_intp_vector_data for documentation
License requirements:None
|
inline |
Wrapper method for UF_SCOP_display_uv_dirs
Refer to UF_SCOP_display_uv_dirs for documentation
License requirements:None
|
inline |
Wrapper method for UF_SCOP_eval_grid
Refer to UF_SCOP_eval_grid for documentation
License requirements:None
|
inline |
Wrapper method for UF_SCOP_get_next_drive_point
Refer to UF_SCOP_get_next_drive_point for documentation
License requirements:None
|
inline |
Wrapper method for UF_SCOP_rewind_drive_point
Refer to UF_SCOP_rewind_drive_point for documentation
License requirements:None
|
inline |
Wrapper method for UF_SCOP_set_tx_intp_data_type
Refer to UF_SCOP_set_tx_intp_data_type for documentation
License requirements:None
|
inline |
Wrapper method for UF_SCOP_set_tx_intp_method
Refer to UF_SCOP_set_tx_intp_method for documentation
License requirements:None
|
inline |
Wrapper method for UF_SCOP_set_tx_intp_vector_data
Refer to UF_SCOP_set_tx_intp_vector_data for documentation
License requirements:None