NXOpen .NET Reference Guide
|
Contains wrappers for all 'UF_PATT' functions and data types. More...
Public Types | |
enum | Switch |
Wrapper for UF_PATT_switch_e More... | |
Public Member Functions | |
unsafe void | AskData (NXOpen.Tag _object, out string name, out string file_name, out int view_dependent_status, out int layer, out int retrieval_status,[Out] double[] transform_data) |
Wrapper method for uc5822 More... | |
void | AskParams (NXOpen.Tag tag, out Switch origin_display, out Switch max_min_display, out Switch control_pt_display) |
Wrapper method for UF_PATT_ask_params More... | |
void | CreatePoint (double[] coordinates, out NXOpen.Tag tag) |
Wrapper method for UF_PATT_create_point More... | |
unsafe void | CycleErrors (ref int ia1, out string cr2) |
Wrapper method for uc5824 More... | |
void | Import (string file_name, string pattern_name, int autoscale_option, double[] transform_data, out NXOpen.Tag pattern) |
Wrapper method for uc5823 More... | |
void | IsArchivingOn (out bool on) |
Wrapper method for UF_PATT_is_archiving_on More... | |
void | IsShadingOn (out bool on) |
Wrapper method for UF_PATT_is_shading_on More... | |
void | SetArchiving (Switch setting) |
Wrapper method for UF_PATT_set_archiving More... | |
void | SetParams (NXOpen.Tag tag, Switch origin_status, Switch max_min_status, Switch control_pt_status) |
Wrapper method for UF_PATT_set_params More... | |
void | SetShading (Switch setting) |
Wrapper method for UF_PATT_set_shading More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
void | initialize () |
<exclude> More... | |
Properties inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageSink | NextSink [get] |
Gets the next message sink in the sink chain. More... | |
Contains wrappers for all 'UF_PATT' functions and data types.
Wrapper for UF_PATT_switch_e
Refer to UF_PATT_switch_e for documentation
|
inline |
|
inline |
Wrapper method for UF_PATT_ask_params
Refer to UF_PATT_ask_params for documentation
License requirements:None
|
inline |
Wrapper method for UF_PATT_create_point
Refer to UF_PATT_create_point for documentation
License requirements:None
|
inline |
|
inline |
|
inline |
Wrapper method for UF_PATT_is_archiving_on
Refer to UF_PATT_is_archiving_on for documentation
License requirements:None
|
inline |
Wrapper method for UF_PATT_is_shading_on
Refer to UF_PATT_is_shading_on for documentation
License requirements:None
|
inline |
Wrapper method for UF_PATT_set_archiving
Refer to UF_PATT_set_archiving for documentation
License requirements:None
|
inline |
Wrapper method for UF_PATT_set_params
Refer to UF_PATT_set_params for documentation
License requirements:None
|
inline |
Wrapper method for UF_PATT_set_shading
Refer to UF_PATT_set_shading for documentation
License requirements:None