NXOpen .NET Reference Guide
|
Represents a NXOpen.Tooling.UserDefinedMotionBuilder to create user defined motion, which contains linear and rotary motion More...
Public Types | |
enum | LinearCurveTypes { Linear, FromFile } |
Specifies the motion curve types when motion type is Linear More... | |
enum | MotionTypes { Linear, Rotary } |
Specifies the motion types More... | |
enum | RotaryCurveTypes { Rotary, FromFile } |
Specifies the motion curve types when motion type is Rotary More... | |
Public Member Functions | |
unsafe void | DeleteUserDefinedMotion (string motionName) |
Delete a user defined motion More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen.TaggedObject | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
override string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
unsafe string | AssemblyComponentName [get, set] |
Returns or sets the assembly component name More... | |
unsafe bool | CreateKinematicComponent [get, set] |
Returns or sets the create kinematic component More... | |
unsafe string | ExportMotion [get, set] |
Returns or sets the export motion More... | |
unsafe string | ImportMotion [get, set] |
Returns or sets the import motion More... | |
unsafe NXOpen.Tooling.UserDefinedMotionBuilder.LinearCurveTypes | LinearCurveType [get, set] |
Returns or sets the linear curve type More... | |
unsafe NXOpen.Direction | LinearMotionVector [get, set] |
Returns or sets the linear motion vector More... | |
unsafe NXOpen.SelectDisplayableObjectList | MotionBody [get] |
Returns the motion body More... | |
unsafe string | MotionName [get, set] |
Returns or sets the motion name More... | |
unsafe NXOpen.Tooling.UserDefinedMotionBuilder.MotionTypes | MotionType [get, set] |
Returns or sets the motion type More... | |
unsafe double | MoveDistance [get, set] |
Returns or sets the move distance More... | |
unsafe double | PressStartAngle [get, set] |
Returns or sets the press start angle More... | |
unsafe double | PressStopAngle [get, set] |
Returns or sets the press stop angle More... | |
unsafe double | ReturnStartAngle [get, set] |
Returns or sets the return start angle More... | |
unsafe double | ReturnStopAngle [get, set] |
Returns or sets the return stop angle More... | |
unsafe NXOpen.Tooling.UserDefinedMotionBuilder.RotaryCurveTypes | RotaryCurveType [get, set] |
Returns or sets the rotary curve type More... | |
unsafe NXOpen.Axis | RotaryMotionAxis [get, set] |
Returns or sets the rotary motion axis More... | |
unsafe double | RotationAngle [get, set] |
Returns or sets the rotation angle More... | |
unsafe bool | UseControlData [get, set] |
Returns or sets the use control data More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Represents a NXOpen.Tooling.UserDefinedMotionBuilder to create user defined motion, which contains linear and rotary motion
To create a new instance of this class, use NXOpen.Tooling.ProgressiveDieManager.CreateUserDefinedMotionBuilder
Default values.
Property | Value |
---|---|
LinearCurveType |
Linear |
MotionType |
Linear |
MoveDistance |
0 |
PressStartAngle |
0 |
PressStopAngle |
90 |
ReturnStartAngle |
180 |
ReturnStopAngle |
270 |
RotaryCurveType |
Rotary |
RotationAngle |
0 |
UseControlData |
0 |
Created in NX11.0.0
|
inline |
Delete a user defined motion
Created in NX11.0.0
License requirements: ug_mold_design ("UG MOLD") OR nx_electrode_wizard ("NX Electrode Wizard") OR prog_die_wizard ("UG/Progressive Die Wizard") OR die_engineering ("DIE ENGINEERING") OR ug_die_design ("Die Design")
motionName |
|
getset |
Returns or sets the assembly component name
Created in NX12.0.2
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD") OR nx_electrode_wizard ("NX Electrode Wizard") OR prog_die_wizard ("UG/Progressive Die Wizard") OR die_engineering ("DIE ENGINEERING") OR ug_die_design ("Die Design")
|
getset |
Returns or sets the create kinematic component
Created in NX12.0.2
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD") OR nx_electrode_wizard ("NX Electrode Wizard") OR prog_die_wizard ("UG/Progressive Die Wizard") OR die_engineering ("DIE ENGINEERING") OR ug_die_design ("Die Design")
|
getset |
Returns or sets the export motion
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD") OR nx_electrode_wizard ("NX Electrode Wizard") OR prog_die_wizard ("UG/Progressive Die Wizard") OR die_engineering ("DIE ENGINEERING") OR ug_die_design ("Die Design")
|
getset |
Returns or sets the import motion
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD") OR nx_electrode_wizard ("NX Electrode Wizard") OR prog_die_wizard ("UG/Progressive Die Wizard") OR die_engineering ("DIE ENGINEERING") OR ug_die_design ("Die Design")
|
getset |
Returns or sets the linear curve type
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD") OR nx_electrode_wizard ("NX Electrode Wizard") OR prog_die_wizard ("UG/Progressive Die Wizard") OR die_engineering ("DIE ENGINEERING") OR ug_die_design ("Die Design")
|
getset |
Returns or sets the linear motion vector
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD") OR nx_electrode_wizard ("NX Electrode Wizard") OR prog_die_wizard ("UG/Progressive Die Wizard") OR die_engineering ("DIE ENGINEERING") OR ug_die_design ("Die Design")
|
get |
Returns the motion body
Created in NX11.0.0
License requirements: None.
|
getset |
Returns or sets the motion name
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD") OR nx_electrode_wizard ("NX Electrode Wizard") OR prog_die_wizard ("UG/Progressive Die Wizard") OR die_engineering ("DIE ENGINEERING") OR ug_die_design ("Die Design")
|
getset |
Returns or sets the motion type
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD") OR nx_electrode_wizard ("NX Electrode Wizard") OR prog_die_wizard ("UG/Progressive Die Wizard") OR die_engineering ("DIE ENGINEERING") OR ug_die_design ("Die Design")
|
getset |
Returns or sets the move distance
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD") OR nx_electrode_wizard ("NX Electrode Wizard") OR prog_die_wizard ("UG/Progressive Die Wizard") OR die_engineering ("DIE ENGINEERING") OR ug_die_design ("Die Design")
|
getset |
Returns or sets the press start angle
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD") OR nx_electrode_wizard ("NX Electrode Wizard") OR prog_die_wizard ("UG/Progressive Die Wizard") OR die_engineering ("DIE ENGINEERING") OR ug_die_design ("Die Design")
|
getset |
Returns or sets the press stop angle
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD") OR nx_electrode_wizard ("NX Electrode Wizard") OR prog_die_wizard ("UG/Progressive Die Wizard") OR die_engineering ("DIE ENGINEERING") OR ug_die_design ("Die Design")
|
getset |
Returns or sets the return start angle
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD") OR nx_electrode_wizard ("NX Electrode Wizard") OR prog_die_wizard ("UG/Progressive Die Wizard") OR die_engineering ("DIE ENGINEERING") OR ug_die_design ("Die Design")
|
getset |
Returns or sets the return stop angle
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD") OR nx_electrode_wizard ("NX Electrode Wizard") OR prog_die_wizard ("UG/Progressive Die Wizard") OR die_engineering ("DIE ENGINEERING") OR ug_die_design ("Die Design")
|
getset |
Returns or sets the rotary curve type
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD") OR nx_electrode_wizard ("NX Electrode Wizard") OR prog_die_wizard ("UG/Progressive Die Wizard") OR die_engineering ("DIE ENGINEERING") OR ug_die_design ("Die Design")
|
getset |
Returns or sets the rotary motion axis
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD") OR nx_electrode_wizard ("NX Electrode Wizard") OR prog_die_wizard ("UG/Progressive Die Wizard") OR die_engineering ("DIE ENGINEERING") OR ug_die_design ("Die Design")
|
getset |
Returns or sets the rotation angle
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD") OR nx_electrode_wizard ("NX Electrode Wizard") OR prog_die_wizard ("UG/Progressive Die Wizard") OR die_engineering ("DIE ENGINEERING") OR ug_die_design ("Die Design")
|
getset |
Returns or sets the use control data
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD") OR nx_electrode_wizard ("NX Electrode Wizard") OR prog_die_wizard ("UG/Progressive Die Wizard") OR die_engineering ("DIE ENGINEERING") OR ug_die_design ("Die Design")