NXOpen .NET Reference Guide
|
The builder class for Traverse Loop component which assists you to select or traverse a string of adjacent curves or edges. More...
Public Member Functions | |
unsafe void | ActAccept () |
Accept current path. More... | |
unsafe void | ActBack () |
Traverse back action. More... | |
unsafe void | ActClose () |
Close current loop. More... | |
unsafe void | ActCycle () |
Cycle candidate path. More... | |
unsafe void | ActEdgeSelection (NXOpen.NXObject[] pTolSelObject, NXOpen.NXObject[] selections, NXOpen.NXObject[] deselections, NXOpen.Point3d cpoint, bool selectEndEdge) |
Start traverse after selecting edges or curve. More... | |
unsafe void | ActExit () |
Exit current loop. More... | |
unsafe double | CheckGap (NXOpen.NXObject[] selections, out NXOpen.Point3d nearPoint) |
Calculate the gap between last selected objects and existing loop string, and find out the nearest end point. More... | |
unsafe void | MoveCurves (NXOpen.NXObject[] pPartingLines) |
Move extract curves that are not parting lines to the invisible layer. More... | |
unsafe void | ResetTraverseData () |
Reset traverse data after one loop closed. More... | |
unsafe void | SetTraverseStartEndPoint (NXOpen.NXObject candidate, NXOpen.Point3d pointCloseCursor, NXOpen.NXObject[] selections) |
Set start and end points for traversal. More... | |
unsafe void | SwitchToPartinglineLayer () |
Make parting layer as the work layer. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen.TaggedObject | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
override string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
unsafe bool | BridgeGap [get, set] |
Returns or sets the option to bridge gap or not. More... | |
unsafe bool | ByColor [get, set] |
Returns or sets a Traverse loop by following face color or not. More... | |
unsafe bool | EndEdge [get, set] |
Returns or sets a Traverse loop by using start edge/end edge or not. More... | |
unsafe bool | ExitLoop [get, set] |
Returns or sets the option to exit the current loop. More... | |
unsafe NXOpen.ScCollector | SelectEdge [get] |
Returns the selected edges and curves which will form the loop. More... | |
unsafe double | TolSetting [get, set] |
Returns or sets the chaining tolerance. More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
The builder class for Traverse Loop component which assists you to select or traverse a string of adjacent curves or edges.
To create a new instance of this class, use NXOpen.Tooling.TraverseLoopCollection.CreateBuilder
Default values.
Property | Value |
---|---|
BridgeGap |
0 |
ByColor |
0 |
EndEdge |
0 |
TolSetting |
0.0254 |
Created in NX7.5.0
|
inline |
Accept current path.
Created in NX7.5.0
License requirements: None.
|
inline |
Traverse back action.
Created in NX7.5.0
License requirements: None.
|
inline |
Close current loop.
Created in NX7.5.0
License requirements: None.
|
inline |
Cycle candidate path.
Created in NX7.5.0
License requirements: None.
|
inline |
Start traverse after selecting edges or curve.
Created in NX7.5.0
License requirements: None.
pTolSelObject | Total selected objects. |
selections | Last selected objects. |
deselections | Last deselected objects. |
cpoint | Cursor point position when selecting one edge first time. |
selectEndEdge | Whether last selected object is the end edge. |
|
inline |
Exit current loop.
Created in NX7.5.0
License requirements: None.
|
inline |
Calculate the gap between last selected objects and existing loop string, and find out the nearest end point.
Created in NX7.5.0
License requirements: None.
selections | Last selected objects. |
nearPoint | End point of last selected object near to end point of existing loop string. |
|
inline |
Move extract curves that are not parting lines to the invisible layer.
Created in NX7.5.0
License requirements: None.
pPartingLines | parting lines obtained by Traverse Loop which can be edges or curves. |
|
inline |
Reset traverse data after one loop closed.
Created in NX7.5.0
License requirements: None.
|
inline |
Set start and end points for traversal.
Created in NX7.5.0
License requirements: None.
candidate | First selected object. |
pointCloseCursor | End point of selected object used to start traverse. |
selections | All selected objects to traverse. |
|
inline |
Make parting layer as the work layer.
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the option to bridge gap or not.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets a Traverse loop by following face color or not.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets a Traverse loop by using start edge/end edge or not.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the option to exit the current loop.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the selected edges and curves which will form the loop.
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the chaining tolerance.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.