NXOpen .NET Reference Guide
|
Represents the standard part batch data. More...
Public Member Functions | |
unsafe void | DeleteRecord (int recordIndex) |
Deletes a standard part record More... | |
unsafe void | Initialize () |
Initialize the StandardPartBatchData object More... | |
unsafe void | SetCurrentSymbolOwningPart (NXOpen.Part owningPart) |
JA Mutator of m_currentSymbolOwningPart More... | |
unsafe void | SetIncludeChildComponents (bool includeChildren) |
JA Mutator of m_includeChildComponents More... | |
unsafe void | UpdateRecordValues (int recordIndex, NXOpen.NXObject conceptObject, NXOpen.NXObject[] instanceObjects) |
Updates standard part record with values read from concept object and its instances More... | |
Public Member Functions inherited from NXOpen.TransientObject | |
void | Dispose () |
Frees the object from memory. More... | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
new string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Protected Member Functions | |
override void | FreeResource () |
Dispose the StandardPartBatchData object More... | |
Additional Inherited Members | |
Properties inherited from NXOpen.TransientObject | |
IntPtr | Handle [get] |
Handle of the internal object represented by this object. More... | |
Represents the standard part batch data.
This object does not need a creator.
Created in NX12.0.2
|
inline |
Deletes a standard part record
Created in NX12.0.2
License requirements: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard") OR ug_die_design ("Die Design")
recordIndex | The index of the standard part record to delete |
|
inlineprotectedvirtual |
Dispose the StandardPartBatchData object
Created in NX12.0.2
License requirements: None.
Implements NXOpen.TransientObject.
|
inline |
Initialize the StandardPartBatchData object
Created in NX12.0.2
License requirements: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard") OR ug_die_design ("Die Design")
|
inline |
JA Mutator of m_currentSymbolOwningPart
Created in NX12.0.2
License requirements: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard") OR ug_die_design ("Die Design")
owningPart | The owning part of the current selected symbol |
|
inline |
JA Mutator of m_includeChildComponents
Created in NX12.0.2
License requirements: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard") OR ug_die_design ("Die Design")
includeChildren | Whether to search symbols in children of the specified component |
|
inline |
Updates standard part record with values read from concept object and its instances
Created in NX12.0.2
License requirements: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard") OR ug_die_design ("Die Design")
recordIndex | The index of the standard part record to update |
conceptObject | The concept object which saves values to update the record |
instanceObjects | Instances of the specified concept object |