NXOpen .NET Reference Guide
|
Creates split insert builder for progressive die. More...
Public Member Functions | |
unsafe void | FindLinkedBodyFeatureAndSource (string featureType, string featureNameSubString) |
Find linked body feature and source object. More... | |
unsafe void | FindLinkedBodyFeatureAndSourceForAll () |
Find linked body feature and source object. More... | |
unsafe string | GetComponentFullName (NXOpen.NXObject componentTag) |
Suppress child feature. More... | |
unsafe NXOpen.Point3d | GetComponentOrigin (NXOpen.NXObject componentTag) |
Suppress child feature. More... | |
unsafe NXOpen.Matrix3x3 | GetComponentTransform (NXOpen.NXObject componentTag) |
Suppress child feature. More... | |
unsafe void | PrepairToSplitInsert () |
Suppress child feature. More... | |
unsafe void | ReverseTrimAndRelinkSourceAndCreateUDOForAll (NXOpen.NXObject[] sourceObjects) |
Reverse trim direction, relink source, and create udo for all. More... | |
unsafe NXOpen.NXObject | SaveAndGetComponentParent (NXOpen.NXObject componentTag) |
Suppress child feature. More... | |
unsafe void | SetLinkFeatureAndSourceObject (out NXOpen.NXObject[] sourceObjectsOld) |
Set link feature and source object. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen.TaggedObject | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
override string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
unsafe bool | KeepOriginal [get, set] |
Returns or sets the keep original toggle value More... | |
unsafe bool | RenameComponent [get, set] |
Returns or sets the rename component More... | |
unsafe NXOpen.Assemblies.SelectComponentList | SelectComponent [get] |
Returns the select component More... | |
unsafe NXOpen.Section | SplittingCurves [get] |
Returns the splitting curves More... | |
unsafe bool | SplittingDirection [get, set] |
Returns or sets the splitting direction More... | |
unsafe int | WizardType [get, set] |
Returns or sets the wizard type More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Creates split insert builder for progressive die.
No entity is returned.
To create a new instance of this class, use NXOpen.Tooling.ProgressiveDieManager.CreateSplitInsertBuilder
Default values.
Property | Value |
---|---|
KeepOriginal |
0 |
RenameComponent |
0 |
Created in NX12.0.0
|
inline |
Find linked body feature and source object.
Created in NX12.0.0
License requirements: prog_die_wizard ("UG/Progressive Die Wizard")
featureType | |
featureNameSubString |
|
inline |
Find linked body feature and source object.
Created in NX12.0.0
License requirements: prog_die_wizard ("UG/Progressive Die Wizard")
|
inline |
Suppress child feature.
Created in NX12.0.0
License requirements: prog_die_wizard ("UG/Progressive Die Wizard")
componentTag |
|
inline |
Suppress child feature.
Created in NX12.0.0
License requirements: prog_die_wizard ("UG/Progressive Die Wizard")
componentTag |
|
inline |
Suppress child feature.
Created in NX12.0.0
License requirements: prog_die_wizard ("UG/Progressive Die Wizard")
componentTag |
|
inline |
Suppress child feature.
Created in NX12.0.0
License requirements: prog_die_wizard ("UG/Progressive Die Wizard")
|
inline |
Reverse trim direction, relink source, and create udo for all.
Created in NX12.0.0
License requirements: prog_die_wizard ("UG/Progressive Die Wizard")
sourceObjects |
|
inline |
Suppress child feature.
Created in NX12.0.0
License requirements: prog_die_wizard ("UG/Progressive Die Wizard")
componentTag |
|
inline |
Set link feature and source object.
Created in NX12.0.0
License requirements: prog_die_wizard ("UG/Progressive Die Wizard")
sourceObjectsOld |
|
getset |
Returns or sets the keep original toggle value
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the rename component
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
get |
Returns the select component
Created in NX12.0.0
License requirements: None.
|
get |
Returns the splitting curves
Created in NX12.0.0
License requirements: None.
|
getset |
Returns or sets the splitting direction
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the wizard type
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")