NXOpen .NET Reference Guide
|
Represents a builder to be used to create a solid patch. More...
Public Types | |
enum | SolidPatchType { SolidPatch, LinkBody } |
Settings of the solid patch creation types. More... | |
Public Member Functions | |
unsafe void | ShowResult () |
Show result button to write the patch and link this information to the list window. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen.TaggedObject | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
override string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
unsafe NXOpen.SelectBodyList | Patch [get] |
Returns the tool bodies selected as linked source bodies for patching up the target body. More... | |
unsafe NXOpen.Tooling.SolidPatchBuilder.SolidPatchType | PatchType [get, set] |
Returns or sets the patch type of the solid patch creation. More... | |
unsafe NXOpen.SelectBody | Product [get] |
Returns the product body selected as the target body for unite with tool bodies. More... | |
unsafe bool | Subtract [get, set] |
Returns or sets the toggle for indicating if the tool is subtracted by the target or not. More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Represents a builder to be used to create a solid patch.
To create a new instance of this class, use NXOpen.Tooling.SolidPatchCollection.CreateBuilder
Default values.
Property | Value |
---|---|
PatchType |
SolidPatch |
Subtract |
0 |
Created in NX7.5.0
|
inline |
Show result button to write the patch and link this information to the list window.
Created in NX7.5.0
License requirements: None.
|
get |
Returns the tool bodies selected as linked source bodies for patching up the target body.
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the patch type of the solid patch creation.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the product body selected as the target body for unite with tool bodies.
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the toggle for indicating if the tool is subtracted by the target or not.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.