NXOpen .NET Reference Guide
|
Smart Screw Update of MW, PDW and EDW. More...
Public Types | |
enum | ParentOption { NoParent } |
Specify the parent node. More... | |
enum | Types { UpdateSmartScrew, CopyPartFamilyPart, DeletePartFamilyPart } |
Specify the operation type. More... | |
Properties | |
unsafe NXOpen.Tooling.SmartScrewUpdateBuilder.ParentOption | ParentNode [get, set] |
Returns or sets the parent node More... | |
unsafe NXOpen.Tooling.SmartScrewUpdateBuilder.Types | Type [get, set] |
Returns or sets the operation type of Tooling Part Family Part Tool. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Smart Screw Update of MW, PDW and EDW.
No entity is returned.
To create a new instance of this class, use NXOpen.Tooling.ProgressiveDieManager.CreateSmartScrewUpdateBuilder
Created in NX11.0.0
|
getset |
Returns or sets the parent node
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the operation type of Tooling Part Family Part Tool.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard")