NXOpen .NET Reference Guide
|
Represents a NXOpen.Tooling.SlugRetentionBuilder which is used to create the Slug Retention. More...
Public Types | |
enum | Types { TypeFirst, TypeSecond } |
the main type More... | |
Properties | |
unsafe NXOpen.Expression | AngularDimension [get] |
Returns the angular dimension More... | |
unsafe NXOpen.Expression | CuttingClearance [get] |
Returns the cutting clearance More... | |
unsafe NXOpen.Expression | CuttingDistance [get] |
Returns the cutting distance More... | |
unsafe NXOpen.Direction | OffsetDirection [get, set] |
Returns or sets the offset direction More... | |
unsafe double | OffsetDistance [get, set] |
Returns or sets the offset distance More... | |
unsafe NXOpen.Part | PreviousWorkPart [get, set] |
Returns or sets the previous work part More... | |
unsafe NXOpen.Expression | RadiusDimension [get] |
Returns the radius dimension More... | |
unsafe NXOpen.Direction | RotateDirection [get, set] |
Returns or sets the rotate direction More... | |
unsafe NXOpen.Assemblies.SelectComponent | SelectComponent [get] |
Returns the select component More... | |
unsafe string | SelectDataFile [get, set] |
Returns or sets the select data file More... | |
unsafe NXOpen.Point | SelectPoint [get, set] |
Returns or sets the select point More... | |
unsafe NXOpen.Edge | SlugEdgeForTypeTwo [get, set] |
Returns or sets the slug edge for type two More... | |
unsafe NXOpen.GeometricUtilities.BooleanOperation | SlugRetentionBooleanData [get] |
Returns the slug retention boolean data More... | |
unsafe NXOpen.SelectEdge | SlugRetentionEdge [get] |
Returns the slug retention edge More... | |
unsafe NXOpen.Features.Feature | SlugRetentionFeature [get, set] |
Returns or sets the slug retention feature More... | |
unsafe NXOpen.Body | TargetBodyForSubtract [get, set] |
Returns or sets the target body for subtract More... | |
unsafe NXOpen.Tooling.SlugRetentionBuilder.Types | Type [get, set] |
Returns or sets the type More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Represents a NXOpen.Tooling.SlugRetentionBuilder which is used to create the Slug Retention.
To create a new instance of this class, use NXOpen.Tooling.ProgressiveDieManager.CreateSlugRetentionBuilder
Default values.
Property | Value |
---|---|
AngularDimension.Value |
5 |
CuttingClearance.Value |
2 (millimeters part), 0.05 (inches part) |
CuttingDistance.Value |
10 (millimeters part), 0.25 (inches part) |
OffsetDistance |
5 |
RadiusDimension.Value |
7 (millimeters part), 0.25 (inches part) |
Created in NX10.0.0
|
get |
Returns the angular dimension
Created in NX10.0.0
License requirements: None.
|
get |
Returns the cutting clearance
Created in NX12.0.0
License requirements: None.
|
get |
Returns the cutting distance
Created in NX12.0.0
License requirements: None.
|
getset |
Returns or sets the offset direction
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the offset distance
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the previous work part
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
get |
Returns the radius dimension
Created in NX10.0.0
License requirements: None.
|
getset |
Returns or sets the rotate direction
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
get |
Returns the select component
Created in NX10.0.0
License requirements: None.
|
getset |
Returns or sets the select data file
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the select point
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the slug edge for type two
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
get |
Returns the slug retention boolean data
Created in NX10.0.0
License requirements: None.
|
get |
Returns the slug retention edge
Created in NX12.0.0
License requirements: None.
|
getset |
Returns or sets the slug retention feature
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the target body for subtract
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the type
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")