NXOpen .NET Reference Guide
|
Exports input parameters for motor selection to SIZER drive design to support the sizing, configuration, and selection of drive components. More...
Classes | |
struct | _MCDMechanicalData |
Defines the mechanical data in MCD mode. | |
struct | _MechanicalData |
Defines the mechanical data in Motion mode. | |
struct | MCDMechanicalData |
Defines the mechanical data in MCD mode. More... | |
struct | MechanicalData |
Defines the mechanical data in Motion mode. More... | |
Public Types | |
enum | RunMode { None, Motion, Mcd } |
Represents the run mode. More... | |
Public Member Functions | |
unsafe void | GetMcdMechanicalData (out NXOpen.Tooling.SIZERExportBuilder.MCDMechanicalData[] mechanicalData) |
Gets all groups of mechanical data in MCD mode. More... | |
unsafe void | GetMechanicalData (out NXOpen.Tooling.SIZERExportBuilder.MechanicalData[] mechanicalData) |
Gets all groups of mechanical data in Motion mode. More... | |
unsafe NXOpen.Tooling.SIZERExportBuilder.RunMode | GetRunMode () |
Gets the run mode. More... | |
unsafe void | ProcessMcdSimulationData (double startTime, double endTime) |
Processes the simulation data in MCD mode. More... | |
unsafe void | SetMcdMechanicalData (NXOpen.Tooling.SIZERExportBuilder.MCDMechanicalData[] mechanicalData) |
Sets all groups of mechanical data in MCD mode. More... | |
unsafe void | SetMechanicalData (NXOpen.Tooling.SIZERExportBuilder.MechanicalData[] mechanicalData) |
Sets all groups of mechanical data in Motion mode. More... | |
unsafe void | SetRunMode (NXOpen.Tooling.SIZERExportBuilder.RunMode runMode) |
Sets the run mode. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen.TaggedObject | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
override string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
unsafe string | OutputFile [get, set] |
Returns or sets the output *. More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Exports input parameters for motor selection to SIZER drive design to support the sizing, configuration, and selection of drive components.
To create a new instance of this class, use NXOpen.Tooling.SIZERCollection.CreateExportBuilder
Created in NX7.5.0
|
inline |
Gets all groups of mechanical data in MCD mode.
Created in NX9.0.0
License requirements: None.
mechanicalData | Array of mechanical data |
|
inline |
Gets all groups of mechanical data in Motion mode.
Created in NX7.5.0
License requirements: None.
mechanicalData | Array of mechanical data |
|
inline |
Gets the run mode.
Created in NX9.0.0
License requirements: None.
|
inline |
Processes the simulation data in MCD mode.
Created in NX9.0.0
License requirements: nx_mcd_core ("Mechatronics Concept Designer")
startTime | Start Time of simulation |
endTime | End Time of simulation |
|
inline |
Sets all groups of mechanical data in MCD mode.
Created in NX9.0.0
License requirements: nx_mcd_core ("Mechatronics Concept Designer")
mechanicalData | Array of mechanical data |
|
inline |
Sets all groups of mechanical data in Motion mode.
Created in NX7.5.0
License requirements: mechanisms ("MECHANISMS")
mechanicalData | Array of mechanical data |
|
inline |
Sets the run mode.
Created in NX9.0.0
License requirements: mechanisms ("MECHANISMS") OR nx_mcd_core ("Mechatronics Concept Designer")
runMode | Run mode |
|
getset |
Returns or sets the output *.
mdix file, which is exported to SIZER.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS") OR nx_mcd_core ("Mechatronics Concept Designer")