NXOpen .NET Reference Guide
|
Represents a Tooling.SetPressModelBuilder to set and load the press model. More...
Public Member Functions | |
unsafe void | InitializeAvailablePressModels (string pressModelPath) |
Initializes the available press models from press model path More... | |
unsafe void | SetPressModelName (string pressModelName) |
Sets the press model name user selected in the list box More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen.TaggedObject | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
override string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
unsafe string | NameSuffix [get, set] |
Returns or sets the name suffix add to the press model parts More... | |
unsafe string | PressModelPath [get, set] |
Returns or sets the path to clone available press model More... | |
unsafe double | StrokesPerMinute [get, set] |
Returns or sets the strokes per minute of press model More... | |
unsafe string | TargetDirectory [get, set] |
Returns or sets the target directory to store cloned press model More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Represents a Tooling.SetPressModelBuilder to set and load the press model.
To create a new instance of this class, use NXOpen.Tooling.AutoDieCollection.CreateSetPressModelBuilder
Default values.
Property | Value |
---|---|
StrokesPerMinute |
0 |
Created in NX10.0.2
|
inline |
Initializes the available press models from press model path
Created in NX10.0.2
License requirements: nx_dievalidation ("DIE VALIDATION")
pressModelPath |
|
inline |
Sets the press model name user selected in the list box
Created in NX10.0.2
License requirements: nx_dievalidation ("DIE VALIDATION")
pressModelName |
|
getset |
Returns or sets the name suffix add to the press model parts
Created in NX10.0.2
License requirements to get this property: None.
License requirements to set this property: nx_dievalidation ("DIE VALIDATION")
|
getset |
Returns or sets the path to clone available press model
Created in NX10.0.2
License requirements to get this property: None.
License requirements to set this property: nx_dievalidation ("DIE VALIDATION")
|
getset |
Returns or sets the strokes per minute of press model
Created in NX10.0.2
License requirements to get this property: None.
License requirements to set this property: nx_dievalidation ("DIE VALIDATION")
|
getset |
Returns or sets the target directory to store cloned press model
Created in NX10.0.2
License requirements to get this property: None.
License requirements to set this property: nx_dievalidation ("DIE VALIDATION")