NXOpen .NET Reference Guide
|
Select a part from the reuse library More...
Properties | |
unsafe string | DescriptiveName [get, set] |
Returns or sets the descriptive name More... | |
unsafe string | Selection [get, set] |
Returns or sets the path of the file from the reuse library More... | |
Properties inherited from NXOpen.TaggedObject | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Properties inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageSink | NextSink [get] |
Gets the next message sink in the sink chain. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.TaggedObject | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
override string | ToString () |
Returns a String that represents the current Object. More... | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Select a part from the reuse library
Created in NX9.0.0
|
getset |
Returns or sets the descriptive name
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the path of the file from the reuse library
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: None.