NXOpen .NET Reference Guide
|
Mold Wizard runner management builder, select curves as runner guide, choose section type and edit section parameters, optional choose boolean type to create runner channel. More...
Public Types | |
enum | GuideEndType { Both, StartOnly, EndOnly, None } |
Represents the runner guide end type. More... | |
enum | SectionType { Circular, Parabolic, Trapezoidal, Hexagonal, SemiCircular } |
Represents the section type of runner channel. More... | |
Public Member Functions | |
unsafe void | DeleteRunner () |
Deletes the runner bodies. More... | |
unsafe void | EditDataBase () |
Edits runner section data base. More... | |
unsafe void | EditRegisterFile () |
Edits runner section register file. More... | |
unsafe void | EditTemplateExpression () |
Edits expressions of runner section. More... | |
unsafe void | GetDataFromRunnerFeature (NXOpen.Tooling.SpreadsheetData sheetData) |
Gets spreadsheet data from runner feature. More... | |
unsafe void | ImportTemplate () |
Import runner section template part. More... | |
unsafe void | ReadSectionDataFromDatabase (out string[] sectionTypes) |
Read section data from runner section database. More... | |
unsafe void | ReadSelectedSectionData (string sectionName) |
Reads selected section data from database. More... | |
unsafe void | SetParameterTreeData (NXOpen.Tooling.SpreadsheetData sheetData) |
Sets spreadsheet data. More... | |
unsafe void | StoreSectionParameters () |
Stores current section parameters information. More... | |
unsafe void | UpdateGuideLoops () |
Restruct guide loops when guide curve selection updates. More... | |
unsafe void | UpdateGuideOrientation () |
Updates the orientation of the section in guide loops. More... | |
unsafe void | UpdateTemplatePart () |
Updates runner section. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen.TaggedObject | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
override string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
unsafe NXOpen.GeometricUtilities.BooleanOperation | BooleanOperation [get] |
Returns the boolean operation to perform on the runner. More... | |
unsafe NXOpen.Tooling.RunnerBuilder.GuideEndType | EndShape [get, set] |
Returns or sets the guide end shape type of runner. More... | |
unsafe NXOpen.Section | GuideLines [get] |
Returns the runner guide lines to create runner channel. More... | |
unsafe NXOpen.SelectBodyList | RunnerBodies [get] |
Returns the runner bodies More... | |
unsafe NXOpen.Expression | SectionOffset [get] |
Returns the offset value of the runner section. More... | |
unsafe NXOpen.Tooling.RunnerBuilder.SectionType | SectionShape [get, set] |
Returns or sets the section shape type of runner. More... | |
unsafe NXOpen.Direction | SectionVector [get, set] |
Returns or sets the vector indicating the runner section direction. More... | |
unsafe NXOpen.GeometricUtilities.ModlMotion | TransMotion [get] |
Returns the transform motion to rotate the section curves. More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Mold Wizard runner management builder, select curves as runner guide, choose section type and edit section parameters, optional choose boolean type to create runner channel.
To create a new instance of this class, use NXOpen.Tooling.RunnerCollection.CreateRunnerBuilder
Default values.
Property | Value |
---|---|
EndShape |
Both |
SectionShape |
Circular |
TransMotion.DeltaEnum |
ReferenceWcsWorkPart |
TransMotion.DeltaXc.Value |
0.0 |
TransMotion.DeltaYc.Value |
0.0 |
TransMotion.DeltaZc.Value |
0.0 |
Created in NX7.5.0
|
inline |
Deletes the runner bodies.
Created in NX7.5.0
License requirements: None.
|
inline |
Edits runner section data base.
Created in NX7.5.0
License requirements: None.
|
inline |
Edits runner section register file.
Created in NX7.5.0
License requirements: None.
|
inline |
Edits expressions of runner section.
Created in NX11.0.0
License requirements: ug_mold_design ("UG MOLD")
|
inline |
Gets spreadsheet data from runner feature.
Created in NX11.0.0
License requirements: ug_mold_design ("UG MOLD")
sheetData | Spreadsheet data |
|
inline |
Import runner section template part.
Created in NX11.0.0
License requirements: ug_mold_design ("UG MOLD")
|
inline |
Read section data from runner section database.
Created in NX11.0.0
License requirements: ug_mold_design ("UG MOLD")
sectionTypes | Section type name list in spreadsheet. |
|
inline |
Reads selected section data from database.
Created in NX11.0.0
License requirements: ug_mold_design ("UG MOLD")
sectionName |
|
inline |
Sets spreadsheet data.
Created in NX11.0.0
License requirements: ug_mold_design ("UG MOLD")
sheetData | Spreadsheet data |
|
inline |
Stores current section parameters information.
Created in NX11.0.0
License requirements: ug_mold_design ("UG MOLD")
|
inline |
Restruct guide loops when guide curve selection updates.
Created in NX11.0.0
License requirements: ug_mold_design ("UG MOLD")
|
inline |
Updates the orientation of the section in guide loops.
Created in NX11.0.0
License requirements: ug_mold_design ("UG MOLD")
|
inline |
Updates runner section.
Created in NX11.0.0
License requirements: ug_mold_design ("UG MOLD")
|
get |
Returns the boolean operation to perform on the runner.
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the guide end shape type of runner.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the runner guide lines to create runner channel.
Created in NX7.5.0
License requirements: None.
|
get |
Returns the runner bodies
Created in NX7.5.0
License requirements: None.
|
get |
Returns the offset value of the runner section.
Created in NX11.0.0
License requirements: None.
|
getset |
Returns or sets the section shape type of runner.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the vector indicating the runner section direction.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the transform motion to rotate the section curves.
Created in NX7.5.0
License requirements: None.