NXOpen .NET Reference Guide
|
Represents a NXOpen.Tooling.ReferenceCopyBuilder builder. More...
Public Types | |
enum | BodyMotionTypes { Dynamic, CSYSToCSYS, FaceToFace } |
This enum defines the body motion types More... | |
enum | ComponentMotionTypes { Dynamic, CSYSToCSYS, FaceToFace } |
This enum defines the component motion types More... | |
enum | Types { Component, Body } |
This enum defines the operation types More... | |
Public Member Functions | |
unsafe void | BeginDrag () |
Start to copy components. More... | |
unsafe void | Drag () |
Drag the copied components. More... | |
unsafe void | EndDrag () |
End to copy components. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen.TaggedObject | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
override string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
unsafe NXOpen.Tooling.ReferenceCopyBuilder.BodyMotionTypes | BodyMotionType [get, set] |
Returns or sets the reference body motion type More... | |
unsafe NXOpen.Tooling.CloneObject | CloneObject [get] |
Returns the clone client data. More... | |
unsafe NXOpen.Tooling.ReferenceCopyBuilder.ComponentMotionTypes | ComponentMotionType [get, set] |
Returns or sets the reference component motion type More... | |
unsafe NXOpen.SelectBody | CopyBodySelection [get] |
Returns the body to copy. More... | |
unsafe NXOpen.Assemblies.SelectComponent | CopyComponentSelection [get] |
Returns the component to copy. More... | |
unsafe NXOpen.CoordinateSystem | DestinationCsys [get, set] |
Returns or sets the destination coordinate system More... | |
unsafe NXOpen.SelectFace | DestinationFace [get] |
Returns the destination face More... | |
unsafe NXOpen.CoordinateSystem | FromCsys [get, set] |
Returns or sets the from coordinate system More... | |
unsafe NXOpen.SelectFace | FromFace [get] |
Returns the from face More... | |
unsafe NXOpen.Matrix3x3 | ManipulatorMatrix [get, set] |
Returns or sets the orientation of the destination component. More... | |
unsafe NXOpen.Point3d | ManipulatorOrigin [get, set] |
Returns or sets the location of the destination component. More... | |
unsafe bool | MoveHandlesOnly [get, set] |
Returns or sets the move handles only More... | |
unsafe bool | NewComponent [get, set] |
Returns or sets the new component More... | |
unsafe int | NumberOfBodies [get, set] |
Returns or sets the number of bodies More... | |
unsafe int | NumberOfComponents [get, set] |
Returns or sets the number of components More... | |
unsafe NXOpen.Tooling.ReferenceCopyBuilder.Types | Type [get, set] |
Returns or sets the reference copy operation type More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Represents a NXOpen.Tooling.ReferenceCopyBuilder builder.
To create a new instance of this class, use NXOpen.Tooling.MoldwizardManager.CreateReferenceCopyBuilder
Created in NX12.0.2
|
inline |
Start to copy components.
Created in NX12.0.2
License requirements: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
inline |
Drag the copied components.
Created in NX12.0.2
License requirements: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
inline |
End to copy components.
Created in NX12.0.2
License requirements: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the reference body motion type
Created in NX12.0.2
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD") OR nx_electrode_wizard ("NX Electrode Wizard") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
get |
Returns the clone client data.
Created in NX12.0.2
License requirements: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the reference component motion type
Created in NX12.0.2
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD") OR nx_electrode_wizard ("NX Electrode Wizard") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
get |
Returns the body to copy.
Created in NX12.0.2
License requirements: None.
|
get |
Returns the component to copy.
Created in NX12.0.2
License requirements: None.
|
getset |
Returns or sets the destination coordinate system
Created in NX12.0.2
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD") OR nx_electrode_wizard ("NX Electrode Wizard") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
get |
Returns the destination face
Created in NX12.0.2
License requirements: None.
|
getset |
Returns or sets the from coordinate system
Created in NX12.0.2
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD") OR nx_electrode_wizard ("NX Electrode Wizard") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
get |
Returns the from face
Created in NX12.0.2
License requirements: None.
|
getset |
Returns or sets the orientation of the destination component.
Created in NX12.0.2
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the location of the destination component.
Created in NX12.0.2
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the move handles only
Created in NX12.0.2
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the new component
Created in NX12.0.2
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the number of bodies
Created in NX12.0.2
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the number of components
Created in NX12.0.2
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the reference copy operation type
Created in NX12.0.2
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD") OR nx_electrode_wizard ("NX Electrode Wizard") OR prog_die_wizard ("UG/Progressive Die Wizard")