NXOpen .NET Reference Guide
|
The ProfileSplit builder More...
Public Member Functions | |
unsafe void | StTraverse () |
Start traverse function to get edge loop More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen.TaggedObject | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
override string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
unsafe bool | DefAssociative [get, set] |
Returns or sets the associative flag More... | |
unsafe NXOpen.Direction | DefVector [get, set] |
Returns or sets the extruded vector to return More... | |
unsafe NXOpen.Expression | ExtDist1 [get] |
Returns the extruded start distance More... | |
unsafe NXOpen.Expression | ExtDist2 [get] |
Returns the extruded end distance More... | |
unsafe NXOpen.SelectBodyList | SelectBody [get] |
Returns the selected body to be splitted More... | |
unsafe NXOpen.Section | SelectProfile [get] |
Returns the selected profile More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
The ProfileSplit builder
To create a new instance of this class, use NXOpen.Tooling.ProfileSplitCollection.CreateProfileSplitBuilder
Created in NX6.0.0
|
inline |
Start traverse function to get edge loop
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the associative flag
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the extruded vector to return
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the extruded start distance
Created in NX6.0.0
License requirements: None.
|
get |
Returns the extruded end distance
Created in NX6.0.0
License requirements: None.
|
get |
Returns the selected body to be splitted
Created in NX6.0.0
License requirements: None.
|
get |
Returns the selected profile
Created in NX6.0.0
License requirements: None.