NXOpen .NET Reference Guide
|
Represents a NXOpen.Tooling.PrebendBuilder builder to divide bend faces. More...
Public Types | |
enum | NumberBendsOption { Two, Three, Four, Five, Six } |
The option of bend number to divide into More... | |
Properties | |
unsafe double | Angle01 [get, set] |
Returns or sets the first prebend angle More... | |
unsafe double | Angle02 [get, set] |
Returns or sets the second prebend angle More... | |
unsafe double | Angle03 [get, set] |
Returns or sets the third prebend angle More... | |
unsafe double | Angle04 [get, set] |
Returns or sets the fourth prebend angle More... | |
unsafe double | Angle05 [get, set] |
Returns or sets the fifth prebend angle More... | |
unsafe NXOpen.ScCollector | BendFace [get] |
Returns the bend face to divide More... | |
unsafe string | NeutralFactor [get, set] |
Returns or sets the neutral factor assign into the divided bend faces More... | |
unsafe NXOpen.Tooling.PrebendBuilder.NumberBendsOption | NumberBends [get, set] |
Returns or sets the number of prebends divide into More... | |
unsafe NXOpen.ScCollector | StartEdge [get] |
Returns the start edge of bend face to specify the angle01 to angle05 start from More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Represents a NXOpen.Tooling.PrebendBuilder builder to divide bend faces.
To create a new instance of this class, use NXOpen.Features.ToolingCollection.CreatePrebendBuilder
Default values.
Property | Value |
---|---|
Angle01 |
30 |
Angle02 |
30 |
Angle03 |
30 |
Angle04 |
30 |
Angle05 |
30 |
NumberBends |
Two |
Created in NX10.0.0
|
getset |
Returns or sets the first prebend angle
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the second prebend angle
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the third prebend angle
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the fourth prebend angle
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the fifth prebend angle
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
get |
Returns the bend face to divide
Created in NX10.0.0
License requirements: None.
|
getset |
Returns or sets the neutral factor assign into the divided bend faces
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the number of prebends divide into
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
get |
Returns the start edge of bend face to specify the angle01 to angle05 start from
Created in NX10.0.0
License requirements: None.