NXOpen .NET Reference Guide
|
Represents a builder to be used to create manufacturing geometry. More...
Public Member Functions | |
unsafe void | CreateNewSubNode (int selNode) |
Create a new sub node. More... | |
unsafe int | GetFaceColor () |
Returns the face color. More... | |
unsafe void | InitializeContent (int initializeWay) |
Sets the initialize content. More... | |
unsafe void | InitializeGeometry () |
Sets the initialize geometry. More... | |
unsafe void | SetFaceColor (int faceColor) |
Sets the face color. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen.TaggedObject | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
override string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
unsafe NXOpen.ScCollector | Face [get] |
Returns the face to use as the region faces of the geometry groups. More... | |
unsafe int | Translucency [get, set] |
Returns or sets the translucency to specify the group faces display. More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Represents a builder to be used to create manufacturing geometry.
To create a new instance of this class, use NXOpen.Tooling.ManufacturingGeometryCollection.CreateBuilder
Default values.
Property | Value |
---|---|
Translucency |
0 |
Created in NX8.0.0
|
inline |
Create a new sub node.
Created in NX8.0.0
License requirements: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard") OR die_engineering ("DIE ENGINEERING") OR ug_die_design ("Die Design") OR nx_electrode_wizard ("NX Electrode Wizard") OR nx_engineering_die_wizard ("NX Engineering Die Wizard")
selNode | The tree new created sub node |
|
inline |
Returns the face color.
Created in NX8.0.0
License requirements: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard") OR die_engineering ("DIE ENGINEERING") OR ug_die_design ("Die Design") OR nx_electrode_wizard ("NX Electrode Wizard") OR nx_engineering_die_wizard ("NX Engineering Die Wizard")
|
inline |
Sets the initialize content.
Parameter initialize_way indicate the different invoke entry initialize_way == 0 : Run from Electrode Design Wizard initialize_way == 1 : Run from Progressive Die Wizard initialize_way == 2 : Run from Mold Wizard initialize_way == 3 : Run from Die Design initialize_way == 4 : Run from Engineering Die Wizard.
Created in NX8.0.0
License requirements: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard") OR die_engineering ("DIE ENGINEERING") OR ug_die_design ("Die Design") OR nx_electrode_wizard ("NX Electrode Wizard") OR nx_engineering_die_wizard ("NX Engineering Die Wizard")
initializeWay |
|
inline |
Sets the initialize geometry.
Created in NX8.0.0
License requirements: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard") OR die_engineering ("DIE ENGINEERING") OR ug_die_design ("Die Design") OR nx_electrode_wizard ("NX Electrode Wizard") OR nx_engineering_die_wizard ("NX Engineering Die Wizard")
|
inline |
Sets the face color.
Created in NX8.0.0
License requirements: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard") OR die_engineering ("DIE ENGINEERING") OR ug_die_design ("Die Design") OR nx_electrode_wizard ("NX Electrode Wizard") OR nx_engineering_die_wizard ("NX Engineering Die Wizard")
faceColor |
|
get |
Returns the face to use as the region faces of the geometry groups.
Created in NX8.0.0
License requirements: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard") OR die_engineering ("DIE ENGINEERING") OR ug_die_design ("Die Design") OR nx_electrode_wizard ("NX Electrode Wizard") OR nx_engineering_die_wizard ("NX Engineering Die Wizard")
|
getset |
Returns or sets the translucency to specify the group faces display.
Created in NX8.0.0
License requirements to get this property: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard") OR die_engineering ("DIE ENGINEERING") OR ug_die_design ("Die Design") OR nx_electrode_wizard ("NX Electrode Wizard") OR nx_engineering_die_wizard ("NX Engineering Die Wizard")
License requirements to set this property: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard") OR die_engineering ("DIE ENGINEERING") OR ug_die_design ("Die Design") OR nx_electrode_wizard ("NX Electrode Wizard") OR nx_engineering_die_wizard ("NX Engineering Die Wizard")