NXOpen .NET Reference Guide
|
Represents a Ly-Dyna Formability Analysis - Result Display builder More...
Public Types | |
enum | FormabilityStrainTypeName { TopPrincipalStrain, BottomPrincipalStrain } |
Options to set strain type to display for formability analysis result. More... | |
enum | StrainTypeName { TopMajorPrincipalStrain, TopMinorPrincipalStrain, BottomMajorPrincipalStrain, BottomMinorPrincipalStrain } |
Options to set strain type to display for strain analysis result. More... | |
enum | StressTypeName { MaximumInplaneStress, MinimumInplaneStress } |
Options to set stress type to display for stress analysis result. More... | |
Public Member Functions | |
unsafe void | DisplayFormability () |
Display formability analysis result. More... | |
unsafe void | DisplayStrain () |
Display strain analysis result. More... | |
unsafe void | DisplayStress () |
Display stress analysis result. More... | |
unsafe void | DisplayThickness () |
Display thickness analysis result. More... | |
unsafe void | DisplayThinning () |
Display thinning analysis result. More... | |
unsafe void | ImportGeometries () |
Import geometries from analysis result files. More... | |
unsafe void | SetResultFileNames (string[] resultFileNames) |
Set all the result files of the analysis result. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen.TaggedObject | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
override string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
unsafe double | AllowableThickening [get, set] |
Returns or sets the allowable thickening More... | |
unsafe double | AllowableThinning [get, set] |
Returns or sets the allowable thinning More... | |
unsafe double | EssentialThinning [get, set] |
Returns or sets the essential thinning More... | |
unsafe NXOpen.Tooling.LsdynaFormAnalysisResultDisplayBuilder.FormabilityStrainTypeName | FormabilityStrainType [get, set] |
Returns or sets the formability strain type More... | |
unsafe double | LimitOfFlc [get, set] |
Returns or sets the limit of formability limit curve More... | |
unsafe string | ResultFileFolder [get, set] |
Returns or sets the result file folder More... | |
unsafe double | RValue [get, set] |
Returns or sets the R-value More... | |
unsafe double | SafetyMarginFromFlc [get, set] |
Returns or sets the safety margin from flc More... | |
unsafe bool | ShowCracks [get, set] |
Returns or sets the option to indicate whether to show crack region or not More... | |
unsafe bool | ShowInadequateStretch [get, set] |
Returns or sets the option to indicate whether to show lack of stretching region or not More... | |
unsafe bool | ShowRiskOfCracks [get, set] |
Returns or sets the option to indicate whether to show risk of cracks region or not More... | |
unsafe bool | ShowSevereThinning [get, set] |
Returns or sets the option to indicate whether to show excessive thinning region or not More... | |
unsafe bool | ShowWrinkles [get, set] |
Returns or sets the option to indicate whether to show wrinkled region or not More... | |
unsafe bool | ShowWrinklingTendency [get, set] |
Returns or sets the option to indicate whether to show tendency to wrinkle region or not More... | |
unsafe int | State [get, set] |
Returns or sets the index of the state which is currently displayed in graphic window More... | |
unsafe NXOpen.Tooling.LsdynaFormAnalysisResultDisplayBuilder.StrainTypeName | StrainType [get, set] |
Returns or sets the strain type More... | |
unsafe NXOpen.Tooling.LsdynaFormAnalysisResultDisplayBuilder.StressTypeName | StressType [get, set] |
Returns or sets the stress type More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Represents a Ly-Dyna Formability Analysis - Result Display builder
To create a new instance of this class, use NXOpen.Tooling.AutoDieCollection.CreateLsdynaFormAnalysisResultDisplayBuilder
Default values.
Property | Value |
---|---|
AllowableThickening |
0.01 |
AllowableThinning |
0.15 |
EssentialThinning |
0.05 |
FormabilityStrainType |
TopPrincipalStrain |
LimitOfFlc |
0 |
RValue |
1.82 |
SafetyMarginFromFlc |
20 |
ShowCracks |
1 |
ShowInadequateStretch |
1 |
ShowRiskOfCracks |
1 |
ShowSevereThinning |
1 |
ShowWrinkles |
1 |
ShowWrinklingTendency |
1 |
State |
0 |
StrainType |
TopMajorPrincipalStrain |
StressType |
MaximumInplaneStress |
Created in NX9.0.0
Options to set strain type to display for strain analysis result.
|
inline |
Display formability analysis result.
Created in NX9.0.0
License requirements: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
inline |
Display strain analysis result.
Created in NX9.0.0
License requirements: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
inline |
Display stress analysis result.
Created in NX9.0.0
License requirements: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
inline |
Display thickness analysis result.
It shows the thicknesses of all elements.
Created in NX9.0.0
License requirements: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
inline |
Display thinning analysis result.
It shows the thinning rates of all elements.
Created in NX9.0.0
License requirements: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
inline |
Import geometries from analysis result files.
Created in NX9.0.0
License requirements: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
inline |
Set all the result files of the analysis result.
If d3plot and its subsequent files is added, the subsequent root files with a two letter appendage(d3plotaa, d3plotab, etc.) and their subsequent files(d3plotaa01, d3plotaa02, etc.) should also be added. Otherwise, only the root file with a two letter appendage and its subsequent files should be added. Only add subsequent files is not allowed.
Created in NX9.0.0
License requirements: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
resultFileNames |
|
getset |
Returns or sets the allowable thickening
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the allowable thinning
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the essential thinning
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the formability strain type
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the limit of formability limit curve
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the result file folder
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the R-value
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the safety margin from flc
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the option to indicate whether to show crack region or not
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the option to indicate whether to show lack of stretching region or not
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the option to indicate whether to show risk of cracks region or not
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the option to indicate whether to show excessive thinning region or not
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the option to indicate whether to show wrinkled region or not
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the option to indicate whether to show tendency to wrinkle region or not
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the index of the state which is currently displayed in graphic window
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the strain type
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the stress type
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")