NXOpen .NET Reference Guide
|
Represents a Tooling::LayoutRepositionBuilder builder More...
Public Types | |
enum | Method { Rotate, Transform, PointToPoint } |
Represents the type of layout transform. More... | |
enum | Type { Move, Copy } |
Represents the method of layout transform. More... | |
Properties | |
unsafe NXOpen.Expression | DimX [get] |
Returns the distance dimension in X-axis More... | |
unsafe NXOpen.Expression | DimY [get] |
Returns the distance dimension in Y-axis More... | |
unsafe NXOpen.Point | PointFrom [get, set] |
Returns or sets the transform start point More... | |
unsafe NXOpen.Point | PointTo [get, set] |
Returns or sets the transform end point More... | |
unsafe NXOpen.Tooling.LayoutRepositionBuilder.Method | RepositionMethod [get, set] |
Returns or sets the reposition method More... | |
unsafe NXOpen.Tooling.LayoutRepositionBuilder.Type | RepositionType [get, set] |
Returns or sets the reposition type More... | |
unsafe NXOpen.Expression | RotateAngle [get] |
Returns the rotate angle More... | |
unsafe NXOpen.Point | RotatePoint [get, set] |
Returns or sets the rotate point More... | |
unsafe NXOpen.SelectBodyList | SelectInstance [get] |
Returns the select instance More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Represents a Tooling::LayoutRepositionBuilder builder
To create a new instance of this class, use NXOpen.Tooling.MWLayoutCollection.CreateLayoutRepositionBuilder
Default values.
Property | Value |
---|---|
DimX.Value |
0 (millimeters part), 0 (inches part) |
DimY.Value |
0 (millimeters part), 0 (inches part) |
RepositionType |
Move |
RotateAngle.Value |
180 |
Created in NX6.0.0
|
get |
Returns the distance dimension in X-axis
Created in NX6.0.0
License requirements: None.
|
get |
Returns the distance dimension in Y-axis
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the transform start point
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the transform end point
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the reposition method
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the reposition type
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the rotate angle
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the rotate point
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the select instance
Created in NX6.0.0
License requirements: None.