NXOpen .NET Reference Guide
|
Represents a NXOpen.Tooling.InsertEditToolsBuilder which is used to copy or delete the insert edit. More...
Public Types | |
enum | Types { Copy, Delete, ChangeParent, UpdateAllInsertPosition } |
Specifies the insert edit tools type. More... | |
Public Member Functions | |
unsafe string | AskNewParentNameOfInsert (NXOpen.NXObject insertTag) |
Ask new parent name of insert More... | |
unsafe void | GetAllNeedReparentInsertGroups (out NXOpen.NXObject[] insertTags) |
Get all need reparent insert groups More... | |
unsafe void | ReparentComponent (string componentName, string parentName) |
Reparent component More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen.TaggedObject | |
void | PrintTestData (String variableName) |
<exclude> More... | |
void | PrintTestData (String variableName, int lineNumber) |
<exclude> More... | |
override string | ToString () |
Returns a String that represents the current Object. More... | |
Public Member Functions inherited from NXOpen.Utilities.NXRemotableObject | |
IMessageCtrl | AsyncProcessMessage (IMessage msg, IMessageSink replySink) |
Asynchronously processes the given message. More... | |
IMessage | SyncProcessMessage (IMessage msg) |
Synchronously processes the given message. More... | |
Properties | |
unsafe NXOpen.Point | ControlPoint [get, set] |
Returns or sets the control point More... | |
unsafe NXOpen.SelectBodyList | CopySelectInsert [get] |
Returns the copy select insert More... | |
unsafe NXOpen.Point | DestinationPoint [get, set] |
Returns or sets the destination point More... | |
unsafe NXOpen.SelectBodyList | InsertsToDelete [get] |
Returns the inserts to delete More... | |
unsafe NXOpen.Assemblies.SelectComponentList | ReparentSelectInsert [get] |
Returns the reparent select insert More... | |
unsafe NXOpen.ScCollector | ShanksToDelete [get] |
Returns the shanks to delete More... | |
unsafe NXOpen.Tooling.InsertEditToolsBuilder.Types | Type [get, set] |
Returns or sets the insert edit type More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.TaggedObject | |
new void | initialize () |
<exclude> More... | |
Represents a NXOpen.Tooling.InsertEditToolsBuilder which is used to copy or delete the insert edit.
To create a new instance of this class, use NXOpen.Tooling.ProgressiveDieManager.CreateInsertEditToolsBuilder
Created in NX11.0.0
|
inline |
Ask new parent name of insert
Created in NX12.0.2
License requirements: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard")
insertTag |
|
inline |
Get all need reparent insert groups
Created in NX12.0.2
License requirements: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard")
insertTags |
|
inline |
Reparent component
Created in NX12.0.2
License requirements: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard")
componentName | |
parentName |
|
getset |
Returns or sets the control point
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
get |
Returns the copy select insert
Created in NX11.0.0
License requirements: None.
|
getset |
Returns or sets the destination point
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
get |
Returns the inserts to delete
Created in NX11.0.0
License requirements: None.
|
get |
Returns the reparent select insert
Created in NX12.0.2
License requirements: None.
|
get |
Returns the shanks to delete
Created in NX11.0.0
License requirements: None.
|
getset |
Returns or sets the insert edit type
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard")